The αSTEP AR Series stepper motors offer high efficiency, low vibration, continuous operation with the security of closed loop performance without hunting or gain tuning. Available with a built-in controller or pulse input driver, the system substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. The αSTEP AR Series also achieves up to 40% less power consumption, improved angle accuracy and is capable of driving large inertia loads. For use with αSTEP AR Series Drivers.

The αSTEP AR Series uses Oriental Motor's closed loop control to maintain positioning operation even during abrupt load fluctuations and accelerations. The rotor position detection sensor monitors the rotation. When an overload condition is detected, the αSTEP AR Series will instantaneously regain control using the closed loop mode. When an overload condition continues, the αSTEP AR Series will output an alarm signal, thereby providing reliability equal to that of a servo motor.
The αSTEP AR Series can be operated at high duty cycles allowing the stepper motor to run continuously.

Note: If the stepper motor is operated continuously, a heat sink of a capacity at least equivalent to an aluminum plate with a size of 250 x 250mm*, 6mm thick is required.
*For AC input, 100 x 100mm for DC input type.
Power consumption: up to 40% less than our conventional models.

CO2 emission: up to 40% less than our conventional model (assuming operation at a duty of 40%).
The αSTEP AR Series utilizes high-efficiency technology to achieve a significant reduction in the amount of heat generated from the stepper motor.
The stepper motor generates significantly less heat than the conventional model as seen in the thermography results below.

The graph below shows the difference in temperature of the stepper motor case over the same period of time under the same operating conditions.

In addition to the microstep drive system, the AR Series also uses the smooth drive function to allow for smoother motion. The smooth drive function automatically implements microstep drive based on the same travel amount and speed used in the full-step mode, without changing the pulse input settings.

The αSTEP AR Series uses improved current control technology to improve the stop position accuracy of the stepper motor. The result is greater position accuracy.
AR66AC-3: ±3 arc minutes
Conventional Model: ±5 arc minutes

The αSTEP AR Series maintains all of the benefits of a stepper motor.
High Response
The stepper motor operates synchronously with pulse commands to achieve high response. There's no delay in operation following a pulse command.

Capable of Driving Large Inertia Loads
Compared to a servo motor of the same frame size, a larger inertial load can be driven regardless of speed conditions.

No Hunting / No Tuning
Because it uses a stepper motor, the αSTEP AR Series does not hunt when stopped. Accordingly, the αSTEP AR Series is ideal for applications where the equipment uses a belt-drive mechanism or otherwise has low rigidity and you don't want it to vibrate when stopping.
With the AR Series, you can perform positioning quickly after a load change, etc., without adjusting any gains.

The stepper motor complies with the requirements of protection degree IP65* (except for the motor mounting surface and connectors). This means that the enclosure prevents intrusion of dust that can otherwise inhibit normal operation.
*Excluding 1.10 in. (20 mm) and double shaft models.
The αSTEP AR series features extended functions not normally offered on conventional stepper motors. Using the TLC output on the AR, we can sense a preset torque setting range or perform a torque control function.
"Rated Output" is not listed because αSTEP has no "rated speed". Refer to the graph below to compare rate torque of the αSTEP to Watts of of servo motor's rated output torque.

The stopping accuracy of a typical αSTEP is ±0.05° (under no load), which is equivalent to that of servo motors. The graphs below show the actual measured stopping accuracies when an αSTEP and an AC servo motor were rotated once.


This geared type is made with a simple spur gear design. The torque and speed have been improved.
Because of its high accuracy, this type has the same level of accuracy when compared to our tapered (TH) type without the added cost of tapering.


The PS gear mechanism is comprised primarily of a sun gear, planetary gears and an internal tooth gear. The planetary gears design allow for higher output torque.
There are gears inside used to distribute torque, which allows for higher torque than a spur gear design. The PS gear uses a higher accuracy gear design which provides for a lower backlash when compared to a spur gear design.


The PN gear employs a planetary gear speed-reduction mechanism. The PN gear achieves the specified backlash of three arc minutes through the improved accuracy of its components and the backlash-elimination mechanism. That mechanism is comprised of two sets of internal and planetary gears on the upper and lower levels with the internal gears and planetary gears reduce clockwise backlash; the lower-level internal gears and planetary gears reduce counterclockwise backlash.
The PN gear mechanism is comprised primarily of a sun gear, planetary gears and an internal tooth gear. The sun gear is installed on the central axis surrounded by planetary gears enclosed in an internal tooth gear centered on the central axis.


The right-angle FC geared type is a compact orthogonal shaft geared motor made up of a disc-shaped gear (face gear) meshing with a spur gear. By combining it with an AR series motor, high precision, high strength and space savings is possible at an affordable price.


The mechanical life, permissible torque and maximum torque are improved (compared with conventional models).
Improved Rate Life (Twice the length of conventional models)
The rate life has been increased from 5,000 hours (conventional model) to 10,000 hours.
[Except for 1.65 in. (42 mm) frame size]

The harmonic gear utilizes the metal’s electrodynamics property. It is comprised of three basic components, a wave generator, flex spline and circular spline.


Rotating the wave generator (input) clockwise while keeping the circular spline fixed in position will subject the flax spline to elastic deformation, causing a gradual shift in the point of engagement between the circular spline and flex spline.

When the wave generator completes one revolution, the flex spline has rotated two fewer teeth than the circular spline has, resulting in the movement of the flex spline for the difference in the tooth count (two teeth) in the opposite direction of the wave generator's rotation (i.e. counterclockwise). This movement translates into output, thereby reducing the speed.
The harmonic geared type permits installation of load directly on the rotating surface integrated with the shaft. [Expect for geared stepper motors with a frame size of 3.54 in. (90 mm)].



These products have built-in power-off activated electromagnetic brakes. When power is accidentally cut off due to a blackout or other unexpected events, the electromagnetic brake holds the load in position to prevent it from dropping or moving. Also, when the motor is at standstill, it is held by the electromagnetic brake. It is possible to suppress the heat generated from the motor by turning off the motor current.
Vacuum rated motors can be installed in a vacuum environment to increase efficiency, reduce heat generation, and miniaturize overall design.
αSTEP AR Series motors reduce costs and eliminate the need for a sensor for position confirmation in a vacuum environment, while maintaining precise positioning and the high reliability of closed-loop control. αSTEP AR Series features Current Control Mode to further reduce heat generation and magnetic noise under low-load conditions.

Power Supply Input |
Series Name |
Basic Step Angle [°] |
Vacuum Degree [Pa] |
Frame Size [mm] |
Mass [kg] |
|||
|---|---|---|---|---|---|---|---|---|
28 |
42 |
60 |
85 |
|||||
AC |
αSTEP AR Series Vacuum Rated* |
0.36 |
10-5 |
- |
• |
• |
• |
0.47~1.9 |
DC |
• |
• |
• |
• |
0.2~3 | |||
*Connection cables are available for αSTEP AR Series Vacuum Rated
Choose AC or DC input depending on Driver Power Input.
Driver Power Input |
Frame Size |
Motor Types |
Available Options |
Max. Holding Torque |
|
AC Input |
Standard Type |
Electromagnetic Brake |
42 oz-in |
0.3 N·m |
|
Geared Type |
48 ~ 704 oz-in |
0.35 ~ 5 N·m |
|||
Standard Type |
Electromagnetic Brake |
142 ~ 280 oz-in |
1 ~ 2 N·m |
||
Geared Type |
176 ~ 1120 oz-in |
1.25 ~ 8 N·m |
|||
|
AC Input |
Standard Type |
Electromagnetic Brake |
280 ~ 560 oz-in |
2 ~ 4 N·m |
|
Geared Type |
624 ~ 5120 oz-in |
4.5 ~ 37 N·m |
|||
DC Input |
Standard Type |
Electromagnetic Brake | 7.8 ~ 17 oz-in |
0.055 ~ 0.12 N·m |
|
Geared Type |
28 ~ 340 oz-in | 0.2 ~ 2.4 N·m | |||
|
|
Standard Type |
Electromagnetic Brake |
42 oz-in |
0.3 N·m |
|
Geared Type |
48 ~ 704 oz-in |
0.35 ~ 5 N·m |
|||
Standard Type |
Electromagnetic Brake |
142 ~ 280 oz-in |
1 ~ 2 N·m |
||
Geared Type |
176 ~ 1120 oz-in |
1.25 ~ 8 N·m |
|||
|
DC Input |
Standard Type |
Electromagnetic Brake |
280 oz-in |
2 N·m |
|
Geared Type |
624 ~ 5120 oz-in |
4.5 ~ 37 N·m |
|||
* Geared Stepper Motor frame size.
The αSTEP ARD (AC Input) Drivers offers superior high speed performance, low vibration and closed loop control. Available in a stored data (network) driver or pulse input driver. Advanced operation and function control is included through our MEXE02 software (free download). The ARD (AC Input) Drivers can perform quick positioning operations over a short distance without the need for tuning, while providing smooth performance.
The αSTEP ARD-K (DC Input) Drivers offer 24/48 VDC input voltage, low vibration and closed loop control. Available in a stored data (network) driver or pulse input driver. Advanced operation and function control is included through our MEXE02 software (free download). The ARD-K (DC Input) Driver can perform quick positioning operations over a short distance without the need for tuning, while providing smooth performance.
The communication protocol of the master controller, Factory Automation (FA) network, is converted to Oriental Motor's own RS-485 communication protocol. Connection to Oriental Motor's network compatible products is completed with one RS-485 communication cable.
![]()
These cables are used to connect or extend the distance between the motor and driver.
Required (sold separately).
Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.
Small, thin, and lightweight stand-alone rotary encoders with an outer diameter of ϕ30 mm can be installed in tight spaces.
This three-piece coupling adopts an aluminum alloy hub and a resin spider. The simple construction ensures that the high torque generated by a gear motor can be transmitted reliably. The proper elasticity of the spider suppresses motor vibration.
Mounting brackets are convenient for installation and securing a stepper motor or geared stepper motor.
Mechanical dampers suppress stepper motor vibration and improve high-speed performance. An inertia body and silicon gel are hermetically sealed in a plastic case.
(For use with Double Shaft motors)
|
Built-in Controller (Network) |
Pulse Input |
||||||
Gear |
Rear |
Size |
Motor P/N |
Driver P/N |
Rear |
Size |
Motor P/N |
Driver P/N |
Round |
Single |
46 |
ARM46AC |
ARD-♢D2 |
Single |
46 |
ARM46AC |
ARD-♢ |
66 |
ARM66AC |
66 |
ARM66AC |
|||||
69 |
ARM69AC |
69 |
ARM69AC |
|||||
98 |
ARM98AC |
98 |
ARM98AC |
|||||
911 |
ARM911AC |
911 |
ARM911AC |
|||||
Double |
46 |
ARM46BC |
Double |
46 |
ARM46BC |
|||
66 |
ARM66BC |
66 |
ARM66BC |
|||||
69 |
ARM69BC |
69 |
ARM69BC |
|||||
98 |
ARM98BC |
98 |
ARM98BC |
|||||
911 |
ARM911BC |
911 |
ARM911BC |
|||||
Electromagnetic |
46 |
ARM46MC |
Electromagnetic |
46 |
ARM46MC |
|||
66 |
ARM66MC |
66 |
ARM66MC |
|||||
69 |
ARM69MC |
69 |
ARM69MC |
|||||
98 |
ARM98MC |
98 |
ARM98MC |
|||||
|
Single |
46 |
ARM46AC |
ARD-S* |
||||
66 |
ARM66AC |
|||||||
69 |
ARM69AC |
|||||||
98 |
ARM98AC |
|||||||
911 |
ARM911AC |
|||||||
Double |
46 |
ARM46BC |
||||||
66 |
ARM66BC |
|||||||
69 |
ARM69BC |
|||||||
98 |
ARM98BC |
|||||||
911 |
ARM911BC |
|||||||
Electromagnetic |
46 |
ARM46MC |
||||||
66 |
ARM66MC |
|||||||
69 |
ARM69MC |
|||||||
98 |
ARM98MC |
|||||||
TH Geared |
Single |
46 |
ARM46AC-T☐ |
ARD-♢D2 |
Single |
46 |
ARM46AC-T☐ |
ARD-♢ |
66 |
ARM66AC-T☐ |
66 |
ARM66AC-T☐ |
|||||
98 |
ARM98AC-T☐ |
98 |
ARM98AC-T☐ |
|||||
Electromagnetic |
46 |
ARM46MC-T☐ |
Electromagnetic |
46 |
ARM46MC-T☐ |
|||
66 |
ARM66MC-T☐ |
66 |
ARM66MC-T☐ |
|||||
98 |
ARM98MC-T☐ |
98 |
ARM98MC-T☐ |
|||||
|
Single |
46 |
ARM46AC-T☐ |
ARD-S* |
||||
66 |
ARM66AC-T☐ |
|||||||
98 |
ARM98AC-T☐ |
|||||||
Electromagnetic |
46 |
ARM46MC-T☐ |
||||||
66 |
ARM66MC-T☐ |
|||||||
98 |
ARM98MC-T☐ |
|||||||
PS Geared |
Single |
46 |
ARM46AC-PS☐ |
ARD-♢D2 |
Single |
46 |
ARM46AC-PS☐ |
ARD-♢ |
66 |
ARM66AC-PS☐ |
66 |
ARM66AC-PS☐ |
|||||
98 |
ARM98AC-PS☐ |
98 |
ARM98AC-PS☐ |
|||||
Electromagnetic |
46 |
ARM46MC-PS☐ |
Electromagnetic |
46 |
ARM46MC-PS☐ |
|||
66 |
ARM66MC-PS☐ |
66 |
ARM66MC-PS☐ |
|||||
98 |
ARM98MC-PS☐ |
98 |
ARM98MC-PS☐ |
|||||
|
Single |
46 |
ARM46AC-PS☐ |
ARD-S* |
||||
66 |
ARM66AC-PS☐ |
|||||||
98 |
ARM98AC-PS☐ |
|||||||
Electromagnetic |
46 |
ARM46MC-PS☐ |
||||||
66 |
ARM66MC-PS☐ |
|||||||
98 |
ARM98MC-PS☐ |
|||||||
PN Geared |
Single |
46 |
ARM46AC-N☐ |
ARD-♢D2 |
Single |
46 |
ARM46AC-N☐ |
ARD-♢ |
66 |
ARM66AC-N☐ |
66 |
ARM66AC-N☐ |
|||||
98 |
ARM98AC-N☐ |
98 |
ARM98AC-N☐ |
|||||
Electromagnetic |
46 |
ARM46MC-N☐ |
Electromagnetic |
46 |
ARM46MC-N☐ |
|||
66 |
ARM66MC-N☐ |
66 |
ARM66MC-N☐ |
|||||
98 |
ARM98MC-N☐ |
98 |
ARM98MC-N☐ |
|||||
|
Single |
46 |
ARM46AC-N☐ |
ARD-S* |
||||
66 |
ARM66AC-N☐ |
|||||||
98 |
ARM98AC-N☐ |
|||||||
Electromagnetic |
46 |
ARM46MC-N☐ |
||||||
66 |
ARM66MC-N☐ |
|||||||
98 |
ARM98MC-N☐ |
|||||||
Harmonic |
Single |
46 |
ARM46AC-H☐ |
ARD-♢D2 |
Single |
46 |
ARM46AC-H☐ |
ARD-♢ |
66 |
ARM66AC-H☐ |
66 |
ARM66AC-H☐ |
|||||
98 |
ARM98AC-H☐ |
98 |
ARM98AC-H☐ |
|||||
Electromagnetic |
46 |
ARM46MC-H☐ |
Electromagnetic |
46 |
ARM46MC-H☐ |
|||
66 |
ARM66MC-H☐ |
66 |
ARM66MC-H☐ |
|||||
98 |
ARM98MC-H☐ |
98 |
ARM98MC-H☐ |
|||||
|
Single |
46 |
ARM46AC-H☐ |
ARD-S* |
||||
66 |
ARM66AC-H☐ |
|||||||
98 |
ARM98AC-H☐ |
|||||||
Electromagnetic |
46 |
ARM46MC-H☐ |
||||||
66 |
ARM66MC-H☐ |
|||||||
98 |
ARM98MC-H☐ |
|||||||
♢ = A (Single 100-120 VAC) / C (Single 200-240VAC)
*S = Three Phase 200-240V
☐ = Gear Ratio
|
Built-in Controller (Network) |
Pulse Input |
||||||
Gear |
Rear |
Size |
Motor P/N |
Driver P/N |
Rear |
Size |
Motor P/N |
Driver P/N |
Round |
Single |
24 |
ARM24SAK |
ARD-KD2 |
Single |
24 |
ARM24SAK |
ARD-K |
26 |
ARM26SAK |
26 |
ARM26SAK |
|||||
46 |
ARM46AK |
46 |
ARM46AK |
|||||
66 |
ARM66AK |
66 |
ARM66AK |
|||||
69 |
ARM69AK |
69 |
ARM69AK |
|||||
98 |
ARM98AK |
98 |
ARM98AK |
|||||
Double |
24 |
ARM24SBK |
Double |
24 |
ARM24SBK |
|||
26 |
ARM26SBK |
26 |
ARM26SBK |
|||||
46 |
ARM46BK |
46 |
ARM46BK |
|||||
66 |
ARM66BK |
66 |
ARM66BK |
|||||
69 |
ARM69BK |
69 |
ARM69BK |
|||||
98 |
ARM98BK |
98 |
ARM98BK |
|||||
Electromagnetic |
46 |
ARM46MK |
Electromagnetic |
46 |
ARM46MK |
|||
66 |
ARM66MK |
66 |
ARM66MK |
|||||
69 |
ARM69MK |
69 |
ARM69MK |
|||||
98 |
ARM98MK |
98 |
ARM98MK |
|||||
TH Geared |
Single |
24 |
ARM24SAK-T☐ |
ARD-KD2 |
Single |
24 |
ARM24SAK-T☐ |
ARD-K |
46 |
ARM46AK-T☐ |
46 |
ARM46AK-T☐ |
|||||
66 |
ARM66AK-T☐ |
66 |
ARM66AK-T☐ |
|||||
98 |
ARM98AK-T☐ |
98 |
ARM98AK-T☐ |
|||||
Electromagnetic |
46 |
ARM46MK-T☐ |
Electromagnetic |
46 |
ARM46MK-T☐ |
|||
66 |
ARM66MK-T☐ |
66 |
ARM66MK-T☐ |
|||||
98 |
ARM98MK-T☐ |
98 |
ARM98MK-T☐ |
|||||
PS Geared |
Single |
24 |
ARM24SAK-PS☐ |
ARD-KD2 |
Single |
24 |
ARM24SAK-PS☐ |
ARD-K |
46 |
ARM46AK-PS☐ |
46 |
ARM46AK-PS☐ |
|||||
66 |
ARM66AK-PS☐ |
66 |
ARM66AK-PS☐ |
|||||
98 |
ARM98AK-PS☐ |
98 |
ARM98AK-PS☐ |
|||||
Electromagnetic |
46 |
ARM46MK-PS☐ |
Electromagnetic |
46 |
ARM46MK-PS☐ |
|||
66 |
ARM66MK-PS☐ |
66 |
ARM66MK-PS☐ |
|||||
98 |
ARM98MK-PS☐ |
98 |
ARM98MK-PS☐ |
|||||
PN Geared |
Single |
24 |
ARM24SAK-N☐ |
ARD-KD2 |
Single |
24 |
ARM24SAK-N☐ |
ARD-K |
46 |
ARM46AK-N☐ |
46 |
ARM46AK-N☐ |
|||||
66 |
ARM66AK-N☐ |
66 |
ARM66AK-N☐ |
|||||
98 |
ARM98AK-N☐ |
98 |
ARM98AK-N☐ |
|||||
Electromagnetic |
46 |
ARM46MK-N☐ |
Electromagnetic |
46 |
ARM46MK-N☐ |
|||
66 |
ARM66MK-N☐ |
66 |
ARM66MK-N☐ |
|||||
98 |
ARM98MK-N☐ |
98 |
ARM98MK-N☐ |
|||||
Harmonic |
Single |
24 |
ARM24SAK-H☐ |
ARD-KD2 |
Single |
24 |
ARM24SAK-H☐ |
ARD-K |
46 |
ARM46AK-H☐ |
46 |
ARM46AK-H☐ |
|||||
66 |
ARM66AK-H☐ |
66 |
ARM66AK-H☐ |
|||||
98 |
ARM98AK-H☐ |
98 |
ARM98AK-H☐ |
|||||
Electromagnetic |
46 |
ARM46MK-H☐ |
Electromagnetic |
46 |
ARM46MK-H☐ |
|||
66 |
ARM66MK-H☐ |
66 |
ARM66MK-H☐ |
|||||
98 |
ARM98MK-H☐ |
98 |
ARM98MK-H☐ |
|||||
☐ = Gear Ratio
To locate product CAD and Operator Manuals please search using the product Item Number.