AZX Series Equipped with Mechanical Absolute Encoder Servo Motors

Servo Motors

AZX Series Servo Motors Equipped with Mechanical Absolute Encoder

These servo motors are equipped with a battery-free absolute encoder. They are suitable for continuous speed control or positioning applications with a large amount of travel since they achieve high torque in the high speed range. The basic operations are the same as the AZ Series, making combined use of equipment easy.

Battery Free Absolute Sensor

Stepper Motor Lineup

Output Power

Motor Types

Available Options

Rated Torque

Max. Instantaneous Torque

Servo Motor

400 W (1/2 HP) Servo Motors

Round Shaft (No Gear)

Electromagnetic Brake

180 oz-in

1.27 N·m

540 oz-in

3.82 N·m

Planetary Geared

50 ~ 220 lb-in

5.72 ~ 25.7 N·m

151 ~ 680 lb-in

17.1 ~ 77.2 N·m

Servo Motor

600 W (4/5 HP) Servo Motors

Round Shaft (No Gear)

Electromagnetic Brake

270 oz-in

1.91 N·m

540 ~ 1020 oz-in

3.82 ~ 7.16 N·m

Planetary Geared

76 lb-in

8.6 N·m

152 ~ 284 lb-in

17.2 ~ 32.2 N·m

* Geared Stepper Motor frame size.

Battery-Free Absolute Encoder Equipped Servo Motor

Battery Free Absolute Sensor

The AZX Series is equipped with the same battery-free mechanical absolute encoder (ABZO sensor) as the AZ Series. These are dedicated servo motors for positioning and continuous operation.

  • Mechanical Type Encoder
    Holds positioning information even when powered off
  • Multi-Turn Absolute Encoder
    Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the reference home position

 


No External Sensors Required

Thanks to the absolute system, a home sensor or external sensor is not required.

Advantages

  • High-Speed Return-to-Home + Improved Return-to-Home Acuracy
  • Reduced Cost
  • Simple Wiring
  • Not Affected by External Sensor Malfunctions

Battery Free

No Battery is necessary for a mechanical-type encoder. Positioning information is managed mechanically by the ABZO sensor.

Advantages

  • No Battery Replacement Required
  • No Battery Installation Space Required (Unlimited Driver installation possibilities)
  • Safe for Oversease Shipping

Planetary Gear Servo Motors (PS)

Planetary Gear Servo  Motors

High Performance Geared Servo Motors

These geared motors with high permissible torque fully utilize the motor output torque.

Speed-Torque Characteristics

Low Backlash

The backlash is 15 arc minutes (0.25°) max. These motors can be used in a wide range of applications.

 


Electromagnetic Brake Option

Servo Motor with Brake Option

These motors incorporate a non-excitation type electromagnetic brake. When power is accidentally cut off due to a blackout or other unexpected events, the electromagnetic brake holds the load in position to prevent it from dropping or moving.


Network Compatible Drivers

These drivers are EtherCAT or EtherNet/IP-compatible. The host control device and driver are connected with one communication cable, reducing wiring.

EtherNet I/P Driver

Sequence Function Simplifies Programming

AZX Series positioning operations come with a variety of sequence functions, such as a timer setting between operations and linked operation, conditional branching, and loop counting. These can be set using the support software MEXE02, which helps simplify the host system’s sequence program.

Sequence Function


Achieves High Torque in the High Speed Range

The AZX Series achieves high torque in the high speed range. It is suitable for positioning applications with a large amount of travel (e.g.: ball screw driving).

High Torque in High Speed Range

The Basic Operations are the Same as the AZ Series

Using the AZX Series and AZ Series together in the same equipment can eliminate the work of operational changes.

Basic Operations

AZX Series AC Input Drivers

AlphaStep AC Input Drivers

The AZXD Servo Motor Drivers are suitable for continuous speed control or positioning applications with a large amount of travel since they achieve high torque in the high speed range. These drivers are EtherCAT or EtherNet/IP-compatible. The host control device and driver can be connected with one EtherCAT or EtherNet/IP communication cable, reducing wiring. Advanced operation and function control are included through our MEXE02 software (free download). The basic operations are the same as the AZ Series, making combined use of equipment easy.

  • Built-in Protective Functions
  • Monitoring Functions
  • Single-Phase/Three-Phase 200-240 VAC
  • For use with AC Input AZX Series Motors

EtherCAT logo

 

Connection Cables

Cables

These cables are used to connect or extend the distance between the motor and driver.

Required (sold separately).

Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.

 

Mounting Brackets

Mounting Bracket

Mounting brackets are convenient for installation of PS geared type servo motor.


System Configuration

System Configuration

Part Number Code

Part Number Code

 

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.


Order Brochure
AZX Series Servo Motor Driver
αSTEP AZ Series Product Family


©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved