AZ Series Closed Loop, Absolute Stepper Motors

AZ Series Connector Type Stepper Motors

αSTEP

AZ Series Connector Type Stepper Motors

Connector type motor has been added to the αSTEP AZ Series. One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side.

Current motor cable connections not compatible with AZ Mini DC or Multi-Axis Drivers.

  • Battery-Free, Mechanical Absolute Encoder
  • Closed Loop Performance, No Hunting or Gain Tuning
  • AC or DC Input Types
  • Electromagnetic Brake Type Available
  • αSTEP AZ Series Stepper Motor Driver Required*

 

Connector Type

 


Connector Type

The one motor and driver cable includes the power line to the motor, signal line, electromagnetic brake line (brake motor type) and the ground wire for easy motor connection with no separate connection required for extension cables.

One cable locking connector allows for a maximum of 10 m (32.8 ft.) between the motor and driver with the same motor performance specifications as our standard AZ Series.

Direct Connect

A Lock Lever Connector is Used To Ensure Connection

Connecting the cable is easy due to the lock lever that does not require screws.

Locking Connector

Three Cable Outlet Directions Can be Selected

The product line contains multiple cable outlet directions. This allows for choosing the cable type based on the cable outlet direction required.

Cable Direction

 

 

Connector Type Stepper Motors

Connector Type

Frame Size

Driver Power Input

Motor Types

Available Options

Max. Holding Torque

Connector Type
Stepper Motors

1.65 in. (42 mm)
NEMA 17 Stepper Motors
AC Input

Standard Type

Electromagnetic Brake

42 ~ 109 oz-in

0.3 ~ 0.77 N·m

DC Input

42 ~ 102 oz-in

0.3 ~ 0.72 N·m

2.36 in. (60 mm)
NEMA 24 Stepper Motors
AC Input

142 ~ 280 oz-in

1 ~ 2 N·m

DC Input

142 ~ 280 oz-in

1 ~ 2 N·m

AZ Series AC Input Drivers

αSTEP AC Input Drivers

The αSTEP AZD (AC Input) Drivers offers superior high speed performance, high functionality and closed loop control. There are no external sensors to buy as the motor and driver complete the system. Advanced operation and function control is included through our MEXE02 software (free download). The αSTEP AZD (AC Input) Drivers can perform quick positioning operations over a short distance without the need for tuning, while providing smooth performance.

  • Built-in Protective Functions
  • Emergency Torque Off Function
  • Pulse Input, Pulse Input with RS-485 Communications, Built-in Controller (Network), EtherCAT, EtherNet/IP™ or PROFINET Types
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with αSTEP AZ Series Motors (AC Input)

AZ Series DC Input Drivers

αSTEP DC Input Drivers

The αSTEP DC Input Drivers offer 24/48 VDC input voltage, high functionality and closed loop control. There are no external sensors to buy as the motor and driver complete the system. The αSTEP AZD-K (DC Input) can perform quick positioning operations over a short distance without the need for tuning, while providing smooth performance.

  • Built-in Protective Functions
  • Pulse Input, Pulse Input with RS-485 Communications, Built-in Controller (Network), EtherCAT, EtherNet/IP™ or PROFINET Types
  • 24/48 VDC
  • For use with αSTEP AZ Series Motors (DC Input)
  • Current motor cable connections not compatible with AZ Mini DC or Multi-Axis Drivers.


 

System Configuration

AC Input Connector Type

System Config

 

DC Input Connector Type

System Config




©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved