DC Input Stepper Motors Drivers


Absolute Type Stepper Motor Drivers

Absolute Type Drivers

 

AZ Series Closed Loop, Absolute Type Drivers

  • Built-in Protective Functions
  • Pulse Input, Built-in Controller (Network) and Multi-Axis* Types
  • 24/48 VDC
  • For use with AZ Series Motors (DC Input)

EtherCAT*

Closed Loop Stepper Motor Drivers

Closed Loop Drivers

 

AR Series Closed Loop Drivers

  • Built-in Protective Functions
  • Pulse Input or Built-in Controller (Network) Types
  • 24/48 VDC
  • For use with AR Series Motors (DC Input)

2-Phase Stepper Motor Drivers

 

 

CVD 2-Phase Bipolar Drivers

 

 

CVD 2-Phase Bipolar Microstepping Drivers

  • Lowest Vibration and Noise with advanced Microstepping control
  • Significantly improves positional accuracy when microstepping
  • 24 VDC Input / 0.5A to 4.5A

2-Phase Stepper Motor Drivers

RBD 2-Phase Bipolar Drivers

 

RBD 2-Phase Bipolar Microstepping Drivers

  • Advanced Microstepping Drive
  • 1.8° ~ 0.014° (up to 128 step Divide)
  • Drives 1.10 in. (28mm) NEMA 11 up to 3.35 in. (85 mm) NEM 34 size motors
  • 20 ~ 75 VDC Input

5-Phase Stepper Motor Drivers

 

 

CVD 5-Phase Drivers

 

 

CVD 5-Phase Microstepping Drivers

  • Lowest Vibration and Noise with Advanced Microstepping Control
  • Significantly improves positional accuracy when microstepping
  • 24 VDC Input / 0.3 ~ 2.4 A

5-Phase Stepper Motor Drivers

CRD 5-Phase Drivers

 

CRD 5-Phase Microstepping Drivers

  • Stored Data (Network) or Stored Program Type
  • 5-Phase, Low Vibration, Microstepping Driver
  • Space Saving
  • 24 VDC / 0.35 ~ 1.4 A

 

Types of Stepper Motor Drivers

Drivers that operate in the pulse input mode and built-in controller mode are available. You can select a desired combination according to the required operation system.

Pulse Input Drivers

The motor can be controlled using a pulse generator provided by the user. Operation data is input to the pulse generator beforehand. The user then selects the operation data on the host programmable controller, then inputs the operation command.

Pulse Input Type Drivers

Built-in Controller (Stored Data or Stored Program) Type Drivers

The built-in pulse generation function allows the motor to be driven via a directly connected personal computer or programmable controller. Since no separate pulse generator is required, drivers of this type save space and simplify wiring.

Built-in Controller Type Driver

Difference Between AC Input and DC Input Characteristics

A stepper motor is driven by a DC voltage applied through a driver. In Oriental Motor's 24 VDC input motor and driver systems, 24 VDC is applied to the motor. In the 100-115 VAC motor and driver systems, the input is rectified to DC and then approximately 140 VDC is applied to the motor (certain products are exceptions to this.)

This difference in voltage applied to the motors appears as a difference in torque characteristics at high speeds. This is due to the fact that the higher the applied voltage is, the faster the current rise through the motor windings will be, facilitating the application of rated current at higher speeds. Thus, the AC input motor and driver system has superior torque characteristics over a wide speed range, from low to high speeds, offering a large speed ratio.

It is recommended that AC input motor and driver systems, which are compatible over a wider range of operating conditions than DC input systems, be considered for your application.

AC Input vs. DC Input Drivers


Stepper Motor Product Comparison

Product Series

AZ Series Closed Loop, Absolute Stepper Motors

AR Series Closed Loop Stepper Motors

PKP Series 2-Phase Stepper Motors

PKP Series 5-Phase Stepper Motors

Closed Loop Absolute Stepper Motors

 

Closed Loop Stepper Motors

 

2-Phase Bipolar Stepper Motors

 

5-Phase Stepper Motors

 

Features

Closed Loop,
Mechanical Absolute
Encoder

Closed Loop,
High-Efficiency

High Torque,
Wide Current Range

High Torque,
Low Vibration, Low Noise

Basic Step Angle

0.36°

0.36°

1.8°, 0.9°

0.72°, 0.36°

Driver Power Input

AC or DC

AC or DC

DC

DC

Frame Sizes

1.65 in. (42 mm)
2.36 in. (60 mm)

1.10 in. (28 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)
3.35/3.54 in. (85/90 mm)

0.79 in. (20 mm)
1.10 in. (28 mm)
1.38 in.(35 mm)
1.65 in. (42 mm)
2.22/2.36 in. (56.4/60 mm)
3.35/3.54 in. (85/90 mm)

0.79 in. (20 mm)
1.10 in. (28 mm)
1.65 in. (42 mm)
2.36 in. (60 mm)

Available Options

Geared Type
Electromagnetic Brake

Geared Type
Electromagnetic Brake

Geared Type
Encoder
Electromagnetic Brake

Geared Type
Encoder
Electromagnetic Brake

Max. Holding Torque

42 oz-in up to 88 lb-in

42 oz-in up to 320 lb-in

2.8 oz-in up to 84 lb-in

3.2 oz-in up to 70 lb-in

0.3 N·m up to 10 N·m

0.3 N·m up to 37 N·m

0.02 N·m up to 9.5 N·m

0.0231 N·m up to 8 N·m

Learn More

AZ Series Closed Loop, Absolute Stepper Motors

AR Series Closed Loop Stepper Motors

PKP Series 2-Phase Stepper Motors

PKP Series 5-Phase Stepper Motors




 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Order the AZ Series Multi-Axis Brochure

AZ Series Multi-Axis Brochure