Device ventilation and cooling with axial fans

This video features how to use axial fans effectively. It shows the following points:

  • The optimal intake size

  • The use of a divider for efficient air flow

  • How air flow is affected when unnecessary space exists near the cooling fan


Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.

Application Examples


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube