DC Input Brushless DC Motor Speed Control Systems


15 W (1/50 HP) ~ 100 W (1/8 HP) BLH Series Brushless DC Motor Speed Control Systems

BLH Series Brushless DC Motor Speed Control Systems

The BLH Series combines a slim, high-power brushless DC motor with a 24 VDC board-type driver to meet your space-saving needs. Speed control range is 100 to 3000 r/min. Choose from a wide variety offering different outputs of 15 W (1/50 HP), 50 W (1/15 HP) and 100 W (1/8 HP) to meet your specific application.

The BLH Series comes with long-life, high-strength gearheads that can produce up to 600 lb-in of torque.

  • Compact, Board-type Driver
  • Speed Control via Potentiometer or DC Voltage
  • 24 VDC
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)

200 W (1/4 HP) ~ 400 W (1/2 HP) BLV Series Brushless DC Motor Speed Control Systems

BLV Series Brushless DC Motor Speed Control Systems

The BLV Series is a high power, compact brushless DC motor and driver package with 200 W (1/4 HP) and 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications.

Extended functions such as 8 speed ranges, torque limiting and monitoring are available through the use of a controller module.

  • 24 or 48 VDC
  • Network Communications (I/O or RS-485)
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

Brushless DC Motor Comparison

Product Series

 

BLH Series Brushless DC Motors (DC Input)

BLV Series Brushless DC Motors (DC Input)

 

 

Features

Compact Board Type Driver

Network Communications (I/O or RS-485)

Output Power

15 W (1/50 HP)
30 W (1/25 HP)
50 W (1/15 HP)
100 W (1/8 HP)

200 W (1/4 HP)
400 W (1/2 HP)

Power Supply

24 VDC

24VDC
48 VDC

Gear Types

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Available Options

- Electromagnetic Brake

# of Speed Settings

2 settings

2 settings

8 settings* (with control module)

Speed Control Range

100 ~ 3000 r/min 100 ~ 4000 r/min
(80 ~ 4000 r/min*)

Rated Torque

0.44 to 600 lb-in

5.75 to 970 lb-in

Learn More

BLH Series Brushless DC Motors (DC Input)

BLV Series Brushless DC Motors (DC Input)

Videos

Brushless DC Motor Training

BLV Series (Part 1 of 2)

BLV Series (Part 2 of 2)

Technical Articles



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved