Linear Actuators - Linear Cylinders


EAC Closed Loop AZ Series Absolute Encoder Linear Cylinders / Linear Actuators

EAC Linear Cylinders

The EAC Series motorized linear actuators featuring AZ Series with absolute encoder stepper motor and driver are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations. Available with Pulse Input or Built-in Controller (Network) type driver.

  • Equipped with battery-free absolute encoder
  • Positioning information can be known without a sensor
  • High reliability using closed loop control
  • Reduced motor heat and reduced energy consumption through high efficiency design

EAC Closed Loop AR Series Linear Cylinders / Linear Actuators

EAC Linear Cylinders

The EAC Series motorized linear cylinders featuring AR Series closed loop stepper motor and driver are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. Available with Pulse Input or Built-in Controller (Network) type driver.

  • High reliability using closed loop control
  • Reduced motor heat and reduced energy consumption through high efficiency design

Linear Actuator Comparison

Product Series

EAC Closed Loop AZ Series Absolute Encoder
Linear Cylinders

EAC Closed Loop AR Series
Linear Cylinders

EAC Linear Cylinders

 

EAC Series Linear Cylinders

 

Features

Closed Loop, Absolute Mechanical Encoder

Closed Loop, High-Efficiency

Stroke Lengths

50 ~ 300 mm

50 ~ 300 mm

Driver Input Power

AC or DC Input

AC or DC Input

Available Options

Reversed Motor Type

Guide Type with Cover

Electromagnetic Brake

Reversed Motor Type

Guide Type with Cover

Electromagnetic Brake

Max. Speed

300 or 600 mm/s

300 or 600 mm/s

Max. Push Force

~500 N

~400 N

Max. Thrust Force

~400 N

~400 N

Learn More

EAC Closed Loop AZ Series Absolute Encoder
Linear Cylinders

EAC Closed Loop AR Series
Linear Cylinders

Order Literature

AZ Series Brochure

 

Linear Actuator Videos

Electric Motor and Actuator Application

Actuator Application X-Y

Rotary and Linear Actuator Application

Linear Actuator Technical Articles



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Order the AZ Series Brochure

AZ Series Brochure