EAC Series Closed Loop Linear Actuators

EAC Series Closed Loop Linear Actuators

EAC Series Closed Loop Linear Actuators

The EAC Series motorized linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts.

Available with Pulse Input or Built-in Controller (Network) type driver.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

  • Stroke Lengths from 50mm up to 300mm
  • Available with or without Shaft Guide
  • Electromagnetic Brake available
  • AC or DC Input
  • Repetitive Positioning Accuracy = ±0.02 mm

Product Lineup

Type

Driver Type

Power Supply

Options

Thrust Force*
(N)

Push Force*
[N]

Stroke
(mm)

EAC4 Straight Type Linear Cylinder

EAC4
Straight Type
42 mm x 42 mm
Linear Actuator

Pulse Input

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~70 or ~140

100 or 200

50 ~ 300

Single-Phase 200-230 VAC

Three-Phase 200-230 VAC

24/48 VDC

Built-in Controller (Network)

Single-Phase 100-120 VAC

Single-Phase 200-240 VAC

24/48 VDC

EAC4 Straight Type Linear Cylinder with Shaft Guide

EAC4 with Guide
Straight Type
42 mm x 42 mm
Linear Actuator

Pulse Input

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~70 or ~140

100 or 200

50 ~ 300

Single-Phase 200-230 VAC

Three-Phase 200-230 VAC

24/48 VDC

Built-in Controller (Network)

Single-Phase 100-120 VAC

Single-Phase 200-240 VAC

24/48 VDC

EAC4 Reversed Motor Linear Cylinder

EAC4
Reversed Motor Type
42 mm x 42 mm
Linear Actuator

Pulse Input

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~70 or ~140

100 or 200

50 ~ 300

Single-Phase 200-230 VAC

Three-Phase 200-230 VAC

24/48 VDC

Built-in Controller (Network)

Single-Phase 100-120 VAC

Single-Phase 200-240 VAC

24/48 VDC

EAC4 Reversed Motor Linear Cylinder with Guide

EAC4 with Guide
Reversed Motor Type
42 mm x 42 mm
Linear Actuator

Pulse Input

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~70 or ~140

100 or 200

50 ~ 300

Single-Phase 200-230 VAC

Three-Phase 200-230 VAC

24/48 VDC

Built-in Controller (Network)

Single-Phase 100-120 VAC

Single-Phase 200-240 VAC

24/48 VDC

Type

Driver Type

Power Supply

Options

Thrust Force*
(N)

Push Force*
[N]

Stroke
(mm)

EAC6 Straight Type Linear Cylinder

EAC6
Straight Type
60 mm x 60 mm
Linear Actuator

Pulse Input

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~200 or ~400

400 or 500

50 ~ 300

Single-Phase 200-230 VAC

Three-Phase 200-230 VAC

24/48 VDC

Built-in Controller (Network)

Single-Phase 100-120 VAC

Single-Phase 200-240 VAC

24/48 VDC

EAC6 Straight Type Linear Cylinder with Guide

EAC6 with Guide
Straight Type
60 mm x 60 mm
Linear Actuator

Pulse Input

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~200 or ~400

400 or 500

50 ~ 300

Single-Phase 200-230 VAC

Three-Phase 200-230 VAC

24/48 VDC

Built-in Controller (Network)

Single-Phase 100-120 VAC

Single-Phase 200-240 VAC

24/48 VDC

EAC6 Reversed Motor Linear Cylinder

EAC6
Reversed Motor Type
60 mm x 60 mm
Linear Actuator

Pulse Input

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~200 or ~400

400 or 500

50 ~ 300

Single-Phase 200-230 VAC

Three-Phase 200-230 VAC

24/48 VDC

Built-in Controller (Network)

Single-Phase 100-120 VAC

Single-Phase 200-240 VAC

24/48 VDC

EAC6 Reversed Motor Linear Cylinder with Guide

EAC6 with Guide
Reversed Motor Type
60 mm x 60 mm
Linear Actuator

Pulse Input

Single-Phase 100-115 VAC

6 mm or 12 mm Lead

Electromagnetic Brake

~200 or ~400

400 or 500

50 ~ 300

Single-Phase 200-230 VAC

Three-Phase 200-230 VAC

24/48 VDC

Built-in Controller (Network)

Single-Phase 100-120 VAC

Single-Phase 200-240 VAC

24/48 VDC

Repetitive Positioning Accuracy = ±0.02 mm

*Thrust Force = ~70 N (EAC4, 12 mm Lead), ~140 N (EAC4, 6 mm Lead), ~200 N (EAC6, 12 mm Lead) or ~400 N (EAC6, 6 mm Lead)

*Push Force = 100 N (EAC4, 12 mm Lead), 200 N (EAC4, 6 mm Lead), 400 N (EAC6, 12 mm Lead) or 500 N (EAC6, 6 mm Lead)


 

Linear Cylinders

Compact, High Thrust Linear Actuator

Using aluminum for the rod, these motorized cylinders produce high thrust force despite their compact and lightweight body. The unique structure suppresses vibration to achieve improved acceleration characteristics and high-speed positioning operation.

 

Construction

Capable of a Variety of Movements

Offering the ability from low speed to high speed or with light loads or heavy loads, these linear actuators are easier to use and offer high performance regardless of demanding operating conditions.

High-speed is possible with light loads or heavy loads, or even during inching operations.

Quick & Responsive

The high response of the closed loop motor and drive system provides superior short-distance positioning.

Since the AlphaStep AR Series operates synchronously with pulse commands and generates high torque with a compact body, it offers excellent acceleration performance and response

Quick Response


Direction of Motor Installation

Reversed Motor types are provided for all linear actuators. This contributes to a shorter overall length and space savings.

Space Saving

Cable Outlet Direction

Motor cable can be changed to any direction* by simply rotating
the motor. There is no need to leave space behind the motor since
the cable outlet is on one side of the motor, allowing for easy
connection and saving space.

*3 directions for Reversed Motor types

Cable Direction


Application Example

Application Example

Reversed Motor Type

Reversed Motor Type

Reversed Motor types are provided for all linear actuators. This contributes to a shorter overall length and space savings.

Space Saving


Simple Maintenance for Reversed Motor Type

Maintainability has been improved by using Oriental Motor's unique belt tension adjustment mechanism and through the standardization of maintenance parts based on the AR Series.

Thanks to Oriental Motor's unique belt tension adjustment mechanism, belt replacement is easy.

If the screw is loosened, the belt tension is adjusted to an appropriate value by the force of the spring.

Simple Maintenance


Shaft Guide

Shaft Guide

Shaft Guide and Cover

There is no need to design or procure parts for the external guide. Moving parts on the cylinder main unit side are protected, improving equipment safety. This is useful for grease splash prevention in the shaft guide section and the prevention of the infiltration of foreign particles in the linear bush section.


Electromagnetic Brake

Vertical operation is possible with electromagnetic brake. The load position can be held when the power is cut off. Since the work will not fall in case of power failure or disconnection, you can safely use equipment in which the work moves vertically.

Vertical operation

 

Built-in Controller (Network Type)

The burden on the programmable PLC is reduced because the information necessary for operation of the motorized linear slides and cylinders is built into the driver. This simplifies the system configuration for multi-axis control. Set via data setting software, control module (sold separately), or RS-485 communication.

By using a network converter (sold separately), CC-link communication, MECHATROLINK or EtherCAT communication are possible. Operating data, parameter settings or operation commands can be input via the various communication types.

  • The burden on the programmable master controller is reduced and costs are lowered when multiple axes are used.
  • Unifies slaves for compatibility with various networks.
  • Can also handle group sending function between slaves.
  • CC-Link compatibility: Max. 12 axes.
  • MECHATROLINK and EtherCAT compatibility: Max.16 axes.

Built-in Controller (Network)

Operation Type

With built-in controller packages, the operating speed and traveling amount of the motorized linear slides and cylinders are set with operating data and operations performed based on the selected operating data.

Item

Content

Common

Control Method

I/O Control

RS-485 communication

Network Converter Connection

Modbus RTU Protocol Connection

Position Command Input

Set with operating data number
Command range for each point: -8388608~8388607 [steps] (setting unit: 1 [step])

Speed Command Input

Set with operating data number
Command range: 0 ~ 1000000 [Hz] (setting unit: 1 [Hz])

Acceleration / Deceleration Command Input

Set with operating data number or parameters.
Select acceleration/deceleration rate [ms/kHz] or acceleration/deceleration time [sec].
Command range: 0.001 ~ 1000.000 [ms/kHz] (setting unit: 0.01 [ms/kHz])
0.001 ~ 1000.000 [s] (setting unit: 0.001 [s])

Acceleration / Deceleration Control

Velocity filter, movement average filter

Return-To-Home Operation

Return-To-Home Method

2-sensor mode

A return-to-home operation that uses a limit sensor (+LS, -LS).

3-sensor mode

A return-to-home operation using limit sensor and HOME sensor.

Pushing mode

This is the return-to-home operation for pushing to the mechanical end.

Position preset

A function where P-PRESET is input at the desired position to confirm the home position

Set the home position to the desired value.

Positioning Operation

Number of Positioning Points

64 points (No. 0 ~ 63)

Operation Modes

Incremental mode (Relative positioning)

Absolute mode (Absolute positioning)

Operation Functions

Independent operation

A PTP (Point to Point) positioning operation.

Linked operation

A multistep speed-change positioning operation that is linked with operating data.

Linked operation 2

A positioning operation with timer linked that is linked with operating data.
The timer (dwell time) can be set from 0 ~ 50.000 [sec].
(Setting unit: 0.001 [sec])

Push-Motion operation

Continuous pressurizing position operations are preformed with respect to load. Maximum speed of operation is 25 (mm/s).

Start Methods

Operating data selection method

Starts the positioning operation when START is input after selecting M0 ~ M5.

Direct mode (direct positioning)

Starts the positioning operation with the operating data number set in the parameters when MS0 ~ MS5 has been input.

Sequential mode (sequential positioning)

The positioning operation starts in order from operating data No. 0 every time SSTART is input.

Continuous Operation

Number of Speed Points

64 points (No. 0 ~ 63)

Speed-Change Method

Change the operating data number.

Other Operations

JOG Operation

Execute regular feed by inputting +JOG or -JOG.

Automatic Return Operation

When the motor position is moved by an external force while the motor is in a non-excitation state, it automatically returns to the position where is originally stopped.

Absolute Backup

Build an absolute system by using a battery (accessory

Positioning Operation

Positioning operation

Return-To-Home Operation

Equipped with a sequence for return-to-home operation that reduces the burden of the host (master controller) and the hassle of combining programs or sequences.

Return to Home

Continuous Operation

Continuous Operation

Other Operations

JOG Operation (Test Operation)

Automatic Return Operation

 


Main Function

Function

Content

Motor Resolution Setting Function*1

The motor resolution can be changed by the driver without the mechanically operated speed reduction mechanism.
A desired setting can be made from 100~10000 [P/R].

How to obtain the resolution on the actuator
Calculation

Group Send Function (RS-485 communication or via network converter)

Configure a group of multiple axes connected using RS-485 communication, and send commands by group.

Perform simultaneous start and simultaneous operation for multiple axes.

Hardware Overtravel

This function stops the actuator when the mechanical limit is exceeded.

Software Overtravel

This function stops the actuator when exceeding the limit set by the software. Depending on the setting, an alarm can also be output without stopping.

STOP Input (External stop)

This function forcibly stops operation when there is an abnormality or other issue. Select instantaneous stop, deceleration stop, or all windings off (actuator holding force is off) as the stopping method.

Alarm Code Output

Output alarm codes that are occurring.

Alarm History

Even if the power is turned off, up to 10 alarms that have occurred can be stored. This can be used for troubleshooting.

Velocity Filter

This is used to make adjustments when a smooth start/stop or smooth motion at low speed operation is required. Even for sudden operation command changes, this function controls the speed changes of the actuator to prevent them from becoming too large.

Teaching Function*1

Move the load to the target position and store the position data at this time as the positioning data.

I/O Monitoring*1

Check the ON/OFF status of the I/O signals.

Waveform Monitoring*2

Check the operating speed and I/O signals as a waveform.

Extended Functions

The data setting software* and the optional control module enables response to parameter changes, alarm history display and a variety of monitoring to be customized to the needs of the customer. All functions below are for Pulse Input or Built-in Controller (Network) Type unless noted.

*Cable for connection to PC required for data setting software (sold separately** - see Accessories).

**One FREE CC05IF-USB communications cable is available per customer, contact Technical Support for more information.

Extended Functions

Data Setting Software

MEXE02 Data Setting Software

Easy to use data setting software enables data setting and verification of the actual drive by using a computer.

PC Software

I/O Monitoring

The state of I/O wiring to the driver can be verified by computer. This can be used for post-wiring I/O checks or I/O checks during operation.

I/O Monitoring

*Stored Data (Network) type screen shot

Operating Data and Parameter Settings

Operating data and parameter settings can be easily carried out on the computer. Since data settings can be stored, when exchanging a driver, simply transfer the stored data to create the same settings.

*Built-in Controller (Network) Type only

Operating Data

Waveform Monitoring

The operational state of the motor (such as command speed and motor load factor), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.

Waveform Monitoring


Teaching and Remote Operation

Data setting software can be used to drive the motor. This can be used for teaching or test drive purposes.

*Built-in Controller (Network) Type only

Teaching and Remote Operation

*Screenshot of Built-in Controller (Network) type

Alarm Monitoring

When any abnormality arises, the content of the abnormality and the countermeasure can be verified.

Alarm Monitoring


Control Module (sold separately)

OPX-2A Control Module

The data setting software and the control module can both be used together with the EAS Series.

Teaching Function

Teaching can be done using data setting software MEXE02 or the control module OPX-2A (sold separately). The table and rods are moved to the desired position, and the position data at that time is stored as the positioning data.

*Built-in Controller (Network) Type only

Teaching Function

Main Additional Functions from Extended Settings

Item Overview Basic
Setting
Extended 
Settings

Selection of Pulse Input Mode

Select the 1-pulse input or 2-pulse input (negative logic) mode.

Yes Yes

In addition to the normal settings, phase difference input can be set.
- 1-pulse input mode (positive logic/negative logic)
- 2-pulse input mode (positive logic/negative logic)
- Phase difference input (1-multiplication/2-multiplication/4-multiplication)

- Yes

Resolution Setting

Select the resolution with the function switches (D0, D1, CS0, CS1).

Yes Yes

Changes the value of the electronic gear corresponding to each function switch (D0, D1, CS0,CS1).

- Yes

Running Current Setting

Changes the running current setting with the current setting switch (CURRENT)

Yes Yes

Changes the value corresponding to each of 0~F (16 levels) for the current setting switch (CURRENT)

- Yes

Standstill Current Setting

Sets the ratio of the standstill current relative to the running current.

- Yes

Motor Rotational Coordinates Setting

Sets the rotational coordinates of the motor.

- Yes

All Windings On Signal (C-ON input)

The input signal for the excitation of the motor.

Yes Yes

Sets the C-ON input logic for when the power supply is input.

- Yes

Return to Excitation Position Operation during All Windings On Enable/Disable

Sets whether or not to return to the excitation position (deviation 0 position) during all windings on.

- Yes

Alarm Code Signal Enable/Disable

Set to output the code when an alarm occurs.

- Yes

END Output Signal Range Setting

Changes the END output signal range.

- Yes

END Output Signal Offset

Offsets the END output signal value.

- Yes

A-/B- Phase Output

Use for motor position verification

Yes Yes

Timing Output Signal

This is output each time the motor rotates 7.2° (0.4° for output table)

Yes Yes

Velocity Filter Setting

Applies a filter to the operation command to control the motor action.

Yes Yes

Change the value corresponding to each of 0~F (16 levels) for the setting switch.

- Yes

Vibration Suppression Function for Normal Mode

Set to suppress resonant vibration during rotation.

- Yes

Set to suppress vibration during acceleration, deceleration and stopping.

- Yes

Gain Adjustment for Current Control Mode*

Adjusts the position and speed loop gain.

- Yes

Adjusts the speed integration time constant.

- Yes

Sets the damping control vibration frequency.

- Yes

Sets whether to enable or disable damping control.

- Yes

Selection of Motor Excitation Position at Power On

Selects the motor excitation position for when the power is turned on.

- Yes

Control Module Setting

Select whether to use symbols or an absolute value display for the speed display of the control module.

- Yes

Sets the geared motor gear ratio for the speed monitor (The gear ratio for the DGII Series is 1:18)

- Yes

 


Network Gateways

Network Gateways

The communication protocol of the master controller, Factory Automation (FA) network, is converted to Oriental Motor's own RS-485 communication protocol. Connection to Oriental Motor's network compatible products is completed with one RS-485 communication cable.

  • Compatible Networks:
    CC-Link, MECHATROLINK-II, MECHATROLINK-III, EtherCat

*For use with Stored Data (Network) type

EtherCat CC-Link MECHATROLINK


 

SCX11 Universal Controller

universal controller

The SCX11 is a highly-functional and sophisticated controller equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via serial communications such as USB, RS-232C and CANopen.

*For use with Pulse Input Type driver.

 

RS-485 Communication Cable

RS-485 Communication Cable

These cables are used to link drivers when a built-in controller type is being operated in a multi-drop manner.

*For use with Stored Data (Network) type

Item

Length

Applicable Product(s)

CC001-RS4

0.33 ft. (100 mm)

DC Input

CC002-RS4

0.82 ft. (250 mm)

DC Input
AC Input

 

Battery Set

Battery Set

You can build an absolute system that detects absolute positions by connecting the accessory battery (sold separately).

*For use with Stored Data (Network) type

 

Control Options - Control Module

Control Module

The internal driver parameter settings and data settings can be established and changed. They can also be used for speed and I/O monitoring, teaching, and so on.

*For use with Stored Data (Network) type

 

Control Options - Data Setting Software

Communication Cable for Data Setting Software

This communication cable is required for connecting to the computer on which the data setting software is installed.

*One FREE CC05IF-USB communications cable is available per customer, contact Technical Support for more information.

 

Cables

Cables

These cables are used to connect or extend the distance between the motor and driver.

Required (sold separately).

Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.

 

Mounting Plates (Flange or Foot Type)

Mounting Plate

Flange or Foot Type installation plates.

This is convenient for installing the actuator to the surface of the equipment.

 

System Configuration

System Configuration

System Configuration


Part Number Code

Pulse Input Type

Part Number Code

Built-in Contoller (Network) Type

Part Number Code

CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Videos

Electric Motor and Actuator Application

Actuator Application X-Y

Rotary and Linear Actuator Application

Rotary Actuators
Enclosure Fans

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved