AC Motors & Gearmotors

.
Linear Heads

Linear Heads - LS Series

A "linear head" can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors and are also available with many different stroke lengths for use in simple operation such as push, pull, lift and lower.

 

RoHSAdvanced Search


High Thrust Force and Large Transportable Mass

The maximum transportable mass is approximately 1.5 times that of a conventional product. (The specific value varies depending on the basic rack speed.)

  • 220 lb. (100 kg) (4LS type)
  • 66 lb. (30 kg) (2LS type)

Many Stroke Variations

Select the stroke that best suits your specific application

  • 3.94 ~ 39.37 in. (100 ~ 1000 mm): 10 types (4LS type)
  • 3.94 ~ 31.50 in. (100 ~ 800 mm): 8 types (2LS type)

Easy to Achieve Reciprocating Operation

Use the dedicated photomicro sensor set (sold separately) and the limit switches (sold separately) to implement reciprocating motion or immediate stops with ease.

Reciprocating Operation

Flexible Mounting

Each model comes in two types - horizontal and vertical - to allow for mounting in different directions to meet various limitations or installation. Choose the type that best suits your system.

Mounting Direction

Two Installation Directions

Two mounting surfaces are provided. Choose the installation direction that best suits your system.

Installation


Limit Switch (sold separately)

With the limit switches, reciprocating operation can be performed easily. Each set consists of two limit switches, four dogs, limit switch mounting bracket and cover.

Limit Switch


PARP-MS

  • Special Dog Shape - The special dog shape allows signals to be output separately at two moving ends, or at a moving end and an intermediate stop position. Accordingly, control can be implemented easily using the minimum number of limit switches.
  • Easy Position Setting Using Dedicated Limit Switches and Dogs - Since the roller of the limit switch can travel over the dog, multiple point stop operation can be designed by increasing the number of dogs.

Photomicro Sensor (sold separately)

This sensor is used to implement reciprocating motion, return to home operation and detect the position of the rack. By installing a sensor on both sides of the rack, it is possible to detect two signals separately.

Photomicro Sensor


PARP-PS2 (for use with 2LS type) and PARP-PS4 (for use with 4LS type)

  • Compact Size - The photomicro sensor is compact which meets space-saving needs. This makes it possible to decrease dead stroke.
  • Suitable to Ensure Position Detection Repeatability - Ideally suited for position detection repeatability in the case of detecting the shielding plate from the same direction.
  • Two Line Output is Possible - By installing the sensors on both sides of the rack, it is possible to detect separately not only signals of both moving ends, but also signals of moving ends and an intermediate stop position.

 

Product Lineup

Frame Size Application Motor Type Power Supply (VAC) Max. Transportable Mass Basic Speed
Vertical Stroke
(F Type)
Horizontal Stroke
(B Type)
2.36 in. (60 mm) Constant Speed Reversible Motor Single-Phase 110/115 Single-Phase 110/115 60 lb. 0.39 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 0.79 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 1.77 inch/s
Single-Phase 220/230 Single-Phase 220/230
Position Holding Electromagnetic Brake Motor Single-Phase 110/115 Single-Phase 110/115 60 lb. 0.39 inch/s
Single-Phase 220/230 Single-Phase 220/230
Three-Phase 200-230 Three-Phase 200-230
Single-Phase 110/115 Single-Phase 110/115 0.79 inch/s
Single-Phase 220/230 Single-Phase 220/230
Three-Phase 200-230 Three-Phase 200-230
Single-Phase 110/115 Single-Phase 110/115 1.77 inch/s
Single-Phase 220/230 Single-Phase 220/230
Three-Phase 200-230 Three-Phase 200-230
Variable Speed Speed Control Motor Single-Phase 110/115 Single-Phase 110/115 60 lb. 0.39 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 0.79 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 1.77 inch/s
Single-Phase 220/230 Single-Phase 220/230
Pushing Torque Motor Single-Phase 110/115 Single-Phase 110/115 60 lb. 0.39 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 0.79 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 1.77 inch/s
Single-Phase 220/230 Single-Phase 220/230
Frame Size Application Motor Type Power Supply (VAC)   Basic Speed
Vertical Stroke Horizontal Stroke
3.15 in. (80 mm) Constant Speed Reversible Motor Single-Phase 110/115 Single-Phase 110/115 220 lb. 0.39 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 0.79 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 1.77 inch/s
Single-Phase 220/230 Single-Phase 220/230
Position Holding Electromagnetic Brake Motor Single-Phase 110/115 Single-Phase 110/115 220 lb. 0.39 inch/s
Single-Phase 220/230 Single-Phase 220/230
Three-Phase 200-230 Three-Phase 200-230
Single-Phase 110/115 Single-Phase 110/115 0.79 inch/s
Single-Phase 220/230 Single-Phase 220/230
Three-Phase 200-230 Three-Phase 200-230
Single-Phase 110/115 Single-Phase 110/115 1.77 inch/s
Single-Phase 220/230 Single-Phase 220/230
Three-Phase 200-230 Three-Phase 200-230
Variable Speed Speed Control Motor Single-Phase 110/115 Single-Phase 110/115 220 lb. 0.39 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 0.79 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 1.77 inch/s
Single-Phase 220/230 Single-Phase 220/230
Pushing Torque Motor Single-Phase 110/115 Single-Phase 110/115 220 lb. 0.39 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 0.79 inch/s
Single-Phase 220/230 Single-Phase 220/230
Single-Phase 110/115 Single-Phase 110/115 1.77 inch/s
Single-Phase 220/230 Single-Phase 220/230

System Configuration Build a System

Build a complete system online by selecting your base motor and driver and adding all necessary accessories and/or controller.

Photomicro Sensor or Limit Switches

Photomicro Sensor

Flexible Couplings

These dedicated photomicro sensor sets can be installed easily on the LS linear heads. This sensor is used to implement reciprocating motion, return to home operation and detect the position of the rack. By installing a sensor on both sides of the rack, it is possible to detect two signals separately.

Model Applicable Products
PARP-PS2 2LS
PARP-PS4 4LS

Shielding Plate

Use extra shielding plates if the shielding plates included with the photomicro sensor set are not enough to implement the required multipl-point stop operation.

Model Description
LXSP-4 4 pieces included

CR Circuit for Surge Suppression

CR Circuit

This product is used to protect the contacts of the relay or switch used in the forward / reverse circuit section or the instantaneous stop circuit section of a motor.

CR Circuit

EPCR1201-2

Brake Pack

Brake Pack

The SB50W provides instantaneous stop, bi-directional operation and electromagnetic brake control functions integrated into one unit. This brake pack can sense when the thermal protector is opened, ensuring the safety of your equipment. For greater convenience, a function has been added to reset alarms using an external signal.

 

Limit Switches

Mounting Bracket

These dedicated limit switches can be installed easily on the LS linear heads. With the limit switches, reciprocating operation can be performed easily. Each set consists of two limit switches, four dogs, limit-switch mounting brack and cover.

Model Applicable Products
PARP-MS 2LS, 4LS

Dog

Use extra dogs if the dogs included with the limit switch set are not enough to implement the required multiple-point stop operation, etc.

Model Description
LXDT-4 4 pieces included

 


 

Technology Training Videos

ORIENTAL MOTOR offers monthly Live Seminars as well as On Demand Training Videos.

General CatalogNEW! 2012-2013 General Catalog Available

More Products

More Solutions

Ships Next Business Day

Click here to order your copy today!

Motor Sizing Tools

Product Catalog (PDF)

Technology Articles

Reference (PDF)

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube