High-torque, 2-phase bipolar stepper motors and geared type stepper motors offer the optimum performance and value. In addition to offering high torque, the PKP series stepper motors offer more variety of electrical specifications, more frame sizes, encoder options and electromagnetic brake options for the right solution in stepper motors.
Frame Size |
Motor Types |
Available Options |
Current per Phase |
Lead Wires |
Max. Holding Torque |
|
Standard Type (1.8°) |
Encoder |
0.5 or 0.6 A |
4 |
2.8 ~ 5.1 oz-in |
0.02 ~ 0.036 N·m |
|
Standard Type (1.8°) |
Encoder |
1.5 A |
4 |
13.4 ~ 26 oz-in |
0.095 ~ 0.19 N·m |
|
High-Resolution (0.9°) |
Encoder |
12.2 ~ 23 oz-in |
0.086 ~ 0.165 N·m |
|||
Geared Type |
Encoder |
42.5 ~ 112 oz-in |
0.3 ~ 0.8 N·m |
|||
Standard Type (1.8°) |
Encoder |
0.85 ~ 1.5 A |
4 |
28 ~ 52 oz-in |
0.2 ~ 0.37 N·m |
|
Standard Type (1.8°) |
Encoder |
0.28 ~ 2.3 A |
4 |
14.2 ~ 140 oz-in |
0.1 ~ 0.99 N·m |
|
High-Resolution (0.9°) |
0.67 ~ 1.5 A |
42 ~ 116 oz-in |
0.3 ~ 0.82 N·m |
|||
Geared Type |
Encoder |
1.5 or 2.3 A |
28 ~ 2,544 oz-in |
0.2 ~ 18 N·m |
||
Standard Type |
- |
2.3 A |
4
|
14.2 oz-in |
0.1 N·m |
|
Geared Type |
255 ~ 339 oz-in |
1.8 ~ 2.4 N·m |
||||
|
Standard Type (1.8°) |
Encoder |
0.71 ~ 4.2 A |
4 |
105 ~ 440 oz-in |
0.74 ~ 3.1 N·m |
High-Resolution (0.9°) |
1.4 ~ 2.8 A |
99 ~ 320 oz-in |
0.7 ~ 2.3 N·m |
|||
Geared Type |
Encoder |
1.4 ~ 4.2 A |
140.8 ~ 6,224 oz-in |
1 ~ 44 N·m |
||
Standard Type |
- |
1.5 A |
4 |
25.5 oz-in |
0.18 N·m |
|
Geared Type |
30 ~ 44 lb-in |
3.5 ~ 5 N·m |
||||
Standard Type (1.8°) |
- | 4.5 ~ 6.3 A |
4 |
467 ~ 1345 oz-in | 3.3 ~ 9.5 N·m | |
Geared Type |
- |
2,096 ~ 16,992 oz-in |
14.85 ~ 120 N·m |
*Geared stepper motor frame size.
After revising the magnetic design and structure design of the PKP Series, it produces much more torque than the conventional motors of the same size. In addition, torque can be increased in the high-speed range by using high current motors.
If the running current of a PKP Series stepper motor is decreased and the motor is operated at the same torque as the PK Series standard type, current consumption and heat output can be reduced.
Comparison of driver power consumption when low speed torque is tailored to the PK Series standard type stepper motor.
Comparison of stepper motor surface heat output when low-speed torque is tailored to the PK Series standard type
The PKP Series stepper motors provide torque equivalent to a stepper motor of the next larger frame size, contributing to downsizing of equipment.
Flat and lightweight design. The motor can be installed in a narrow space by being flatter.
Harmonic Gear with 50:1 and 100:1 gear ratio available for 2.36 in. (60 mm) frame size.
A hybrid stepper motor is a combination of the variable reluctance and permanent magnet type motors. The rotor of a hybrid stepper motor is axially magnetized like a permanent magnet stepper motor, and the stator is electromagnetically energized like a variable reluctance stepper motor. Both the stator and rotor are multi-toothed.
A hybrid stepper motor has an axially magnetized rotor, meaning one end is magnetized as a north pole, and the other end a south pole. Toothed rotor cups are placed on each end of the magnet, and the cups are offset by half of a tooth pitch.
The number of rotor teeth has doubled to 100 compared to 50 with the standard type stepper motor. As a result, the basic step angle becomes 0.9°/step which is half that of the standard type stepper motor.
These high resolution stepper motors have half the step angle of standard stepper motors. The high resolution type increases motor resolution from 200 steps/revolution to 400 steps/revolution. Smaller step angles can be achieved by half-step driving or microstep driving. Other than having twice as many rotor teeth as standard stepper motors, all other structures are exactly the same as standard stepper motors.
The stopping accuracy improves as the torque increases while minimizing the negative effect of the frictional load.
The PKP Series stepper motors provide torque equivalent to a stepper motor of the next larger frame size, contributing to downsizing of equipment.
If the pulse speed is within resonance region, vibration may increase. Resonance regions can be avoided by switching to a 0.9° high-resolution type stepper motor.
The New SH geared lineup now offers up to 60% more speed than current conventional models and is effective for increasing torque, achieving higher resolution and reducing vibration.
Backlash, which was a reference value in conventional models, is now a specification value.
Unit = arc min (degrees)
Frame Size |
Gear Ratio |
3.6 |
7.2 |
9 |
10 |
18 |
36 |
28 mm (1.10 in.) |
- |
90 (1.5°) |
|||||
42 mm (1.65 in.) |
90 (1.5) |
60 (1°) |
|||||
60 mm (2.36 in.) |
70 (1.17) |
45 (0.75°) |
The CS geared type has increased torque and a large shaft for greater loads without the requirement for a larger gear frame size.
As shown in the structural drawing, by losing gears, the output shaft can be placed at the central axis.
The PLE Series gearhead employs optimized planetary gear mechanism and is composed of fully hardened gears. Sun gear and planetary gears are honed (precision final machining after heat treatment). This technology guarantees extremely high torque density, long life, low backlash, and so on.
*Motor and Gearhead ship separately and must be assembled using the included gasket and screws
Gear |
Gear Ratio |
Backlash (arcmin) |
PLE40 |
5, 10 |
15 |
20, 40 |
19 | |
PLE60 |
5, 10 |
10 |
20, 40 |
12 | |
PLE80 |
5, 10 |
7 |
20, 40 |
9 |
Attach the load to the surface of the flange to fix the load.
Magnetic encoders do not use a light emitter or a light receiver but still use a code wheel and a sensor. Instead of slits, the code wheel has alternating north and south pole magnets on the outer edge of the code wheel. The magnetic sensor senses changes in magnetic polarity when the poles pass by. The end result is the same as the output circuit outputs pulses to a PLC or HMI. Since there's no need to power the light emitter and receiver, the magnetic encoder uses less power than an optical encoder.
Magnetic encoders are more robust than optical encoders in the sense that they can operate better in humid, dusty, or dirty environments. However, magnetic encoders may not work well in an environment with magnetic interference. Magnetic encoders are also offered in rotary, linear, incremental, and absolute types. To enable a magnetic encoder to track absolute positions, multiple magnetic disks are necessary.
An incremental encoder works by providing an A and B pulse output. The counting is done through external electronics. Here, the encoder counter is compared to the commanded position counter (third party electronics). The point where the counting begins depends on the counter in the external electronics and not on the position of the encoder.
Monitoring the current position and detecting positional errors is possible.
By using a detection pulse guaranteed at ±0.36°, more accurate
system control is possible.
The Z-phase signal is output using the excitation home (stable point), so the home sensor (the sensor that detects the home within one rotation, installed on the motor shaft) can be used instead.
It is also easier for the Z-phase output signal and TIM output signal✽ to be used together, increasing the reproducibility of return-to-home.
A rotary encoder is an electro-mechanical device that converts the angular position of a shaft to an analog or digital code. There are two main types: absolute and incremental. Oriental Motor offers incremental types (Line Driver or Voltage (TTL equivalent)) as a standard product for our stepper motors. For an absolute encoder solution, use the AZ Series. For other standard product encoder offerings and motors that correct themselves, contact technical support for assistance.
An incremental encoder provides the incremental change in position of the encoder to the counting electronics. Stepper motors with incremental encoders make it possible to monitor the present position and detect for errors. Position monitoring can be used to detect the position of the motor. For instance, to confirm normal operations, compare commanded position to the actual position.
Use the Index signal for the return-to-home operation. By using the Index signal, the return-to-home point will be detected with higher accuracy than single use of the return-to-home sensor. The index channel is an optional output channel which provides one pulse per revolution.
The Line Driver output offers excellent noise resistance because of the differential output and is capable of longer wiring distance compared to the voltage output.
Encoder Code |
R3E | R3F | R3J | R3EL | R3FL | R3JL |
Resolution |
200 |
400 | 1000 | 200 | 400 | 1000 |
Angular Accuracy |
±0.36° (Motor output shaft conversion value) |
|||||
Output Circuit Type |
Voltage (TTL equivalent) |
Line Driver* |
||||
Output Type |
Incremental |
|||||
Output Signals |
A-phase, B-phase, Z-phase (3 ch) |
|||||
Power Supply Voltage |
5 VDC ±10% |
|||||
Current |
45 mA or less |
30 mA or less |
*26C31 or Equivalent
These products have built-in power-off activated electromagnetic brakes. When power is accidentally cut off due to a blackout or other unexpected events, the electromagnetic brake holds the load in position to prevent it from dropping or moving. Also, when the motor is at standstill, it is held by the electromagnetic brake. It is possible to suppress the heat generated from the motor by turning off the motor current.
Product Name |
PK22 |
PKP23 · PKP24 |
PKP26 |
Type |
Power Off Activated Type |
||
Power Supply Voltage |
24 VDC ± 5% |
||
Power Supply Current (A) |
0.05 |
0.07 |
0.23 |
Static Friction Torque (N·m) |
0.08 |
0.3 |
1.5 |
Brake Operating Time (ms) |
20 |
||
Brake Release Time (ms) |
50 |
||
Time Rating |
Continuous |
For product names, product name-identifying characters are used.
The PKP Series 1.65 in. [42 mm] and 2.22 in. [56.4 mm] frame size are available with a compact and flat connector, which shortens the length of the connectors overhang. In addition, the degree of freedom for the cable outlet direction has been increased because the outlet direction points upward.
Stepper motor lead wire connector can be inserted*1 and the locking mechanism prevents accidental removal*2
Wiring Configuration Options
*1 Except for stepper motor frame size of 20 mm (0.79 in.)
*2 Only motor frame sizes of 35 mm (1.38 in.) 42 mm (1.65 in.), 56.4 mm (2.22 in.) and 60 mm (2.36 in.)
Type |
Flat Connector Type |
Connector Type |
|
Features |
Standard performance |
||
Permissible Radial Load (Max. value) |
42 mm | ||
56.4 mm | |||
Permissible Axial Load |
42 mm | ||
56.4 mm | |||
Speed - Torque Characteristics |
Example of comparison of Torque characteristics with the same size motor |
The CVD driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD series stepper motor drivers offer:
This compact, lightweight 4-axis control CVD driver reduces wiring and saves valuable space. The Multi-Axis Type CVD Series stepper motor drivers offer:
Small, thin, and lightweight stand-alone rotary encoders with an outer diameter of ϕ30 mm can be installed in tight spaces.
Mounting brackets are convenient for installation and securing a stepper motor or geared stepper motor.
This lead wire connection cable with a conveniently crimped connector is for connector-coupled motor, and for connecting motors and drivers.
Encoder cables required for encoder type motors.
Electromagentic Brake cables required for brake type motors.
A cable that directly connects a connector-coupled motor and driver. A motor and driver can be directly connected using the connectors on both ends.
Stepper Motor Linear Actuator Attachment is a linear motion mechanism with a lead screw and resin nut. It saves space and reduces design time compared to a custom-built mechanism. To use with 2-Phase and 5-Phase stepper motors PKP Series frame size 42mm (Round Shaft Type only).
Mechanical dampers suppress stepper motor vibration and improve high-speed performance. An inertia body and silicon gel are hermetically sealed in a plastic case.
(For use with Double Shaft motors)
PKP213D05A PKP213D05A-R2E PKP213D05A-R2EL PKP213D05B PKP214D06A PKP214D06A-R2E PKP214D06A-R2EL PKP214D06B PKP223D15A2 PKP223D15A2-R2E PKP223D15A2-R2EL PKP223D15A2-R2F PKP223D15A2-R2FL PKP223D15A-CS10 PKP223D15A-CS15 PKP223D15A-CS20 PKP223D15A-SG10 PKP223D15A-SG18 PKP223D15A-SG36 PKP223D15A-SG7.2 PKP223D15A-SG9 PKP223D15B2 PKP223D15B-CS10 PKP223D15B-CS15 PKP223D15B-CS20 PKP223D15B-SG10 PKP223D15B-SG18 PKP223D15B-SG36 PKP223D15B-SG7.2 PKP223D15B-SG9 PKP223D15M2 PKP223MD15A PKP223MD15A-R2F PKP223MD15A-R2FL PKP223MD15B PKP225D15A2 PKP225D15A2-R2E PKP225D15A2-R2EL PKP225D15A2-R2F PKP225D15A2-R2FL PKP225D15B2 PKP225D15M2 PKP225MD15A PKP225MD15A-R2F PKP225MD15A-R2FL PKP225MD15B PKP233D15A PKP233D15A-R2E PKP233D15A-R2EL PKP233D15A-R2F PKP233D15A-R2FL PKP233D15B PKP233D15M PKP233D23A PKP233D23A-R2E PKP233D23A-R2EL PKP233D23A-R2F PKP233D23A-R2FL PKP233D23B PKP235D15A PKP235D15A-R2E PKP235D15A-R2EL PKP235D15A-R2F PKP235D15A-R2FL PKP235D15B PKP235D15M PKP235D23A PKP235D23A-R2E PKP235D23A-R2EL PKP235D23A-R2F PKP235D23A-R2FL PKP235D23B PKP242D23A2 PKP242D23A2-H100 PKP242D23A2-H50 PKP243D08A2 PKP243D08A2-R2E PKP243D08A2-R2EL PKP243D08A2-R2F PKP243D08A2-R2FL PKP243D08B2 PKP243D15A2 PKP243D15A2 / PLE40-10B / P00027 PKP243D15A2 / PLE40-20B / P00027 PKP243D15A2 / PLE40-40B / P00027 PKP243D15A2 / PLE40-5B / P00027 PKP243D15A2-CS10 PKP243D15A2-CS15 PKP243D15A2-CS20 PKP243D15A2-CS5 PKP243D15A2-R2E PKP243D15A2-R2E / PLE40-10B / P00027 PKP243D15A2-R2E / PLE40-20B / P00027 PKP243D15A2-R2E / PLE40-40B / P00027 PKP243D15A2-R2E / PLE40-5B / P00027 PKP243D15A2-R2EL PKP243D15A2-R2EL / PLE40-10B / P00027 PKP243D15A2-R2EL / PLE40-20B / P00027 PKP243D15A2-R2EL / PLE40-40B / P00027 PKP243D15A2-R2EL / PLE40-5B / P00027 PKP243D15A2-R2F PKP243D15A2-R2F / PLE40-10B / P00027 PKP243D15A2-R2F / PLE40-20B / P00027 PKP243D15A2-R2F / PLE40-40B / P00027 PKP243D15A2-R2F / PLE40-5B / P00027 PKP243D15A2-R2FL PKP243D15A2-R2FL / PLE40-10B / P00027 PKP243D15A2-R2FL / PLE40-20B / P00027 PKP243D15A2-R2FL / PLE40-40B / P00027 PKP243D15A2-R2FL / PLE40-5B / P00027 PKP243D15A2-SG10 PKP243D15A2-SG10-R2FL PKP243D15A2-SG18 PKP243D15A2-SG18-R2FL PKP243D15A2-SG3.6 PKP243D15A2-SG3.6-R2FL PKP243D15A2-SG36 PKP243D15A2-SG36-R2FL PKP243D15A2-SG7.2 PKP243D15A2-SG7.2-R2FL PKP243D15A2-SG9 PKP243D15A2-SG9-R2FL PKP243D15B2 PKP243D15B2 / PLE40-10B / P00027 PKP243D15B2 / PLE40-20B / P00027 PKP243D15B2 / PLE40-40B / P00027 PKP243D15B2 / PLE40-5B / P00027 PKP243D15B2-CS10 PKP243D15B2-CS15 PKP243D15B2-CS20 PKP243D15B2-CS5 PKP243D15B2-SG10 PKP243D15B2-SG18 PKP243D15B2-SG3.6 PKP243D15B2-SG36 PKP243D15B2-SG7.2 PKP243D15B2-SG9 PKP243D23A2 PKP243D23A2 / PLE40-10B / P00027 PKP243D23A2 / PLE40-20B / P00027 PKP243D23A2 / PLE40-40B / P00027 PKP243D23A2 / PLE40-5B / P00027 PKP243D23A2-CS10 PKP243D23A2-CS15 PKP243D23A2-CS20 PKP243D23A2-CS5 PKP243D23A2-R2E PKP243D23A2-R2E / PLE40-10B / P00027 PKP243D23A2-R2E / PLE40-20B / P00027 PKP243D23A2-R2E / PLE40-40B / P00027 PKP243D23A2-R2E / PLE40-5B / P00027 PKP243D23A2-R2EL PKP243D23A2-R2EL / PLE40-10B / P00027 PKP243D23A2-R2EL / PLE40-20B / P00027 PKP243D23A2-R2EL / PLE40-40B / P00027 PKP243D23A2-R2EL / PLE40-5B / P00027 PKP243D23A2-R2F PKP243D23A2-R2F / PLE40-10B / P00027 PKP243D23A2-R2F / PLE40-20B / P00027 PKP243D23A2-R2F / PLE40-40B / P00027 PKP243D23A2-R2F / PLE40-5B / P00027 PKP243D23A2-R2FL PKP243D23A2-R2FL / PLE40-10B / P00027 PKP243D23A2-R2FL / PLE40-20B / P00027 PKP243D23A2-R2FL / PLE40-40B / P00027 PKP243D23A2-R2FL / PLE40-5B / P00027 PKP243D23A2-SG10 PKP243D23A2-SG10-R2FL PKP243D23A2-SG18 PKP243D23A2-SG18-R2FL PKP243D23A2-SG3.6 PKP243D23A2-SG3.6-R2FL PKP243D23A2-SG36 PKP243D23A2-SG36-R2FL PKP243D23A2-SG7.2 PKP243D23A2-SG7.2-R2FL PKP243D23A2-SG9 PKP243D23A2-SG9-R2FL PKP243D23B2 PKP243D23B2 / PLE40-10B / P00027 PKP243D23B2 / PLE40-20B / P00027 PKP243D23B2 / PLE40-40B / P00027 PKP243D23B2 / PLE40-5B / P00027 PKP243D23B2-CS10 PKP243D23B2-CS15 PKP243D23B2-CS20 PKP243D23B2-CS5 PKP243D23B2-SG10 PKP243D23B2-SG18 PKP243D23B2-SG3.6 PKP243D23B2-SG36 PKP243D23B2-SG7.2 PKP243D23B2-SG9 PKP243D23M2 PKP243MD15A2 PKP243MD15A2-R2F PKP243MD15A2-R2FL PKP243MD15B2 PKP244D08A2 PKP244D08A2-R2E PKP244D08A2-R2EL PKP244D08A2-R2F PKP244D08A2-R2FL PKP244D08B2 PKP244D15A2 PKP244D15A2 / PLE40-10B / P00027 PKP244D15A2 / PLE40-20B / P00027 PKP244D15A2 / PLE40-40B / P00027 PKP244D15A2 / PLE40-5B / P00027 PKP244D15A2-R2E PKP244D15A2-R2E / PLE40-10B / P00027 PKP244D15A2-R2E / PLE40-20B / P00027 PKP244D15A2-R2E / PLE40-40B / P00027 PKP244D15A2-R2E / PLE40-5B / P00027 PKP244D15A2-R2EL PKP244D15A2-R2EL / PLE40-10B / P00027 PKP244D15A2-R2EL / PLE40-20B / P00027 PKP244D15A2-R2EL / PLE40-40B / P00027 PKP244D15A2-R2EL / PLE40-5B / P00027 PKP244D15A2-R2F PKP244D15A2-R2F / PLE40-10B / P00027 PKP244D15A2-R2F / PLE40-20B / P00027 PKP244D15A2-R2F / PLE40-40B / P00027 PKP244D15A2-R2F / PLE40-5B / P00027 PKP244D15A2-R2FL PKP244D15A2-R2FL / PLE40-10B / P00027 PKP244D15A2-R2FL / PLE40-20B / P00027 PKP244D15A2-R2FL / PLE40-40B / P00027 PKP244D15A2-R2FL / PLE40-5B / P00027 PKP244D15B2 PKP244D15B2 / PLE40-10B / P00027 PKP244D15B2 / PLE40-20B / P00027 PKP244D15B2 / PLE40-40B / P00027 PKP244D15B2 / PLE40-5B / P00027 PKP244D23A2 PKP244D23A2 / PLE40-10B / P00027 PKP244D23A2 / PLE40-20B / P00027 PKP244D23A2 / PLE40-40B / P00027 PKP244D23A2 / PLE40-5B / P00027 PKP244D23A2-R2E PKP244D23A2-R2E / PLE40-10B / P00027 PKP244D23A2-R2E / PLE40-20B / P00027 PKP244D23A2-R2E / PLE40-40B / P00027 PKP244D23A2-R2E / PLE40-5B / P00027 PKP244D23A2-R2EL PKP244D23A2-R2EL / PLE40-10B / P00027 PKP244D23A2-R2EL / PLE40-20B / P00027 PKP244D23A2-R2EL / PLE40-40B / P00027 PKP244D23A2-R2EL / PLE40-5B / P00027 PKP244D23A2-R2F PKP244D23A2-R2F / PLE40-10B / P00027 PKP244D23A2-R2F / PLE40-20B / P00027 PKP244D23A2-R2F / PLE40-40B / P00027 PKP244D23A2-R2F / PLE40-5B / P00027 PKP244D23A2-R2FL PKP244D23A2-R2FL / PLE40-10B / P00027 PKP244D23A2-R2FL / PLE40-20B / P00027 PKP244D23A2-R2FL / PLE40-40B / P00027 PKP244D23A2-R2FL / PLE40-5B / P00027 PKP244D23B2 PKP244D23B2 / PLE40-10B / P00027 PKP244D23B2 / PLE40-20B / P00027 PKP244D23B2 / PLE40-40B / P00027 PKP244D23B2 / PLE40-5B / P00027 PKP244D23M2 PKP244MD15A2 PKP244MD15A2-R2F PKP244MD15A2-R2FL PKP244MD15B2 PKP245D08A2 PKP245D08A2-R2E PKP245D08A2-R2EL PKP245D08A2-R2F PKP245D08A2-R2FL PKP245D08B2 PKP245D15A2 PKP245D15A2 / PLE40-10B / P00027 PKP245D15A2 / PLE40-20B / P00027 PKP245D15A2 / PLE40-40B / P00027 PKP245D15A2 / PLE40-5B / P00027 PKP245D15A2-R2E PKP245D15A2-R2E / PLE40-10B / P00027 PKP245D15A2-R2E / PLE40-20B / P00027 PKP245D15A2-R2E / PLE40-40B / P00027 PKP245D15A2-R2E / PLE40-5B / P00027 PKP245D15A2-R2EL PKP245D15A2-R2EL / PLE40-10B / P00027 PKP245D15A2-R2EL / PLE40-20B / P00027 PKP245D15A2-R2EL / PLE40-40B / P00027 PKP245D15A2-R2EL / PLE40-5B / P00027 PKP245D15A2-R2F PKP245D15A2-R2F / PLE40-10B / P00027 PKP245D15A2-R2F / PLE40-20B / P00027 PKP245D15A2-R2F / PLE40-40B / P00027 PKP245D15A2-R2F / PLE40-5B / P00027 PKP245D15A2-R2FL PKP245D15A2-R2FL / PLE40-10B / P00027 PKP245D15A2-R2FL / PLE40-20B / P00027 PKP245D15A2-R2FL / PLE40-40B / P00027 PKP245D15A2-R2FL / PLE40-5B / P00027 PKP245D15B2 PKP245D15B2 / PLE40-10B / P00027 PKP245D15B2 / PLE40-20B / P00027 PKP245D15B2 / PLE40-40B / P00027 PKP245D15B2 / PLE40-5B / P00027 PKP245D23A2 PKP245D23A2 / PLE40-10B / P00027 PKP245D23A2 / PLE40-20B / P00027 PKP245D23A2 / PLE40-40B / P00027 PKP245D23A2 / PLE40-5B / P00027 PKP245D23A2-R2E PKP245D23A2-R2E / PLE40-10B / P00027 PKP245D23A2-R2E / PLE40-20B / P00027 PKP245D23A2-R2E / PLE40-40B / P00027 PKP245D23A2-R2E / PLE40-5B / P00027 PKP245D23A2-R2EL PKP245D23A2-R2EL / PLE40-10B / P00027 PKP245D23A2-R2EL / PLE40-20B / P00027 PKP245D23A2-R2EL / PLE40-40B / P00027 PKP245D23A2-R2EL / PLE40-5B / P00027 PKP245D23A2-R2F PKP245D23A2-R2F / PLE40-10B / P00027 PKP245D23A2-R2F / PLE40-20B / P00027 PKP245D23A2-R2F / PLE40-40B / P00027 PKP245D23A2-R2F / PLE40-5B / P00027 PKP245D23A2-R2FL PKP245D23A2-R2FL / PLE40-10B / P00027 PKP245D23A2-R2FL / PLE40-20B / P00027 PKP245D23A2-R2FL / PLE40-40B / P00027 PKP245D23A2-R2FL / PLE40-5B / P00027 PKP245D23B2 PKP245D23B2 / PLE40-10B / P00027 PKP245D23B2 / PLE40-20B / P00027 PKP245D23B2 / PLE40-40B / P00027 PKP245D23B2 / PLE40-5B / P00027 PKP245D23M2 PKP245MD15A2 PKP245MD15A2-R2F PKP245MD15A2-R2FL PKP245MD15B2 PKP246D15A2 PKP246D15A2 / PLE40-10B / P00027 PKP246D15A2 / PLE40-20B / P00027 PKP246D15A2 / PLE40-40B / P00027 PKP246D15A2 / PLE40-5B / P00027 PKP246D15A2-R2E PKP246D15A2-R2E / PLE40-10B / P00027 PKP246D15A2-R2E / PLE40-20B / P00027 PKP246D15A2-R2E / PLE40-40B / P00027 PKP246D15A2-R2E / PLE40-5B / P00027 PKP246D15A2-R2EL PKP246D15A2-R2EL / PLE40-10B / P00027 PKP246D15A2-R2EL / PLE40-20B / P00027 PKP246D15A2-R2EL / PLE40-40B / P00027 PKP246D15A2-R2EL / PLE40-5B / P00027 PKP246D15A2-R2F PKP246D15A2-R2F / PLE40-10B / P00027 PKP246D15A2-R2F / PLE40-20B / P00027 PKP246D15A2-R2F / PLE40-40B / P00027 PKP246D15A2-R2F / PLE40-5B / P00027 PKP246D15A2-R2FL PKP246D15A2-R2FL / PLE40-10B / P00027 PKP246D15A2-R2FL / PLE40-20B / P00027 PKP246D15A2-R2FL / PLE40-40B / P00027 PKP246D15A2-R2FL / PLE40-5B / P00027 PKP246D15B2 PKP246D15B2 / PLE40-10B / P00027 PKP246D15B2 / PLE40-20B / P00027 PKP246D15B2 / PLE40-40B / P00027 PKP246D15B2 / PLE40-5B / P00027 PKP246D23A2 PKP246D23A2 / PLE40-10B / P00027 PKP246D23A2 / PLE40-20B / P00027 PKP246D23A2 / PLE40-40B / P00027 PKP246D23A2 / PLE40-5B / P00027 PKP246D23A2-R2E PKP246D23A2-R2E / PLE40-10B / P00027 PKP246D23A2-R2E / PLE40-20B / P00027 PKP246D23A2-R2E / PLE40-40B / P00027 PKP246D23A2-R2E / PLE40-5B / P00027 PKP246D23A2-R2EL PKP246D23A2-R2EL / PLE40-10B / P00027 PKP246D23A2-R2EL / PLE40-20B / P00027 PKP246D23A2-R2EL / PLE40-40B / P00027 PKP246D23A2-R2EL / PLE40-5B / P00027 PKP246D23A2-R2F PKP246D23A2-R2F / PLE40-10B / P00027 PKP246D23A2-R2F / PLE40-20B / P00027 PKP246D23A2-R2F / PLE40-40B / P00027 PKP246D23A2-R2F / PLE40-5B / P00027 PKP246D23A2-R2FL PKP246D23A2-R2FL / PLE40-10B / P00027 PKP246D23A2-R2FL / PLE40-20B / P00027 PKP246D23A2-R2FL / PLE40-40B / P00027 PKP246D23A2-R2FL / PLE40-5B / P00027 PKP246D23B2 PKP246D23B2 / PLE40-10B / P00027 PKP246D23B2 / PLE40-20B / P00027 PKP246D23B2 / PLE40-40B / P00027 PKP246D23B2 / PLE40-5B / P00027 PKP246D23M2 PKP246MD15A2 PKP246MD15A2-R2F PKP246MD15A2-R2FL PKP246MD15B2 PKP254D28AA2 PKP254D28AA2-R2E PKP254D28AA2-R2EL PKP254D28AA2-R2F PKP254D28AA2-R2FL PKP254D28BA2 PKP256D28AA2 PKP256D28AA2-R2E PKP256D28AA2-R2EL PKP256D28AA2-R2F PKP256D28AA2-R2FL PKP256D28BA2 PKP258D28AA2 PKP258D28AA2-R2E PKP258D28AA2-R2EL PKP258D28AA2-R2F PKP258D28AA2-R2FL PKP258D28BA2 PKP262FD15AW PKP262FD15AW-H100S PKP262FD15AW-H50S PKP264D14A2 PKP264D14A2 / PLE60-10B / P00028 PKP264D14A2 / PLE60-20B / P00028 PKP264D14A2 / PLE60-40B / P00028 PKP264D14A2 / PLE60-5B / P00028 PKP264D14A2-CS10 PKP264D14A2-CS15 PKP264D14A2-CS20 PKP264D14A2-CS5 PKP264D14A2-R2E PKP264D14A2-R2E / PLE60-10B / P00028 PKP264D14A2-R2E / PLE60-20B / P00028 PKP264D14A2-R2E / PLE60-40B / P00028 PKP264D14A2-R2E / PLE60-5B / P00028 PKP264D14A2-R2EL PKP264D14A2-R2EL / PLE60-10B / P00028 PKP264D14A2-R2EL / PLE60-20B / P00028 PKP264D14A2-R2EL / PLE60-40B / P00028 PKP264D14A2-R2EL / PLE60-5B / P00028 PKP264D14A2-R2F PKP264D14A2-R2F / PLE60-10B / P00028 PKP264D14A2-R2F / PLE60-20B / P00028 PKP264D14A2-R2F / PLE60-40B / P00028 PKP264D14A2-R2F / PLE60-5B / P00028 PKP264D14A2-R2FL PKP264D14A2-R2FL / PLE60-10B / P00028 PKP264D14A2-R2FL / PLE60-20B / P00028 PKP264D14A2-R2FL / PLE60-40B / P00028 PKP264D14A2-R2FL / PLE60-5B / P00028 PKP264D14A2-SG10 PKP264D14A2-SG18 PKP264D14A2-SG3.6 PKP264D14A2-SG36 PKP264D14A2-SG7.2 PKP264D14A2-SG9 PKP264D14AA2 PKP264D14AA2-R2E PKP264D14AA2-R2EL PKP264D14AA2-R2F PKP264D14AA2-R2FL PKP264D14B2 PKP264D14B2 / PLE60-10B / P00028 PKP264D14B2 / PLE60-20B / P00028 PKP264D14B2 / PLE60-40B / P00028 PKP264D14B2 / PLE60-5B / P00028 PKP264D14B2-CS10 PKP264D14B2-CS15 PKP264D14B2-CS20 PKP264D14B2-CS5 PKP264D14B2-SG10 PKP264D14B2-SG18 PKP264D14B2-SG3.6 PKP264D14B2-SG36 PKP264D14B2-SG7.2 PKP264D14B2-SG9 PKP264D14BA2 PKP264D28A2 PKP264D28A2 / PLE60-10B / P00028 PKP264D28A2 / PLE60-20B / P00028 PKP264D28A2 / PLE60-40B / P00028 PKP264D28A2 / PLE60-5B / P00028 PKP264D28A2-CS10 PKP264D28A2-CS15 PKP264D28A2-CS20 PKP264D28A2-CS5 PKP264D28A2-R2E PKP264D28A2-R2E / PLE60-10B / P00028 PKP264D28A2-R2E / PLE60-20B / P00028 PKP264D28A2-R2E / PLE60-40B / P00028 PKP264D28A2-R2E / PLE60-5B / P00028 PKP264D28A2-R2EL PKP264D28A2-R2EL / PLE60-10B / P00028 PKP264D28A2-R2EL / PLE60-20B / P00028 PKP264D28A2-R2EL / PLE60-40B / P00028 PKP264D28A2-R2EL / PLE60-5B / P00028 PKP264D28A2-R2F PKP264D28A2-R2F / PLE60-10B / P00028 PKP264D28A2-R2F / PLE60-20B / P00028 PKP264D28A2-R2F / PLE60-40B / P00028 PKP264D28A2-R2F / PLE60-5B / P00028 PKP264D28A2-R2FL PKP264D28A2-R2FL / PLE60-10B / P00028 PKP264D28A2-R2FL / PLE60-20B / P00028 PKP264D28A2-R2FL / PLE60-40B / P00028 PKP264D28A2-R2FL / PLE60-5B / P00028 PKP264D28A2-SG10 PKP264D28A2-SG10-R2FL PKP264D28A2-SG18 PKP264D28A2-SG18-R2FL PKP264D28A2-SG3.6 PKP264D28A2-SG3.6-R2FL PKP264D28A2-SG36 PKP264D28A2-SG36-R2FL PKP264D28A2-SG7.2 PKP264D28A2-SG7.2-R2FL PKP264D28A2-SG9 PKP264D28A2-SG9-R2FL PKP264D28AA2 PKP264D28AA2-R2E PKP264D28AA2-R2EL PKP264D28AA2-R2F PKP264D28AA2-R2FL PKP264D28B2 PKP264D28B2 / PLE60-10B / P00028 PKP264D28B2 / PLE60-20B / P00028 PKP264D28B2 / PLE60-40B / P00028 PKP264D28B2 / PLE60-5B / P00028 PKP264D28B2-CS10 PKP264D28B2-CS15 PKP264D28B2-CS20 PKP264D28B2-CS5 PKP264D28B2-SG10 PKP264D28B2-SG18 PKP264D28B2-SG3.6 PKP264D28B2-SG36 PKP264D28B2-SG7.2 PKP264D28B2-SG9 PKP264D28BA2 PKP264D28M2 PKP264D42A2 PKP264D42A2 / PLE60-10B / P00028 PKP264D42A2 / PLE60-20B / P00028 PKP264D42A2 / PLE60-40B / P00028 PKP264D42A2 / PLE60-5B / P00028 PKP264D42A2-R2E PKP264D42A2-R2E / PLE60-10B / P00028 PKP264D42A2-R2E / PLE60-20B / P00028 PKP264D42A2-R2E / PLE60-40B / P00028 PKP264D42A2-R2E / PLE60-5B / P00028 PKP264D42A2-R2EL PKP264D42A2-R2EL / PLE60-10B / P00028 PKP264D42A2-R2EL / PLE60-20B / P00028 PKP264D42A2-R2EL / PLE60-40B / P00028 PKP264D42A2-R2EL / PLE60-5B / P00028 PKP264D42A2-R2F PKP264D42A2-R2F / PLE60-10B / P00028 PKP264D42A2-R2F / PLE60-20B / P00028 PKP264D42A2-R2F / PLE60-40B / P00028 PKP264D42A2-R2F / PLE60-5B / P00028 PKP264D42A2-R2FL PKP264D42A2-R2FL / PLE60-10B / P00028 PKP264D42A2-R2FL / PLE60-20B / P00028 PKP264D42A2-R2FL / PLE60-40B / P00028 PKP264D42A2-R2FL / PLE60-5B / P00028 PKP264D42AA2 PKP264D42AA2-R2E PKP264D42AA2-R2EL PKP264D42AA2-R2F PKP264D42AA2-R2FL PKP264D42B2 PKP264D42B2 / PLE60-10B / P00028 PKP264D42B2 / PLE60-20B / P00028 PKP264D42B2 / PLE60-40B / P00028 PKP264D42B2 / PLE60-5B / P00028 PKP264D42BA2 PKP264MD28A2 PKP264MD28A2-R2F PKP264MD28A2-R2FL PKP264MD28AA2 PKP264MD28AA2-R2F PKP264MD28AA2-R2FL PKP264MD28B2 PKP264MD28BA2 PKP266D14A2 PKP266D14A2 / PLE60-10B / P00028 PKP266D14A2 / PLE60-20B / P00028 PKP266D14A2 / PLE60-40B / P00028 PKP266D14A2 / PLE60-5B / P00028 PKP266D14A2-R2E PKP266D14A2-R2E / PLE60-10B / P00028 PKP266D14A2-R2E / PLE60-20B / P00028 PKP266D14A2-R2E / PLE60-40B / P00028 PKP266D14A2-R2E / PLE60-5B / P00028 PKP266D14A2-R2EL PKP266D14A2-R2EL / PLE60-10B / P00028 PKP266D14A2-R2EL / PLE60-20B / P00028 PKP266D14A2-R2EL / PLE60-40B / P00028 PKP266D14A2-R2EL / PLE60-5B / P00028 PKP266D14A2-R2F PKP266D14A2-R2F / PLE60-10B / P00028 PKP266D14A2-R2F / PLE60-20B / P00028 PKP266D14A2-R2F / PLE60-40B / P00028 PKP266D14A2-R2F / PLE60-5B / P00028 PKP266D14A2-R2FL PKP266D14A2-R2FL / PLE60-10B / P00028 PKP266D14A2-R2FL / PLE60-20B / P00028 PKP266D14A2-R2FL / PLE60-40B / P00028 PKP266D14A2-R2FL / PLE60-5B / P00028 PKP266D14AA2 PKP266D14AA2-R2E PKP266D14AA2-R2EL PKP266D14AA2-R2F PKP266D14AA2-R2FL PKP266D14B2 PKP266D14B2 / PLE60-10B / P00028 PKP266D14B2 / PLE60-20B / P00028 PKP266D14B2 / PLE60-40B / P00028 PKP266D14B2 / PLE60-5B / P00028 PKP266D14BA2 PKP266D28A2 PKP266D28A2 / PLE60-10B / P00028 PKP266D28A2 / PLE60-20B / P00028 PKP266D28A2 / PLE60-40B / P00028 PKP266D28A2 / PLE60-5B / P00028 PKP266D28A2-R2E PKP266D28A2-R2E / PLE60-10B / P00028 PKP266D28A2-R2E / PLE60-20B / P00028 PKP266D28A2-R2E / PLE60-40B / P00028 PKP266D28A2-R2E / PLE60-5B / P00028 PKP266D28A2-R2EL PKP266D28A2-R2EL / PLE60-10B / P00028 PKP266D28A2-R2EL / PLE60-20B / P00028 PKP266D28A2-R2EL / PLE60-40B / P00028 PKP266D28A2-R2EL / PLE60-5B / P00028 PKP266D28A2-R2F PKP266D28A2-R2F / PLE60-10B / P00028 PKP266D28A2-R2F / PLE60-20B / P00028 PKP266D28A2-R2F / PLE60-40B / P00028 PKP266D28A2-R2F / PLE60-5B / P00028 PKP266D28A2-R2FL PKP266D28A2-R2FL / PLE60-10B / P00028 PKP266D28A2-R2FL / PLE60-20B / P00028 PKP266D28A2-R2FL / PLE60-40B / P00028 PKP266D28A2-R2FL / PLE60-5B / P00028 PKP266D28AA2 PKP266D28AA2-R2E PKP266D28AA2-R2EL PKP266D28AA2-R2F PKP266D28AA2-R2FL PKP266D28B2 PKP266D28B2 / PLE60-10B / P00028 PKP266D28B2 / PLE60-20B / P00028 PKP266D28B2 / PLE60-40B / P00028 PKP266D28B2 / PLE60-5B / P00028 PKP266D28BA2 PKP266D28M2 PKP266D42A2 PKP266D42A2 / PLE60-10B / P00028 PKP266D42A2 / PLE60-20B / P00028 PKP266D42A2 / PLE60-40B / P00028 PKP266D42A2 / PLE60-5B / P00028 PKP266D42A2-R2E PKP266D42A2-R2E / PLE60-10B / P00028 PKP266D42A2-R2E / PLE60-20B / P00028 PKP266D42A2-R2E / PLE60-40B / P00028 PKP266D42A2-R2E / PLE60-5B / P00028 PKP266D42A2-R2EL PKP266D42A2-R2EL / PLE60-10B / P00028 PKP266D42A2-R2EL / PLE60-20B / P00028 PKP266D42A2-R2EL / PLE60-40B / P00028 PKP266D42A2-R2EL / PLE60-5B / P00028 PKP266D42A2-R2F PKP266D42A2-R2F / PLE60-10B / P00028 PKP266D42A2-R2F / PLE60-20B / P00028 PKP266D42A2-R2F / PLE60-40B / P00028 PKP266D42A2-R2F / PLE60-5B / P00028 PKP266D42A2-R2FL PKP266D42A2-R2FL / PLE60-10B / P00028 PKP266D42A2-R2FL / PLE60-20B / P00028 PKP266D42A2-R2FL / PLE60-40B / P00028 PKP266D42A2-R2FL / PLE60-5B / P00028 PKP266D42AA2 PKP266D42AA2-R2E PKP266D42AA2-R2EL PKP266D42AA2-R2F PKP266D42AA2-R2FL PKP266D42B2 PKP266D42B2 / PLE60-10B / P00028 PKP266D42B2 / PLE60-20B / P00028 PKP266D42B2 / PLE60-40B / P00028 PKP266D42B2 / PLE60-5B / P00028 PKP266D42BA2 PKP266MD28A2 PKP266MD28A2-R2F PKP266MD28A2-R2FL PKP266MD28AA2 PKP266MD28AA2-R2F PKP266MD28AA2-R2FL PKP266MD28B2 PKP266MD28BA2 PKP268D14A2 PKP268D14A2 / PLE60-10B / P00028 PKP268D14A2 / PLE60-20B / P00028 PKP268D14A2 / PLE60-40B / P00028 PKP268D14A2 / PLE60-5B / P00028 PKP268D14A2-R2E PKP268D14A2-R2E / PLE60-10B / P00028 PKP268D14A2-R2E / PLE60-20B / P00028 PKP268D14A2-R2E / PLE60-40B / P00028 PKP268D14A2-R2E / PLE60-5B / P00028 PKP268D14A2-R2EL PKP268D14A2-R2EL / PLE60-10B / P00028 PKP268D14A2-R2EL / PLE60-20B / P00028 PKP268D14A2-R2EL / PLE60-40B / P00028 PKP268D14A2-R2EL / PLE60-5B / P00028 PKP268D14A2-R2F PKP268D14A2-R2F / PLE60-10B / P00028 PKP268D14A2-R2F / PLE60-20B / P00028 PKP268D14A2-R2F / PLE60-40B / P00028 PKP268D14A2-R2F / PLE60-5B / P00028 PKP268D14A2-R2FL PKP268D14A2-R2FL / PLE60-10B / P00028 PKP268D14A2-R2FL / PLE60-20B / P00028 PKP268D14A2-R2FL / PLE60-40B / P00028 PKP268D14A2-R2FL / PLE60-5B / P00028 PKP268D14B2 PKP268D14B2 / PLE60-10B / P00028 PKP268D14B2 / PLE60-20B / P00028 PKP268D14B2 / PLE60-40B / P00028 PKP268D14B2 / PLE60-5B / P00028 PKP268D28A2 PKP268D28A2 / PLE60-10B / P00028 PKP268D28A2 / PLE60-20B / P00028 PKP268D28A2 / PLE60-40B / P00028 PKP268D28A2 / PLE60-5B / P00028 PKP268D28A2-R2E PKP268D28A2-R2E / PLE60-10B / P00028 PKP268D28A2-R2E / PLE60-20B / P00028 PKP268D28A2-R2E / PLE60-40B / P00028 PKP268D28A2-R2E / PLE60-5B / P00028 PKP268D28A2-R2EL PKP268D28A2-R2EL / PLE60-10B / P00028 PKP268D28A2-R2EL / PLE60-20B / P00028 PKP268D28A2-R2EL / PLE60-40B / P00028 PKP268D28A2-R2EL / PLE60-5B / P00028 PKP268D28A2-R2F PKP268D28A2-R2F / PLE60-10B / P00028 PKP268D28A2-R2F / PLE60-20B / P00028 PKP268D28A2-R2F / PLE60-40B / P00028 PKP268D28A2-R2F / PLE60-5B / P00028 PKP268D28A2-R2FL PKP268D28A2-R2FL / PLE60-10B / P00028 PKP268D28A2-R2FL / PLE60-20B / P00028 PKP268D28A2-R2FL / PLE60-40B / P00028 PKP268D28A2-R2FL / PLE60-5B / P00028 PKP268D28B2 PKP268D28B2 / PLE60-10B / P00028 PKP268D28B2 / PLE60-20B / P00028 PKP268D28B2 / PLE60-40B / P00028 PKP268D28B2 / PLE60-5B / P00028 PKP268D28M2 PKP268D42A2 PKP268D42A2 / PLE60-10B / P00028 PKP268D42A2 / PLE60-20B / P00028 PKP268D42A2 / PLE60-40B / P00028 PKP268D42A2 / PLE60-5B / P00028 PKP268D42A2-R2E PKP268D42A2-R2E / PLE60-10B / P00028 PKP268D42A2-R2E / PLE60-20B / P00028 PKP268D42A2-R2E / PLE60-40B / P00028 PKP268D42A2-R2E / PLE60-5B / P00028 PKP268D42A2-R2EL PKP268D42A2-R2EL / PLE60-10B / P00028 PKP268D42A2-R2EL / PLE60-20B / P00028 PKP268D42A2-R2EL / PLE60-40B / P00028 PKP268D42A2-R2EL / PLE60-5B / P00028 PKP268D42A2-R2F PKP268D42A2-R2F / PLE60-10B / P00028 PKP268D42A2-R2F / PLE60-20B / P00028 PKP268D42A2-R2F / PLE60-40B / P00028 PKP268D42A2-R2F / PLE60-5B / P00028 PKP268D42A2-R2FL PKP268D42A2-R2FL / PLE60-10B / P00028 PKP268D42A2-R2FL / PLE60-20B / P00028 PKP268D42A2-R2FL / PLE60-40B / P00028 PKP268D42A2-R2FL / PLE60-5B / P00028 PKP268D42B2 PKP268D42B2 / PLE60-10B / P00028 PKP268D42B2 / PLE60-20B / P00028 PKP268D42B2 / PLE60-40B / P00028 PKP268D42B2 / PLE60-5B / P00028 PKP268MD28A2 PKP268MD28A2-R2F PKP268MD28A2-R2FL PKP268MD28B2 PKP2913D45A PKP2913D45A / PLE80-10B / P00029 PKP2913D45A / PLE80-20B / P00029 PKP2913D45A / PLE80-40B / P00029 PKP2913D45A / PLE80-5B / P00029 PKP2913D45AA PKP2913D45B PKP2913D45B / PLE80-10B / P00029 PKP2913D45B / PLE80-20B / P00029 PKP2913D45B / PLE80-40B / P00029 PKP2913D45B / PLE80-5B / P00029 PKP2913D45BA PKP2913D56A PKP2913D56A / PLE80-10B / P00029 PKP2913D56A / PLE80-20B / P00029 PKP2913D56A / PLE80-40B / P00029 PKP2913D56A / PLE80-5B / P00029 PKP2913D56AA PKP2913D56B PKP2913D56B / PLE80-10B / P00029 PKP2913D56B / PLE80-20B / P00029 PKP2913D56B / PLE80-40B / P00029 PKP2913D56B / PLE80-5B / P00029 PKP2913D56BA PKP296D45A PKP296D45A / PLE80-10B / P00029 PKP296D45A / PLE80-20B / P00029 PKP296D45A / PLE80-40B / P00029 PKP296D45A / PLE80-5B / P00029 PKP296D45AA PKP296D45B PKP296D45B / PLE80-10B / P00029 PKP296D45B / PLE80-20B / P00029 PKP296D45B / PLE80-40B / P00029 PKP296D45B / PLE80-5B / P00029 PKP296D45BA PKP296D63A PKP296D63A / PLE80-10B / P00029 PKP296D63A / PLE80-20B / P00029 PKP296D63A / PLE80-40B / P00029 PKP296D63A / PLE80-5B / P00029 PKP296D63AA PKP296D63B PKP296D63B / PLE80-10B / P00029 PKP296D63B / PLE80-20B / P00029 PKP296D63B / PLE80-40B / P00029 PKP296D63B / PLE80-5B / P00029 PKP296D63BA PKP299D45A PKP299D45A / PLE80-10B / P00029 PKP299D45A / PLE80-20B / P00029 PKP299D45A / PLE80-40B / P00029 PKP299D45A / PLE80-5B / P00029 PKP299D45AA PKP299D45B PKP299D45B / PLE80-10B / P00029 PKP299D45B / PLE80-20B / P00029 PKP299D45B / PLE80-40B / P00029 PKP299D45B / PLE80-5B / P00029 PKP299D45BA PKP299D63A PKP299D63A / PLE80-10B / P00029 PKP299D63A / PLE80-20B / P00029 PKP299D63A / PLE80-40B / P00029 PKP299D63A / PLE80-5B / P00029 PKP299D63AA PKP299D63B PKP299D63B / PLE80-10B / P00029 PKP299D63B / PLE80-20B / P00029 PKP299D63B / PLE80-40B / P00029 PKP299D63B / PLE80-5B / P00029 PKP299D63BA
To locate product CAD and Operator Manuals please search using the product Item Number.