The Mounting Adapter for Linear Actuators is a linear motion mechanism with a lead screw and resin nut. It saves space and reduces design time compared to a custom-built mechanism. Use these with 28 mm and 42 mm frame size 2-Phase and 5-Phase PKP Series stepper motors or AZ Series Hybrid Step-Servo motors with multi-turn absolute position control and sensorless homing.
The Mounting Adapter for Linear Actuators is a linear actuator attachment for use with stepper motors.
This product consists of a lead screw and plastic nut and can be easily assembled without the need for a coupling. It saves space and reduces design time compared to a custom-built mechanism.
Compact with high thrust and high speed. This helps reduce the equipment tact time.
The mechanism has a self-locking capability, making it suitable for load holding applications, such as preventing a load from dropping or moving due to its own weight.
*The phenomenon in which a screw shaft becomes immobile due to friction caused by moving the nut externally is called self-locking.
By using a mounting adapter for linear actuators, space is saved due to the reduced number of parts. The amount of time required for installation and accuracy adjustment can also be reduced. This allows for equipment startup in a shorter time.
The axial bearing mechanism enables direct support of axial loads. This is a highly reliable mounting adapter for linear actuators.
By using a highly wear-resistant plastic nut, backlash variation that increases with travel distance is reduced.
A motor equipped with additional features such as a built-in encoder, electromagnetic brake, and battery-free absolute encoder can be used in combination with a driver that provides low-vibration, low-noise operation, and FA network compatibility.
Combined Motor |
Built-in Battery-Free Absolute Encoder αSTEP AZ Series DC Power Supply Input |
2-Phase/5-Phase Stepper Motors PKP/CVD Series Driver |
External View |
![]() |
![]() |
Features |
|
|
Frame Size |
Motor Series |
Drive Method |
Lead |
StrokeĀ |
Permissible Speed (mm/s) |
Permissible Thrust Load (N) |
Repetitive Positioning Accuracy (mm) |
PKP Series
AZ Series |
Lead Screw |
2 |
50 |
30 |
40 |
±0.05 |
|
100 |
|||||||
9 |
150 |
135 |
|||||
200 |
|||||||
PKP Series |
2 |
50 |
30 |
100 |
|||
100 |
|||||||
12 |
200 |
80 180 |
100 (0 to 80 mm/s) 50 (0 to 180 mm/s) |
||||
300 | |||||||
AZ Series |
2 |
50 |
30 |
100 |
|||
100 |
|||||||
12 |
200 |
80 180 |
100 (0 to 80 mm/s) 50 (0 to 180 mm/s) |
||||
300 |