The AZXD Servo Motor Drivers are suitable for continuous speed control or positioning applications with a large amount of travel since they achieve high torque in the high speed range. These drivers are EtherCAT or EtherNet/IP-compatible. The host control device and driver can be connected with one EtherCAT or EtherNet/IP communication cable, reducing wiring. Advanced operation and function control are included through our MEXE02 software (free download). The basic operations are the same as the AZ Series, making combined use of equipment easy.
The NX Series servo motor drivers allow for easy operation and control of the servo motors. 4 Control Modes are available: Position, Speed, Torque and Tension Control. The driver provides automatic tuning allowing for optimal performance without manual adjustments.
These products use our αSTEP closed loop technology to maintain positioning operation even during abrupt load fluctuations and accelerations without hunting or gain tuning. The rotor position detection sensor monitors the rotation speed and amount. When an overload condition is detected, it will instantaneously regain control using the closed loop mode. When an overload condition continues it will output an alarm signal, thereby providing reliability.
Using energy saving technology provides lower motor heat output with up to 47% less power consumed. Advanced driver technology provides low vibration along with multiple driver types depending on your system configuration. Use the MEXE02 data setting software for easy set up and monitoring.
Product Series |
||||
Features |
Mechanical Absolute |
Wide Variable Speed Range |
Closed Loop, |
Closed Loop, |
Feedback Type |
Mechanical Absolute |
Encoder |
Mechanical Absolute |
Resolver |
Driver Required |
AZX Series |
NX Series |
AZ Series |
AR Series |
Driver Power Input |
AC |
AC |
AC |
AC |
Motor Sizes |
2.36 in. (60 mm) |
1.65 in. (42 mm) |
1.65 in. (42 mm) |
1.65 in. (42 mm) |
Available Options |
Geared Type |
Geared Type |
Geared Type |
Geared Type |
Max. Holding Torque |
180 oz-in up to 220 lb-in |
22 oz-in up to 680 lb-in |
42 oz-in up to 752 lb-in |
42 oz-in up to 320 lb-in |
1.27 N·m up to 25.7 N·m |
0.159 N·m up to 77.2 N·m |
0.3 N·m up to 85 N·m |
0.3 N·m up to 37 N·m |
|
Learn More |
NX Series Tuning-Free Servo Motors |