Three-Phase AC Induction Motors & Gear Motors


60 W ~ 200 W (1/4 HP) Global Standard, High Power

KIIS Series Three-Phase AC Gear Motors

 

KIIS Series Three-Phase AC Gear Motors

  • 60 W (1/12 HP) up to 200 W (1/4 HP)
  • Parallel Shaft, Right-Angle Solid, Right-Angle Hollow Shaft Gear Motors or Round Shaft (no Gear) Type
  • Electromagnetic Brake Available
  • Imperial or Metric Output Shafts
  • Lead Wire or IP66 Terminal Box Types
  • Three-Phase 200-230 VAC

200 W (1/4 HP) Compact, High Power AC Gear Motors

BH Series Three-Phase AC Gear Motors

 

BH Series Three-Phase AC Motors & Gear Motors

  • 200 W (1/4 HP)
  • Parallel Shaft, Right-Angle (Hypoid) Solid, Right-Angle (Hypoid) Hollow Shaft Gear Motors or Round Shaft (no Gear) Type
  • Electromagnetic Brake Available
  • Cable or Terminal Box Types
  • Three-Phase 200-230 VAC

1/2 HP ~ 3 HP High Power AC Gear Motors

Brother Gearmotors Threee-Phase AC Gear Motors

 

Brother Gearmotors Three-Phase AC Gear Motors

  • 400 W (1/2 HP) up to 3 HP
  • Parallel Shaft Helical (Foot Mount or Flange Mount), Right-Angle (Hypoid) Hollow Shaft and Right Angle (Hypoid) Solid Shaft Gear Types
  • IP65 Type & Electromagnetic Brake Available
  • Terminal Box Type
  • Three-Phase 208/230/460 VAC

6 W ~ 150 W Standard AC Gear Motors

World K Series Three-Phase AC Gear Motors

 

World K Series Three-Phase AC Motors & Gear Motors

  • 6 W (1/125 HP) up to 150 W (1/5 HP)
  • Parallel Shaft, Right-Angle Solid, Right-Angle Hollow Shaft Gear Motors
  • Round Shaft or 2-Pole, High Speed (no Gear) Type
  • Electromagnetic Brake Available
  • Lead Wire, Terminal Box and Conduit Box Types
  • Three-Phase 200-230 VAC

AC Gear Motor Comparison

Product Series

KIIS Series Three-Phase AC Gear Motors

BH Series Three-Phase AC Gear Motors

Brother Gearmotors Three-Phase AC Gear Motors

World K Series Three-Phase AC Gear Motors

Three-Phase Gear Motors - KIIS Series

 

Three-Phase Gear Motors - BH Series

 

Three-Phase Gear Motors - Brother Gearmotors

 

Three-Phase Gear Motors - World K Series

 

Output Power

60 W (1/12 HP)
100 W (1/8 HP)
200 W (1/4 HP)

200 W (1/4 HP)

400 W (1/2 HP)
1 HP
2 HP
3 HP

6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
150 W (1/5 HP)

Voltage

Three-Phase 200-230 VAC

Three-Phase 200-230 VAC

Three-Phase 208/230/460 VAC

Three-Phase 200-230 VAC

Gear Types

Parallel Shaft Gear

Right-Angle Hollow Shaft

Right-Angle Solid Shaft

Round Shaft (no Gear)

Parallel Shaft Gear

Right-Angle (Hypoid)
Solid Shaft Gear

Right-Angle (Hypoid)
Hollow Shaft Gear

Round Shaft (no Gear)

Parallel Shaft (Helical) Gear
(Foot or Flange Mount)

Right-Angle (Hypoid)
Solid Shaft Gear

Right-Angle (Hypoid)
Hollow Shaft Gear

Parallel Shaft Gear

Right-Angle Solid Shaft Gear

Right-Angle Hollow Shaft Gear

Round Shaft (no Gear)

Available Options

Lead Wire
IP66 Terminal Box

Cable
Terminal Box
Electromagnetic Brake

Terminal Box

Lead Wire
Terminal Box
Conduit Box
2-Pole High Speed Types

Rated Torque

3.0625 to 1,680 lb-in

11.25 to 530 lb-in

81 to 11,188 lb-in

0.36 to 89 lb-in

Learn More

KIIS Series Three-Phase AC Gear Motors

BH Series Three-Phase AC Gear Motors

Brother Gearmotors Three-Phase AC Gear Motors

World K Series Three-Phase AC Gear Motors

AC Gear Motor Videos

Right-Angle Gearheads

KIIS Gear Motors

Packaging Application

Labeling Application

Injection Application

Inverters
AC Gear Motor Technical Articles



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved