Three-Phase Washdown Gear Motors


Three-Phase IP67 Washdown Gear Motors - FPW Series

Three-Phase Washdown Motors - FPW Series

The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

Output power is available from 25 W (1/30 HP), 40 W (1/19 HP), 60 W (1/12 HP) up to 90 W (1/8 HP) models.

  • Parallel Shaft Gear Motors
  • Three-Phase 200/220/230 VAC


Three-Phase IP65 Washdown Gear Motors - Brother Gearmotors

Three-Phase IP65 Gear Motors

These AC gear motors feature superior efficiency from hypoid or helical gears while offering greater torque output thereby allowing for smaller motors and greater energy saving.

The gears in these AC gear motors are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

  • ie3 Premium Efficiency (1 - 3 HP motors)
  • Class F Insulation / Inverter Duty
  • Three-Phase 208/230/460 VAC


Washdown Gear Motor Comparison

Product Series

FPW Series Three-Phase
IP67 Washdown Gear Motors

Brother Gearmotors Three-Phase
IP65 Washdown Gear Motors

Three-Phase Washdown Gear Motors - FPW Series

 

Three-Phase Washdown Gear Motors - Brother Gearmotors

 

Output Power

25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)

400 W (1/2 HP)
1 HP
2 HP
3 HP

Voltage

Three-Phase 200/220/230 VAC

Three-Phase 208/230/460 VAC

Connection Type

Cable

Terminal Box

Gear Types

Parallel Shaft Gear

Parallel Shaft Helical Gear (Foot or Flange Mount)

Right-Angle (Hypoid) Solid Shaft Gear

Right-Angle (Hypoid) Hollow Shaft Gear

Rated Torque

3.4 to 260 lb-in

81 to 11,188 lb-in

Learn More

FPW Series Three-Phase
IP67 Washdown Gear Motors

Brother Gearmotors Three-Phase
IP65 Washdown Gear Motors


Videos

Washdown Motor Application

FPW Series Product Demo

Enclosure Fans
IP68 Splash Proof Axial Fans
Technical Articles



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved