Enclosure Fans / Covered Axial Fans

Enclosure Fans / Covered Axial Fans

Enclosure Fans / Covered Axial Fans

Enclosure Fans are complete ventilation packages offering exhaust or suction air flow and are designed to provide easy installation, superior ventilation and prevent dust, moisture and foreign objects from entering. The Enclosure Fans are available with an AC or DC input fan type, offered in 3 product classes and 5 outer frame dimensions. Enclosure covers without fans are also available. Installation and maintenance is easy utilizing a square mounting hole.

Enclosure Fans types:

  • Finger Guard IP2X Type
  • Slit Metal Plate IP4X Type
  • Dust and Water Resistant IP43/IP55 Type

Product Lineup

Fan Type

Dimensions

Power Supply

Max Air
Flow*

Max Static
Pressure*

Finger Guard Type
Finger Guard IP2X Type

Outer Frame Dimensions:
6.34 in. (W) x 6.22 in. (H)
[161 mm (W) x 158 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC

77.6 ~ 91.8 CFM

2.2 ~ 2.6 m3/min

0.176 ~ 0.284 inH2O

44 ~ 71 Pa

Single-Phase 115 VAC

95.3 CFM

2.7 m3/min

0.352 ~ 0.368 inH2O

88 ~ 92 Pa

Single-Phase 220/230 VAC

Finger Guard with Filter
Finger Guard IP2X Type with Filter

Outer Frame Dimensions:
6.34 in. (W) x 6.22 in. (H)
[161 mm (W) x 158 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC

49.4 ~ 63.5 CFM

1.4 ~ 1.8 m3/min

0.176 ~ 0.284 inH2O

44 ~ 71 Pa

Single-Phase 115 VAC

67.7 ~ 69.9 CFM

1.92 ~ 1.98 m3/min

0.316 ~ 0.36 inH2O

79 ~ 90 Pa

Single-Phase 220/230 VAC

Slit Metal Plate Type

Slit Metal Plate IP4X Type

Outer Frame Dimensions:
7.09 in. (W) x 7.09 in. (H)
[180 mm (W) x 180 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC

30 ~ 38.8 CFM

0.85 ~ 1.1 m3/min

0.132 ~ 0.196 inH2O

33 ~ 66 Pa

Single-Phase 115 VAC

28.2 ~ 35.3 CFM

0.8 ~ 1 m3/min

0.16 ~ 0.34 inH2O

40 ~ 85 Pa

Single-Phase 220/230 VAC

Outer Frame Dimensions:
11.18 in. (W) x 11.18 in. (H)
[284 mm (W) x 284 mm (H)]

Fan Dimensions:
7.09 in. (W) x 7.09 in. (H)
[180 mm (W) x 180 mm (H)]

Single-Phase 110/115 VAC

282 ~ 293 CFM

8 ~ 8.3 m3/min

0.8 ~ 1.16 inH2O

200 ~290 Pa

Single-Phase 220/230 VAC

Fan Type

Dimensions

Power Supply

Max Air
Flow*

Max Static
Pressure*

IP43 Type

Dust and Water Resistant IP43 Type

Outer Frame Dimensions:
6.18 in. (W) x 6.69 in. (H)
[157 mm (W) x 170 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC

28.2 CFM

0.8 m3/min

0.164 ~ 0.18 inH2O

45 Pa

Single-Phase 115 VAC

25.1 ~ 29.3 CFM

0.73 ~ 0.83 m3/min

0.173 ~ 0.245 inH2O

43 ~ 61 Pa

Single-Phase 220/230 VAC

28.2 ~ 29.3 CFM

0.8 ~ 0.83 m3/min

0.169 ~ 0.245 inH2O


42 ~ 61 Pa

Outer Frame Dimensions:
8.23 in. (W) x 8.90 in. (H)
[209 mm (W) x 226 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC

49.4 ~ 52.9 CFM

1.4 ~ 1.5 m3/min

0.156 ~ 0.176 inH2O

39 ~ 44 Pa

Single-Phase 115 VAC

44.1 ~ 48.4 CFM

1.25 ~ 1.37 m3/min

0.165 ~ 0.225 inH2O

41 ~ 56 Pa

Single-Phase 220/230 VAC

44.1 ~ 48.4 CFM

1.25 ~ 1.37 m3/min

0.161 ~ 0.225 inH2O

40 ~ 56 Pa

IP55 Type

Dust and Water Resistant IP55 Type

Outer Frame Dimensions:
6.18 in. (W) x 6.69 in. (H)
[157 mm (W) x 170 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC

9.8 ~ 11.9 CFM

0.28 ~ 0.34 m3/min

0.152 ~ 0.188 inH2O

38 ~ 47 Pa

Single-Phase 115 VAC

12.0 ~ 14.5 CFM

0.34 ~ 0.41 m3/min

0.181 ~ 0.253 inH2O

45 ~ 63 Pa

Single-Phase 220/230 VAC

12.0 ~ 14.5 CFM

0.34 ~ 0.41 m3/min

0.169 ~ 0.253 inH2O

42 ~ 63 Pa

Outer Frame Dimensions:
8.23 in. (W) x 8.90 in. (H)
[209 mm (W) x 226 mm (H)]

Fan Dimensions:
4.69 in. (W) x 4.69 in. (H)
[119 mm (W) x 119 mm (H)]

24 VDC

16.5 ~ 21.1 CFM

0.47 ~ 0.6 m3/min

0.132 ~ 0.184 inH2O

33 ~ 46 Pa

Single-Phase 115 VAC

18.4 ~ 21.5 CFM

0.52 ~ 0.61 m3/min

0.149 ~ 0.225 inH2O

37 ~ 56 Pa

Single-Phase 220/230 VAC

18.4 ~ 21.5 CFM

0.52 ~ 0.61 m3/min

0.136 ~ 0.225 inH2O

34 ~ 56 Pa


 

Enclosure Fans

What is an Enclosure Fan?

An Enclosure Fan is a combination package consisting of an axial flow fan and peripheral equipment (cover, filter media, frame and finger guard). It is suitable for cooling a control box or other enclosure.

Enclosure Fans

Enclosure Fan Types

Fan Types

Air Flow - Static Pressure

The degree of protection and safety can be significantly improved by installing a finger guard, filter and cover, but the Air Flow - Static Pressure Characteristics differ from the fan only.

Air Flow

Application Example

Example


Easy Installation

Easy Installation

Cut Out

Fan Selection

Finger Guard IP2X Type

The equipment is protected against ingress of fingers.

Finger Guard Fan

Slit Metal Plate IP4X Type

The equipment is protected against ingress of wires (with a diameter of 1 mm min.).

Slit Metal Type

Dust and Water Protection IP43 Type

The equipment is protected against ingress of wires (with a diameter of 1 mm min.) and sprayed water (coming from directions within a range of 60° relative to the vertical plane).

IP43 Type

Dust and Water Resistant IP55 Type

The equipment is protected against the ingress of dust and water jets (from all directions).

IP55 Type


Degree of Protection

IP codes indicate the grade of watertight and dust-resistant performance specified under EN60529.

IP Ratings

Achieve Energy Saving and Low-Noise Operation with Fan Thermostat

Thermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.



Thermostat

Thermostat

Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

Type

Item

Fahrenheit (°F)

AM2-WA1

Centigrade (°C)

AM2-XA1

 

Finger Guard Cover Panels (IP2X)

Cover Panel

Additional cover panel used with enclosure fan to increase ventilation.

Item

Dimensions

C-GM

6.34 in. (W) X 6.22 in. (H)
[161 mm (W) X 158 mm (H)]


Finger Guard Cover Panels with Filter (IP2X)

Cover with Filter

Additional cover panel used with enclosure fan to increase ventilation.

Item

Dimensions

C-GFM

6.34 in. (W) X 6.22 in. (H)
[161 mm (W) X 158 mm (H)]

 


Slit Metal Cover Panels with Filter (IP4X)

Slit Metal Cover

Additional cover panel used with enclosure fan to increase ventilation.

Item

Dimensions

C-SM18

7.09 in. (W) X 7.09 in. (H) 
[180 mm (W) X 180 mm (H)]

C-SL

11.18 in. (W) X 11.18 in. (H) 
[284 mm (W) X 284 mm (H)]


Dust and Water Resistant Cover Panels with Filter

IP43 & IP55 Covers

Additional cover panel used with enclosure fan to increase ventilation.

 

Item

Dimensions

IP Rating

C-PM

6.18 in. (W) X 6.69 in. (H) 
[157 mm (W) X 170 mm (H)]

IP43

C-PWM

IP55

C-PL

8.23 in. (W) X 8.90 in. (H) 
[209 mm (W) X 226 mm (H)]

IP43

C-PWL

IP55


Replacement Filters

Filters

Replacement filters forEnclosure Fans.
Sold in packages of 5 filters.

Item

Applicable Products

C-MGM

For use with 6.34 in. (W) X 6.22 in. (H) [161 mm (W) X 158 mm (H)] Finger Guard IP2X Type Enclosure Fans

C-MSM18

For use with 7.09 in. (W) X 7.09 in. (H) [180 mm (W) X 180 mm (H)] Slit Metal Plate IP4X Type Enclosure Fans

C-MSL

For use with 11.18 in. (W) X 11.18 in. (H) [284 mm (W) X 284 mm (H)] Slit Metal Plate IP4X Type Enclosure Fans

C-MPM

For use with 6.18 in. (W) X 6.69 in. (W) [157 mm (W) X 170 mm (H)] Dust and Water Resistant IP43 Type Enclosure Fans.

C-MPL

For use with 8.23 in. (W) X 8.9 in. (H) [209 mm (W) X 226 mm (H)] Dust and Water Resistant IP43 Type Enclosure Fans.

C-MPWM

For use with 6.18 in. (W) X 6.69 in. (W) [157 mm (W) X 170 mm (H)] Dust and Water Resistant IP55 Type Enclosure Fans.

C-MPWL

For use with 8.23 in. (W) X 8.9 in. (H) [209 mm (W) X 226 mm (H)] Dust and Water Resistant IP55 Type Enclosure Fans.


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Videos

Easy Installation

Thermostat

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved