30 mm Frame Size Stepper Motor Linear Actuator for Precision Motion

Precise linear motion with effortless integration

Torrance, CA – February 20, 2025

Stepper Motor Linear Actuator Attachment

Oriental Motor is pleased to introduce the new 30 mm frame size Stepper Motor Linear Actuator Attachment, designed to deliver precise linear motion with effortless integration. This innovative attachment simplifies motion control applications by eliminating the need for additional assembly and adjustment.

Key Features:

  • Seamless Integration: Features a lead screw and resin nut mounted directly to the motor.
  • High Performance: Provides up to 40 N of thrust force with built-in self-locking capability, ensuring stability.
  • Flexible Speed Options: Achieves speeds of up to 30 mm/s with a 2 mm lead or up to 135 mm/s with a 9 mm lead, accommodating a wide range of motion control needs.

Compatible Products:

  • PKP Series 28 mm frame size 2 and 5-phase stepper motors except for geared type.
  • Use with CVD drivers for optimal performance.

To learn more about the Stepper Motor Linear Actuator Attachment products, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/linear-actuators/stepper-motor-linear-actuator-attachment.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stepper Motor Linear Actuator Attachment


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.