RS-485 Communication Type Driver for BLS Series Brushless Motors Released

RS-485 Communication Type Driver for BLS Series Brushless Motors

Reliable and improved speed control for BLS Series brushless motors.


Torrance, CA – April 8, 2025

Oriental Motor USA Corporation is pleased to announce the launch of the RS-485 Communication Type Driver for the BLS Series Brushless Motors. Designed to meet the growing demands of the Factory Automation (FA) market, this new driver utilizes Modbus (RTU) protocol, enabling seamless data exchange and efficient device control. The release reaffirms Oriental Motor's commitment to delivering innovative, high-performance solutions tailored for industrial applications.
The RS-485 Communication Type Driver comes with key features designed to simplify operations and enhance performance:

  • Modbus (RTU) Protocol Support: Allows easy integration with PLCs, PCs, or touch panels for smooth control of operations, including start and stop functions.
  • Effortless Configuration: Intuitive setup via the Support Software MEXE02 enables users to configure system performance with minimal effort.

Why Choose the BLS Series?

The BLS Series Brushless Motors offer a simple, high-performance speed control solution—perfect for upgrading systems or powering new applications. Designed as a simple speed control solution for users seeking better performance than traditional three-phase AC motors with inverters, the BLS Series combine the simplicity of AC motors with the advanced features of brushless technology.
Key Benefits

  • Energy Efficient – Reduce electricity costs with high-efficiency operation
  • Compact & Versatile – Ideal for conveyors, agitators, and more
  • Long Life – Up to 40,000 hours of service life
  • Flexible Gear Options – Choose from standard or long-life gearheads: parallel shaft, hollow shaft flat gear, or round shaft
  • Enhanced Control – Delivers better performance than traditional three-phase AC motors with inverters

Seamless Integration

The RS-485 Communication Type Driver pairs effortlessly with all existing BLS motors, ensuring compatibility and flexibility for users who require enhanced communication capabilities in their systems.

###

ABOUT ORIENTAL MOTOR
Oriental Motor USA Corporation has been at the forefront of motion control technology for over a century. With a diverse product portfolio ranging from motors and actuators to network products and cooling fans, Oriental Motor provides innovative solutions that meet the unique needs of industrial automation. Headquartered in Torrance, California, the company prides itself on precision, quality, and exceptional customer support. For more information, visit www.orientalmotor.com.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed
BLS Series Brushless DC Motors


©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.