Oriental Motor New Motions News

News from Oriental Motor | August 2014 | Click here if you cannot view this e-mail.
Stepper
Motors
Servo
Motors
AC
Motors
Brushless
Motors
Linear
Actuators
Rotary
Actuators
Network Products Cooling
Fans
 
 August 2014 – NEW! Introducing the New EAS and EAC Series Linear Slides and Cylinders

NEW! - High Performance Linear Actuators

Oriental Motor USA is proud to introduce our newest and most cost effective linear actuators, the EAS Series motorized linear slides and the EAC Series motorized cylinders. Capable of operating from low speed to high speed and with light loads or heavy loads, these motorized linear slides and cylinders are easier to use and offer high performance regardless of demanding operating conditions.

Available in a traditional Straight type or now with our space saving Reversed Motor type at the same price, these actuators are designed to maximize space and provide simple maintenance. The EAC cylinder comes with or without a guide for maximum design flexibility. Constructed with a ball screw drive method the EAS and EAC series have a maximum horizontal transportable mass of 60 kg, maximum vertical transportable mass of 30 kg.

The EAS and EAC Series are equipped with the AR Series motor and driver package, which means a common drive platform for many actuator applications including motor and driver only if required. 2 types of EAS and EAC Series drivers are available to match the requirements of the host PLC (Master Controller): Built-in Controller (Stored Data) with Modbus (RTU) or Pulse Input Type.

The EAS and EAC Series’ key features are:.

  • Quick positioning
  • Large Transportable Mass
  • Built-in Controller (Stored Data) Type with Modbus (RTU) or Pulse Input Type drivers
  • Straight Type or Reversed Motor Type, same price

Learn more about the EAS and EAC Series online

 

EAS Series EAS Series EAC Guide Cover
EAS EAC EAC Guide Cover

 

Technical Overview of our All New, Easy to Use Brushless DC Speed Control System, BMU Series

The BMU Series is all new, with a new brushless motor design, new gearhead and new driver. Here is our technical document sharing what is new and the benefits of the design.

 

 

Learn more about the BMU Series online.

What is the simple difference between AC, Brush or Brushless DC motors?

Want to learn more about the basic construction, how they work and understand more on efficiency, maintenance and operation, this short technical overview gives some simple insight into the basics of each motor type and some items to consider.

Find out the simple difference between an AC, Brush and Brushless DC motor.

 

PRODUCT AND TECHNOLOGY TRAINING

Servo Systems

V Cube

October 21, 2014
10:30 AM CST and 3:00 PM CST

This course will cover servo motor fundamentals as well as technology developed by Oriental Motor. The NX servo functionality, features, benefits and application examples will be covered.

For additional training, visit our
On-Demand Training Library.

INDUSTRY TRADE SHOWS

Visit Us at These Upcoming Trade Shows

IMTS 2014 September 8-13, 2014
McCormick Place
Chicago, IL
Booth #N-6295
DEX Expo October 28, 2014
Mississauga Convention Center
Mississauga, ON

MD&M Minnesota October 29-30, 2014
Minneapolis Convention Center
Chicago, IL
Booth #N-6295

Pack Expo 2014 November 2-5, 2014
McCormick Place,
Chicago, IL
Booth #: E-7822

Oriental Motor Events Calendar

ORDER LITERATURE

Oriental Motor Company Digest CatalogNEW! - Oriental Motor Company Digest Catalog featuring simple overviews and product comparisons for easy identification of key features.

Oriental Motor EAS / EAC Series Digest CatalogNEW! - EAS / EAC Series digest designers catalog featuring a simple overview and product guide.

Click here to order your free copy today!

New Products
View our New Products page to see all of Oriental Motor's newest products.

Careers at Oriental Motor USA Corp.

We are expanding our sales team and are seeking the right candidate to provide our customers with exceptional service:

  • Outside Sales
    • Boston Office
    • Los Angeles
    • North Carolina
  • Customer Service Representative
    • Los Angeles
  • Technical Support
    • Chicago

For consideration and additional information, visit our career page.

Oriental Motor Can-Do! Ask an Oriental Motor Engineer a Question: We're Here to Help!

Oriental Motor's Engineering Team is just a click away. Send your motion control questions to Oriental Motor's engineers and we'll publish their response on our Motion Control Forum.

Below is this month's "Question of the Month"

BMU Series for Conveyor Application

Q: Currently I run at 2 speeds and on one of them i have the need to manually slow the motor down and then speed it back up. This has been done with a stepper motor controlled through a PC via keyboard commands. I've been reading the manual on this BMU460SA-50A-3 system and it looks like a very promising replacement for my current control system.

If I understand correctly you can have 4 pre set rotation speeds / directions and can also vary the speed both up and down on the fly, correct? Your info states a rated torque of 76 lb-in and a Permissible Load Inertia of 12000 oz-in². If I understand Permissible Load Inertia right, this would be how much of a work load is in the system that the motor is able to overcome to start rotation, correct? I've attempted to look up "oz-in²" to understand better if this value is greater than, or less than the motors rated torque of 76 lb-in. I've not had any luck. Would you be kind enough to clarify?

Click here to read the full response.


Connect with Us:



ORIENTAL MOTOR USA 1001 KNOX STREET | Torrance, CA | 90502
Tech support: 1-800-GO-VEXTA (468-3982)
--------------------------------------------------------------------------------------------------------------
Privacy Notice: Oriental Motor respects your privacy. "New Motion" newsletter is strictly controlled and distributed by Oriental Motor. We never release your e-mail address to third parties.