Cooling Fans - Thermal Management

Cooling Fans

Cooling Fans - Thermal Management

Today's comfortable life and society is supported by advanced control systems, which may present many heat sources. To operate these devices 24 hours a day, 365 days a year, the devices require appropriate heat designs and heat measures.

Oriental Motor offers a wide range of cooling fan products centered on thermal management to meet these requirements.

  • Axial fans for ventilation and cooling
  • Centrifugal fans / blowers for cooling, drying and high static pressure
  • Cross flow fans for wide uniform airflow
  • Enclosure fans for ventilation and cooling inside a control box
  • Thermostats to automatically turn on and off cooling devices.

Read More...

 


Axial Fans

Axial Fans

Axial fans use a propeller to generate airflow in the direction of the axis of rotation.

  • AC or DC Input
  • Alarm Options
  • Long-Life Models (100,000 hours)
  • Thermostats & Other Accessories Available
  • Max. Air Flow up to 883 CFM (25 m3/min)

Centrifugal Fans / Blowers

Centrifugal Fans / Blowers

Centrifugal fans / blowers provide directional air flow by maximizing static pressure, making them optimal for spot cooling and for air flow through a duct.

  • AC or DC Input
  • Alarm Options
  • Thermostats & Other Accessories Available
  • Max Air Flow up to 318 CFM (9 m3/min)

Cross Flow Fans

Cross Flow Fans

Cross Flow Fans deliver wide, uniform air flow. These fans provide right-angle air flow and a rectangular shape, allowing for installation in corners and space saving. Cross Flow Fans are suitable for cooling circuit boards or other applications requiring wide and uniform air flow such as air curtains.

  • AC or DC Input
  • Alarm Options
  • Thermostats & Other Accessories Available
  • Max. Air Flow up to 240 CFM (6.8 m3/min)

Enclosure Fans

Enclosure Fans

Using axial flow fans, modular products combine a fan with external hardware and covers to reduce problems caused by dust or water.

  • AC or DC Input
  • Complete Assembly
  • IP2X, IP4X, IP43 or IP55 Models
  • Suction or Exhaust Type

Thermostats

Thermostat

A fan thermostat automatically performs ON and OFF fan control in accordance with temperature fluctuation inside the equipment. It contributes to the equipments environmental performance such as energy saving and low-noise operation.

  • Increased Operation Temperature Accuracy and Reset Temperature Accuracy
  • Centigrade (°C)

Applications and Classifications

The features of cooling fans differ according to their air-blowing system.

Ventilation, Cooling, Drying and Suction

Device Ventilation and Cooling

The large air flow of axial fans is suitable for ventilation and cooling inside electronic devices.

Cooling Densely Mounted Devices

Enables energy-saving and less wiring compared to use multiple fans.

   
Ventilation Cooling Solution

Axial Fans

Axial Fans

Air-Blow Cooling or Drying

Centrifugal fans / blowers offering high static pressures are suitable for the air-blow cooling of work pieces following heat treatment.

Cooling with High Static Pressure

The high static pressure of centrifugal fans / blowers makes them suitable for cooling used together with thick filters that are subject to significant pressure losses.

   
Cooling High Static Pressure Solution

Centrifugal Fan

Centrifugal Fans / Blowers

Uniform Cooling or Drying

Cross flow fans are suitable for the air-blow cooling of wide areas.

Cooling of Long and Thin Space

Suitable for air-blow cooling of long and thin spaces, such as where electronic devices are installed.

   
Drying Cooling Solution

Cross Flow Fans

Cross Flow Fans

 

Easy Installation and Measures for Preventing Finger, Objects, Water Droplets and Dust from Entering

Easy Installation and Easy Maintenance

The enclosure fan can be easily installed from the outside. The filter can be replaced from outside the equipment and maintenance is also easy.

Ventilation and Cooling Inside Control Box

Suitable for ventilation and cooling inside a control box installed, provides protection from foreign objects, dust and water. Improves the reliability of the entire control box.

   
Easy Installation Cooling Solution

Enclosure Fans

Enclosure Fans

 

Automatically Turning the Cooling Fan ON/OFF

Automatically Turning it ON/OFF with a Set Temperature

The cooling Fan is automatically turned ON or OFF when the temperature inside the equipment reaches the temperature switch setting.

Example

*Example of combination with cooling fan

Solution

Thermostat

Thermostats

 




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved