We offer motion control solutions to meet the needs of key industries. Our motors ensure reliable performance for medical devices and surgical equipment. In semiconductor manufacturing, our products deliver high accuracy in cleanroom environments for wafer processing and assembly. For food packaging, our motors and actuators optimize automation for tasks like labeling.

Select the product that best suits your specific application to achieve optimal results.

Medical

Semiconductor

Food Packaging

Medical Applications Semiconductor Applications Food Packaging

We provide more than 50,000 types of products around the world with quick delivery anytime, anywhere, centered on small industrial precision motors. We also have a highly specialized support system.

High quality and high variety Full support system Quick Delivery Expand globally

 

Item Number Search



CVD Multi-Axis Driver with Mounting Plate

The CVD drivers lineup has expanded with a multi-axis EtherCAT compatible driver that includes a mounting plate for easier installation. A clear plastic cover is also offered as an accessory for additional protection.

 

200 W (1/4 HP) Stainless Steel Type Brushless DC Motor

200 W (1/4 HP) Stainless Steel Type Brushless DC Motor

We have introduced a 1/4 HP BLDC flat gear motor that’s made entirely with stainless steel and meets the stringent demand for high-temperature, high-pressure washdown environments. Please contact our team for more information.

 


11.81 in. (300 mm) MRS Series Axial Fan

11.81 in. (300 mm) MRS Series Axial Fan

We’ve expanded our AC axial fan lineup with a powerful new 300 mm model, delivering exceptional airflow to enhance cooling efficiency in large-scale equipment with high pressure loss.

 


PKP Series 0.51 in. (13 mm) Frame Size Stepper Motors

PKP 13 mm High-Torque Stepper Motors

The PKP Series high torque stepper motors now offer a 0.51 in. (13 mm) frame size for precise motion in an even smaller package. Standard and zero-backlash Harmonic Geared types are available.

BMU Series Brushless Motors 400 W Single-Phase 200-240 VAC

BMU Series Brushless Motors 400 W Single-Phase 200-240 VAC

The BMU Series Brushless Motors now include 400 W single-phase 200-240 VAC drivers.

 


BLE2 Series Brushless Motors
200 W Single-Phase 100-120 VAC, 400 W Single-Phase 200-240 VAC

The BLE2 Series Brushless Motors now include 200 W single-phase 100-120 VAC and 400 W single-phase 200-240 VAC drivers.

 


IP65 Type Rotary Encoders

IP65 Type Rotary Encoders

Our standalone magnetic encoders lineup now includes an IP65 type. With resolutions up to 4,000 P/R, these rotary encoders can improve precision on the mechanism level in washdown or dusty environments.

 


Guide to Carbon Neutrality

Guide to Carbone Neutrality

Environmental considerations related to automation are attracting more attention as major nations announce carbon neutrality policies. Check out our products and services with hints about getting started with carbon neutrality.


 

Modular Automation

Modular Automation

The Modular Automation concept is based on the next generation of assembly lines using a modular, mobile, battery based system that can change form easily for assembling small lots or a variety of products.


2025 Product Guide

View our latest 2025 Product Guide.

 


 

Application Solutions for Factory Automation

Product eBook

Find the best products for your automated machine with our online Application Solutions brochure.

 

Choosing the Right Speed Control Motor

Product eBook

Simple and advanced speed control options are available based on your specific needs.

 

 


Product Selection Guide

Choose from operation conditions and application types to find the appropriate product for your machine's needs. Compare products based on your specific requirements.


Motor Sizing Forms

Designed to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.

 

Service & Support

Service & Support

Products and technology are only valuable when coupled with skilled people and services to support them. Our Technical Support Team is available 15 hours a day, via phone, e-mail or live chat and offer advanced industry knowledge to help size and recommend the ideal motion products.

  • 800 Technical Support
  • Engineering & Application Engineering
  • Motor Sizing & Selection

Engineering Notes

 

 

Events

Events

Come Visit Oriental Motor and see the Latest Products and Technology:





©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved