NEW BLH Series Brushless DC Motor Connector Type

New BLH Series Brushless DC Motor Connector Type

All New Motor, All New Connector

Torrance, CA – May 4, 2022

Oriental Motor USA is pleased to announce the expansion of the popular BLH Series brushless DC motor line-up to include the all-new Connector Type motors.
 
The BLH Connector Type features an all-new motor with a motor connector to attach a single motor cable. The original BLH design used a connection cable between the motor lead wires and the driver. The same 3 driver types are available with the new Connector Type and has an “H” designated in its product code.

Traditional gearheads designed for use with the classic BLH design is also compatible with the new Connector Type. In addition, a new CS (Center Shaft) gearhead with increased torque and larger overhung load is exclusively available for the new Connector Type.

The 42mm and 60mm frames both offer two power outputs under the each frame size. The 42mm frame size is available with 15W and 30W power outputs and the 60mm is available with 30W and 50W power outputs.

The key features of the new BLH Series Connector Type:

  • New connector makes setup quick and easy
  • Traditional BLH gearheads are compatible with the new Connector Type
  • New CS gearhead is available exclusively for the new Connector Type
  • 42mm and 60mm frame sizes available with two power outputs each
    • 42mm available with 15W and 30W
    • 60mm available with 30W and 50W
  • New misty gray paint differentiates the new motor and gearhead from traditional design

To learn more about Oriental Motor’s new and classic BLH Series brushless DC motors, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at:
https://www.orientalmotor.com/brushless-dc-motors-gear-motors/brushless-dc-motors-gear-motors-blh.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.