New DR Series Compact Linear Actuator Expanded Frame Sizes

Now Available with 20 mm and 28 mm Rolled Ball Screw Frame Sizes

Torrance, CA – October 05, 2021

Oriental Motor is pleased to announce the latest addition to the expanded line-up of our popular AZ Series with the expanded line-up of the DR Series compact linear actuator.

The DR Series compact linear actuator is a high precision ball screw actuator fitted with our AZ Series stepper motor with absolute mechanical encoder.  The absolute encoder is a mechanical multi-turn absolute sensor, so an external sensor or battery is not required. The compact body of the DR Series houses the entire linear motion mechanism. This conserves space, reduces installation time and eliminates or reduces wiring and design costs while providing a compact and lightweight design element to the equipment.

The new expanded line-up consists of the DR Series Table Type and Rod Type, which now includes 20mm and 28mm (rolled ball screw) frame sizes. The Guide Rod Type now includes 28 mm rolled ball screw frame size.

The actuator is available with or without a guide, electromechanical brake, and rolled or precision ground ball screws. Many DC input driver types are also available, Built-in
Controller (Network Types), Pulse Input with RS-485 Communications or Pulse Input Type.

Contact our Technical Support group at 800-468-3982 email techsupport@orientalmotor.com, or visit the web page at: https://www.orientalmotor.com/linear-actuators/compact-linear-actuators-drs-series-absolute-encoder.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

 

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.