NEW 2-Phase/5-Phase PKP Series Stepper Motors Magnetic Encoder Type

High Precision Positioning and Accurate Homing Operations

 

2-Phase/5-Phase PKP Series Stepper Motors Magnetic Encoder Type
Oriental Motor USA is pleased to announce the release of the new 2-phase/5-phase PKP Series stepper motor magnetic encoder type. These new encoder type motors are equipped with an encoder with a resolution of 1000 P/R, therefore, high-precision position detection and accurate homing operation are possible.

The key features of the new PKP Series Encoder Type:

  • More accurate position detection (±0.36°angular accuracy).
  • Home detection is possible with Z-phase and TIM outputs.
  • Both a voltage output type and a line driver output type are available.

 

Available in two size and phase configurations:

  • 2-Phase : Frame Size 42 mm (1.65 in.), 56.4 mm (2.22 in.)
  • 5-Phase : Frame Size 42 mm (1.65 in.), 60 mm (2.36 in.)

To learn more about Oriental Motor’s new line-up of 2-phase/5-phase PKP Series stepper motors, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web pages at:

https://www.orientalmotor.com/stepper-motors/2-phase-stepper-motors-pkp-series.html
https://www.orientalmotor.com/stepper-motors/5-phase-stepper-motors-pkp-series.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.