BMU Series Brushless DC Motors (AC Input)

BMU Series Brushless DC Motor Speed Control Systems

BMU Series Brushless DC Motors (AC Input)

The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft or Right-Angle Hollow Shaft Geared models are available in standard and IP65/IP66 rated versions. Featuring 30 W (1/25 HP), 60 W (1/12 HP), 120 W (1/6 HP), 200 W (1/4 HP) and 400 W (1/2 HP) output power models.

  • Speed Control Range: 80 ~ 4000 r/min
  • Easy Wiring, Easy Set Up and Simple to Use Controls
  • Parallel Shaft, Right-Angle Hollow Shaft Gear or Round Shaft (no Gear)
  • Imperial or Metric Shafts Available
  • IP65 & IP66 Types Available

Product Lineup

Output Power

Gear Options

Available Options

Power Supply

Rated Torque

Speed Range

30 W Brushless DC Motors

30 W (1/25 HP)

Parallel Shaft

IP65 Type

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

3.9 ~ 53 lb-in

0.45 ~ 6 N·m

80 ~ 4000 r/min

Min: 0.4 [200:1]
Max: 800 [5:1]

Round Shaft (no Gear)

13.6 oz-in

0.096 N·m

60 W Brushless DC Motors

60 W (1/12 HP)

Parallel Shaft

IP65 Type

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

7.9 ~ 141 lb-in

0.9 ~ 16 N·m

80 ~ 4000 r/min

Min: 0.4 [200:1]
Max: 800 [5:1]

Round Shaft (no Gear)

27 oz-in

0.191 N·m

120 W Brushless DC Motors

120 W (1/12 HP)

Parallel Shaft

IP65 Type
IP66 Type

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

17.7 ~ 260 lb-in

2 ~ 30 N·m

80 ~ 4000 r/min

Min: 0.07 [1200:1]
Max: 800 [5:1]

Right-Angle Hollow Shaft (Stainless Steel)*

28.3 ~ 477 lb-in

3.2 ~ 53.9 N·m

Round Shaft (no Gear)

54 oz-in

0.382 N·m

200 W Brushless DC Motors

200 W (1/4 HP)

Parallel Shaft

IP65 Type
IP66 Type

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

25 ~ 610 lb-in

2.9 ~ 70 N·m

80 ~ 4000 r/min

Min: 0.19 [600:1]
Max: 800 [5:1]

Parallel Shaft (Foot Mount)*

21.2 ~ 4584 lb-in

2.4 ~ 518 N·m

Parallel Shaft (Stainless Steel Shaft)*

1168 ~ 1752 lb-in

132 ~ 198 N·m

Right-Angle Hollow Shaft (Stainless Steel)*

18.59 ~ 732 lb-in

2.1 ~ 82.8 N·m

Round Shaft (no Gear)

90 oz-in

0.637 N·m

400 W Brushless DC Motors

400 W (1/2 HP)

Parallel Shaft

IP65 Type
IP66 Type

Three-Phase 200-240 VAC

50.4 ~ 483.2 lb-in

5.7 ~ 54.6 N·m

80 ~ 4000 r/min

Min: 0.4 [200:1]
Max: 800 [5:1]

Parallel Shaft (Foot Mount)*

47.79 ~ 5159 lb-in

5.4 ~ 583 N·m

Parallel Shaft (Stainless Steel Shaft)*

955.8 ~ 3814 lb-in

108 ~ 431 N·m

Right-Angle Hollow Shaft (Stainless Steel)*

42.48 ~ 1575 lb-in

4.8 ~ 178 N·m

Round Shaft (no Gear)

180 oz-in

1.27 N·m

*Maximum input speed for Gearhead limited to 3600 r/min.


 

Easy, Afforable Speed Control

High Performance Speed Control

The BMU series brushless DC motor speed control system offers a maximum speed of up to 4000 r/min (80 to 4000 r/min). This allows for a wider speed range, wider selection of gear ratios and torque ranges making the BMU Series an ideal alternative for servo, brushed motors or AC three-phase Inverter driven applications.

High Performance Speed Control

Affordable Price

The BMU series brushless DC motor speed control systems offer user-friendly features and expanded functions at an affordable price. Now offering even more value and performance, the BMU series BLDC motor, driver and gearhead come together as one part number; saving time when ordering and ensuring a complete solution, guaranteed.

No Maintenance, Longer Life

In a brushless DC motor, there are no brushes and thus no physical contact the could lead to frictional energy losses.

While brush DC motors use a brush and commutator to rotate and require regular maintenance, brushless DC motors rotate by the ON/OFF operation of the drive circuit transistor, based on the signals detected by the hall effect IC (magnetic sensor).

Brushless DC motors are more expensive to design and manufacture, however, they are typically more efficient than brushed DC motors.

This leads to:

  • No maintenance, longer life
  • More power
  • Longer runtime

Easy Speed Control

Using the dial and digital speed indicator, controlling the BMU series brushless DC motor speed is simple and user-friendly.

Dial Setting

Turn the dial and set the desired speed. Push to set (store) the desired speed. After the speed has been set, it can easily be changed by operating the dial. The dial can be locked to prevent changes in speed with the dial lock operation.

Easy Wiring, Easy Set Up

Get started quickly and easily. Connecting the motor is simple using the included cables with connectors. The power and I/O connectors feature a screwless connector, eliminating the need for soldering or crimp tools. Start the motor with one switch; the motor starts when the switch is set to "RUN" and decelerates to a stop if set to "STAND-BY". It's also simple to change the rotation direction of the motor using the rotation direction switch on the front of the driver.

Easy Wiring

A New Motor Design: Compact, High-Power and High-Efficiency

An optimal magnetic design and high-performance material enable the new brushless DC motor stator plate to have a thickness of just 7/16 in. (11.2 mm). This slim design achieves a highly efficient power unit that outputs 120 W (1/6 HP). Compared with the conventional brushless DC motor of the same output power, the stator plate thickness is only half of the conventional one.

High Performance Stator

Easy to Use Controller

(Typical functions that can be set while the front panel is opened)

  • Motor Start/Stop*
  • Adjusting the operating speed*
  • Setting the operating speed*
  • Selecting the rotation direction*
  • Changing the indication
  • Indicating the operating speed when the speed reduction/speed increasing
    ratio is set
  • Setting the acceleration/deceleration time
  • Dial operation lock
  • Speed setting for the 4-speed operation
  • Speed limits setting
  • Validating the external operating signals
  • External input/output signal allocation
  • Setting the overload alarm detection time, except during axial lock
  • Load holding function for output shaft

*Setting is possible even if the front panel is attached.

Driver Functions


Load Factor can be shown

With the rated torque of the motor at 100%, the load factor can be expressed as a percentage (40-200%). The load condition during start-up, as well as the load condition due to the aging deterioration of the equipment can be confirmed.

Load Factor

Dial Operation Lock Function

This prevents the undesired changes in the speed and the changes or deletion of data with the operation of the dial. At the main screen for each operating mode, press the "MODE" key for 5 seconds or more. When "Lk" appears the lock function is activated.

Lock Function

Canceling the Lock Function

Return to the main screen and press the "MODE" key for 5 seconds or more. When "UnLK" is indication the lock function has been cancelled.

Unlock Function


Long-Life, Parallel Shaft Gearhead (IP40 or IP65)

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Parallel Shaft Gear Motor

The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead.

New Gearhead (combination type)

With the gearhead's boss and machined mounting surface, the installation accuracy has been greatly improved. The new gearhead also has lower audible noise as compared to our previous type and comes pre-assembled (motor and gear) as a combinations type.

Combination Type

Parallel Shaft (Foot Mount Type) - JB Gear (IP44)

  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Parallel Shaft (Foot Mount)

Foot Mount gearhead JB Gear

The gear ratio is 1/1200 with maximum allowable torque of 518 N•m. Torque is not saturated with the new gearhead, therefore, maximum output torque is available at each gear ratio.

JB Gear Speed-Torque

Superior Mechanical Strength

High permissible radial and axial load strength enables powerful, high-spec operations.

Superior Mechanical Strength

IP66 Parallel Shat (Stainless Steel Shaft) Type - JV Gear

  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

JV Gear Brushless DC Motor

Superior Mechanical Strength

High permissible radial and axial load strength enables powerful, high-spec operations.

High Strength

IP66 Class Protection

The new BMU Series with high-strength and high gear ratios gearhead achieves IP66 class protection through the use of a stainless steel shaft, oil ring, oil seal and new, redesigned motor connector type. 

New connector

IP66 Right-Angle Hollow Shaft (Stainless Steel) - JH Gear

  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Right-Angle Hollow Shaft IP66 Gear

High Allowable Torque

Torque is not saturated with the new right-angle hollow shaft Hypoid JH gear, therefore, maximum output torque is available at each gear ratio.

JH Gear Speed-Torque Chart

Superior Mechanical Strength

High permissible radial and axial load strength enables powerful, high-spec operations.

Superior Strength

Benefits of Using the Right-Angle Geared Type

Space reduction is achieved when mounted along side the conveyor belt. Because the output shaft of the gear is vertically in the middle of the installation surface, it is possible to change the installation direction horizontally, tailored to equipment position of installation.

Space Saving

Component cost saving is achieved through reduction of fastening parts, assembly steps reduced through mechanism simplification. Maintenance cost is also reduced or eliminated as a result.

Space Saving Design

IP66 Class Protection

The new BMU Series with high-strength and high gear ratios gearhead achieves IP66 class protection through the use of a stainless steel shaft, oil ring, oil seal and new, redesigned motor connector type. 

New connector


Connection / Extension Cables (required)

These cables are required to connect the motor and driver. Use a flexible motor cable if the motor is installed on a moving part or its cable will be flexed.

 

Power Supply Cables

Power Supply Cable

Power Supply cable for the BMU Series.

 

 

Front Panel Cover for Driver

Front Cover

Provides IP64 protection and prevents changes to the driver.

Motor Size

Item

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)

PCF12-B

200 W (1/4 HP)
400 W (1/2 HP)

PCF15-B

Flexible Couplings

Flexible Couplings

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.


 

Mounting Bracket

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.


 

Driver Mounting Brackets

Driver Bracket

Driver mounting bracket for panel-installation type.

Motor Size

Item

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)

MAFP04-15

200 W (1/4 HP)
400 W (1/2 HP)

MAFP04-12B

 

System Configuration

System Configuration



CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Videos

BMU Series Brushless DC Motors

Setting Up the BMU Series

Cooling Fans

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved