The MDS/MD Series DC axial fans are compact axial fans offering good overall performance and value. Available in 8 frame sizes from 1.65 in. (42 mm) up to 6.77 in. (172 mm) and depending on frame size are available with a stall alarmor as a standard fan type. Also different Speed types are available, from Low Speed, Middle Speed to Standard Speed.
Lead wire or connector type models are also available for easy and simple installation.
Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.
The large airflow of axial fans is suitable for ventilation and cooling inside electronic devices.
If a cooling fan is left stopped, the internal temperature increases which has an effect on the equipment. The Stall Alarm type fans output an alarm when the fan stops. This allows quick detection of defective stops to allow the cooling fan to be replaced.
Thermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.
Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.
Type |
Item |
Centigrade (°C) |
Finger guards prevent fingers or foreign objects from entering the fan. Finger guards are mounted to the fan frame using bolts.
Fan Model |
Finger Guard |
MDS410 |
|
MDS510 |
|
MD625 |
|
MD825 |
|
MD925 |
|
MDS1225 |
|
MDS1451 |
|
MDS1751 |
|
MDS1751F |
When using a fan to cool machinery, dust may accumulate inside the machinery after long periods of operation. Depending on the parts involved, this could cause a malfunction. These filters prevent dust from entering the device, keeping the air inside the machinery dust free.
Fan Model |
Filter |
MD625 |
|
MD825 |
|
MD925 |
|
MDS1225 |
|
MDS1451 |
Fans are used to cool or ventilate electronic devices that may generate electromagnetic waves. These waves can escape from the fan cooling holes, causing interference to computers and measuring instruments. The screens allow the passage of air but block electromagnetic waves.
The screen is a durable magnetic shield using a stainless mesh fixed to an aluminum frame. Screens are easily attached to the fan using screws.
Fan Model |
Screen |
MD625 |
|
MD825 |
|
MD925 |
|
MDS1225 |
To locate product CAD and Operator Manuals please search using the product Item Number.