The MDV Series DC Axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).
The MDV Series is available in frame sizes from 2.36 in. (60 mm) up to 4.72 in. (120 mm).
Frame Size |
Power Supply |
Options |
Max Air Flow |
Max Static Pressure |
||
24 VDC |
Pulse Sensor |
42.7 CFM 12.7 CFM |
1.21 m3/min 0.36 m3/min |
0.899 inH2O 0.081 inH2O |
224 Pa 20.2 Pa |
|
24 VDC |
Pulse Sensor |
74.8 CFM 17.7 CFM |
2.12 m3/min 0.5 m3/min |
0.694 inH2O 0.041 inH2O |
173 Pa 10.3 Pa |
|
24 VDC |
Pulse Sensor |
77.7 CFM 23.0 CFM |
2.2 m3/min 0.65 m3/min |
0.421 inH2O 0.037 inH2O |
105 Pa 9.4 Pa |
|
24 VDC |
Pulse Sensor |
224 CFM |
6.35 m3/min |
1.45 inH2O |
360 Pa |
The speed changes according to the duty ratio of the input pulse signals. This allows the air flow and static pressure to be adjusted, resulting in a reduction in noise and power consumption.
Outputs a pulse signal while the cooling fan is rotating. Two pulses are output per revolution of the fan. Fan speed is monitored as the host controller, etc., reads the output pulses. This function helps you set a desired output speed for alarm activation.
Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.
The large airflow of axial fans is suitable for ventilation and cooling inside electronic devices.
Thermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.
Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.
Type |
Item |
Centigrade (°C) |
Finger guards prevent fingers or foreign objects from entering the fan. Finger guards are mounted to the fan frame using bolts.
Fan Model |
Finger Guard |
MDV625 |
|
MDV825 |
|
MDV925 |
|
MDV1238 |
When using a fan to cool machinery, dust may accumulate inside the machinery after long periods of operation. Depending on the parts involved, this could cause a malfunction. These filters prevent dust from entering the device, keeping the air inside the machinery dust free.
Fan Model |
Filter |
MDV625 |
|
MDV825 |
|
MDV925 |
|
MDV1238 |
Fans are used to cool or ventilate electronic devices that may generate electromagnetic waves. These waves can escape from the fan cooling holes, causing interference to computers and measuring instruments. The screens allow the passage of air but block electromagnetic waves.
The screen is a durable magnetic shield using a stainless mesh fixed to an aluminum frame. Screens are easily attached to the fan using screws.
Fan Model |
Screen |
MDV625 |
|
MDV825 |
|
MDV925 |
|
MDV1238 |
To locate product CAD and Operator Manuals please search using the product Item Number.