Oriental Motor U.S.A. Corp.



Mobile Title

Baldor Reliance AC Parallel Shaft Gearmotor Replacement

Baldor Reliance AC Parallel Shaft Gearmotor Replacement Services

Do you need to replace a Baldor Reliance gearmotor? Oriental Motor's Engineering and Technical Services can help. Oriental Motor offers a wide range of constant speed and speed control gearmotor products and our Technical Support and Engineering group are standing by to help you find the best solution for your application. We're available to provide our expertise to help you cross reference, size and select the right motor to keep your equipment running.

Let Oriental Motor help you take the guess work out of what to do next. Give us a call today, we're here to help! 1-800-468-3982.

Oriental Motor offers:

  • A wide range of parallel shaft gearmotors for constant speed, speed control or inverter duty applications
  • From 1/125 HP up to 3 HP available
  • Flange or Foot mount options
  • Max torque from 1.59 lb-in up to 9,559 lb-in
  • Gear ratios from 5:1 up to 200:1

Baldor Reliance AC Parallel Shaft Gearmotor Replacements

Our Technical Support and Engineering Teams can help you select the right product based on your specific application requirements.

Call us at 1-800-GO-VEXTA (468-3982) for help with:

  • Proper sizing and selection for Baldor-Reliance replacements for new or existing applications
  • Help cross-referencing existing Baldor-Reliance motors for replacement
  • Determining best alternatives for various motor types including AC or DC, brushed versus brushless, washdown, inverter duty and more.
  • Improving your torque, speed, reliability or efficiency
  • 1/125 HP up to 3 HP
  • Parallel Shaft Gearmotors (Flange or Foot Mount)
  • Electromagnetic Brake options
  • 1/125 HP up to 3 HP
  • Parallel Shaft Gearmotors (Flange or Foot Mount)
  • Electromagnetic Brake options

Additional Resources

About Oriental Motor

Since its founding in Japan in 1885, Oriental Motor globally has been providing the optimal motion systems as part of our total service, to meet the widest market demands. Oriental Motor offers an extensive product line-up of about 50,000 different products that provide the optimal motion system. For over a century we have concentrated on technological advancement and product design improvement. This emphasis is evident in the sophisticated devices that we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia. Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978. We produce a wide variety of fractional horsepower products to meet all your motion control needs.

Oriental Motor began with handmade motors in 1885 and we aim to carry on working on all kinds of "Motion" in the world, such as AC Motors, Speed Control, Position Control, Mechanical Motion and Thermal Management requirements. Oriental Motor globally has been providing the optimal motion systems as part of our total service, to meet the widest market demands.

Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.

We are following through on our basic stance of "being able to not just deliver a hundred units to one company but deliver one unit to a hundred customers" by standardizing products. This philosophy allows us to deliver what is needed, when it is needed, in just the quantity that is needed. This approach has also taught us what kinds of motion is required in every era such as high efficiency motors to meet the demands for more energy saving, lower heat generation and more precise motion required in today's environment. We communicate with our customers from the stage where they start studying their equipment through the delivery and after sales service. This is the character of total service and support offered by Oriental Motor.

Service and Support

Products and technology are only valuable when coupled with skilled people and services to support them. ORIENTAL MOTOR U.S.A. CORP. has dedicated over 25 years to establishing a service and support system to better serve customers. It is our goal to provide the best product and service from the design phase, through the sale and beyond. Please call on us to meet your motion control needs.

  • 800 Technical Support: Available from 8:30 EST to 5:00 PST, one phone call provides access to the experts on our products. Call toll free 1-800-GO-VEXTA (1-800-468-3982) to speak with an Oriental Motor associate or contact us. Spanish support is available.
  • Engineering & Application Engineering: Our application engineers are available for video conferences and visual demonstrations. Our engineers are also dedicated to continuous research and development of new products and technologies.
  • Motor Sizing & Selection: Utilize our Free Online Sizing Tools to help in finding the proper specifications for your application.
  • Global Support: Oriental Motor products are available with input voltages and safety standard certifications to meet international requirements. Oriental Motor has sales and distribution offices located throughout to provide you with local customer service and support.


We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Technical & Engineering Support:

1-800-GO-VEXTA (468-3982)

Product Catalog

2018 - 2019 Product Catalog

Product Catalog

 




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved