Watertight Motors

Washdown Applications / Watertight Motors

Oriental Motor offers washdown gear motors that are watertight, dust-resistant geared motors which conform to the IEC standard IP67. They can be used where they are splashed with water.

*Not available for use under high pressure jets of water or immersion in water.

We have 2 types of motors available.

IP67 Degree of Protection

<Watertight Test Conditons>
1 m (3.28 ft.) below the surface of the water for 30 minutes.
*Not available for use under high-pressure jets of water or immersion in water.


 

Degree of Protection IP67

Can be used in dusty and wet environments. Can be washed with water. Designed to be mounted on equipment as-is with no protective cover.

Can be washed with water while mounted on equipment.

OK even for dusty applications.


Structure

FPW Series IP67 Single-Phase Washdown AC Gear Motors

FPW Washdown Construction

IP67 Watertight, Dust-Resistant Brushless DC Motors

Brushless DC Motor Construction

 



Product Selection

FPW Series IP67 Single-Phase Washdown AC Gear Motors

  • Constant speed
  • Use with inverter to control speed

IP67 Watertight, Dust-Resistant Brushless DC Motors

  • Compact size
  • Wide speed control range
  • Contributes to energy savings
  • Stable speed control


Product Series

 

FPW Series
IP67 Washdown Gear Motors

BLE2 Series Brushless DC Motors
(AC Input)

BMU Series Brushless DC Motors
(AC Input)

Washdown Gear Motors - FPW Series

BLE2 Series Brushless DC Gear Motors

BMU Series Brushless DC Gear Motors

Features

Watertight, IP67 Rated
Stainless Steel Shaft
Anti-Corrosive Coating
Oil Seal

Advanced Performance
Torque Control
Digital Display
4 Speed Setting Methods

Easy-to-Use
Simple Set Up and Wiring
Digital Display

Output Power

25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)

200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)

200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)

Power Supply

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Three-Phase 200/220/230 VAC

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single/Three-Phase 200-240 VAC

Speed Control Range

1800 r/min (60 Hz)

80 ~ 4000 r/min

80 ~ 4000 r/min

Learn More

FPW Series
IP67 Washdown Gear Motors

BLE2 Series Brushless DC Motors
(AC Input)

BMU Series Brushless DC Motors
(AC Input)

 


 



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved