BMU Series BLDC Motor Features and Benefits

The BMU Series features a compact, high-power and high-efficiency brushless DC motor (BLDC motor) and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

Brushless DC Motors



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved