Brushless DC Motor Speed Control Product Demo


Brushless DC motors (BLDC motors) from Oriental Motor can achieve up to 970 lb-in of torque when combined with a standard geared option and with their space savings design contribute to a compact and powerful solution ranging from 15 W up to 400 W. With their flat torque, can produce rated torque from low to high speeds easily. Brushless DC motors also feature a wide variety of pre-assembled geared and electromechanical break options and are available with our industry leading stable lead times.

Brushless DC Motors



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved