The 750 W (1 HP) brushless DC motors use a motor with a permanent magnet in the rotor. When combined with an inverter, speed control range of 300~4000 r/min is possible. In addition, an efficiency level IE5 is achieved, contributing to reduced electricity costs and CO2 emissions.
*Connection Cable Required
The brushless DC motor 750 W (1 HP) type uses a PM motor with a permanent magnet in the rotor. When combined with an inverter, speed control range of 300~4000 r/min is possible. It is smaller and lighter than a three-phase AC motor, reducing the burden on assembly workers. In addition, achieves an efficiency level IE5, contributing to reduced electricity costs and CO2 emissions.

Brushless DC motors use permanent magnets in the rotor, making them highly efficient, compact, and lightweight. In addition, the fanless structure has been achieved due to its high efficiency and low heat generation. It contributes to reducing equipment size and reducing the burden on workers.

![]() |
![]() |
![]() |
|---|---|---|
Parallel Shaft Gearhead
|
Hollow Shaft Flat Gearhead Mass: 8.4 kg |
Round Shaft Mass: 3.8 kg |
This motor that satisfies the efficiency class IE5* for speed control motors. Contributes to reducing electricity costs and CO2 emissions.
*Efficiency standard value (%) for speed control motors (rated speed 1801-6000 r/min) based on the international standard IEC TS 60034-30-2.
Electricity costs and CO2 emissions can be reduced compared to 750 W induction motor (IE3).
| Brushless DC Motor 750 W + Inverter |
IE3 Standard Value (82.5 %)* Induction Motor 750 W |
Annual Reduction | |
|---|---|---|---|
| Annual Electricity Consumption | Approx. 7400 kWh/year | Approx. 7960 kWh/year | 560 kWh/year decrease |
| Annual Electricity Cost | Approx. $1158/year | Approx. $1247/year | $89/year decrease |
| Annual CO2 Emissions | Approx. 3380 kg/year | Approx. 3640 kg/year | 260 kg/year decrease |
*Efficiency standard value (%) for induction motors (4 poles, 50 Hz) based on the international standard IEC 60034-30-1.
[Operating Conditions]
Operating Hours: 24 hours/day, 365 days/year
Electricity Rate Coefficient: 22.68 JPY/kWh
CO2 Coefficient: 0.457 kg/kWh
Electricity costs are calculated from Japanese yen to US dollars at 145 yen to $1.
Brushless DC motors have the fanless structure due to its high efficiency and low heat generation. The noise level is reduced by approximately 20 dB when compared to a three-phase AC motor with fan.

Measurement Conditions
In the case of a motor with a fan, the cooling fan generates wind, which may scatter dust and other particles in the surrounding area. Brushless DC motors are no risk of dust dispersal because of fanless.
Brushless DC motors are three-phase motors and can be controlled in combination with an inverter.
Combinable inverters are inverters that can be combined with PM motors.

*This cable is only available for the shaft side direction
| Brushless DC Motor | Inverter |
|---|---|
| BL2M6750CHP-AS (750 W) | Mitsubishi Electric Corporation E800 |
This setting is based on the assumption that continuous operation of the motor (for reference) and that capable of protecting the motor from overheat protection by the electronic thermal. When combining, perform automatic tuning of the motor constants (Pr. 96: 1).
| Parameters | Setting Value | Description | |
|---|---|---|---|
| Upper Frequency | 1 | 4000 | Maximum Speed (r/min) |
| Electronic Thermal | 9 | 5.4 | Rated current × 1.5 (A) |
| High-Speed Upper Limit Frequency | 18 | 4000 | Maximum Speed (r/min) |
| Frequency/Speed Unit Conversion | 53 | 1 | Changed from Hz notation to r/min notation |
| Applicable Motor | 71 | 9090 | 9090 for SPM motors |
| PWM Frequency | 72 | 15 | Closest value to 16 kHz carrier frequency |
| Motor Capacity | 80 | 0.75 | Rated output power (kW) |
| Number of Motor Poles | 81 | 10 | Number of magnet poles |
| Motor Rated Frequency | 84 | 3000 | Rated speed (r/min) |
| Control Method Selection | 800 | 10 | PM sensorless vector control |
Characteristics when combined with an inverter with adjusted parameter settings. (Motor output shaft)

Cable connection is easy due to the locking lever that does not require screw fitting. Reduces the hassle of connecting cables during motor installation and maintenance.



*The mounting surface of the round shaft type is not IP66.
| Output Power | Gear Options | Voltage Class [V] |
Frame Size [mm] |
Speed Range | IP Classification |
|---|---|---|---|---|---|
Parallel Shaft Gearhead Hollow Shaft Flat Gearhead Round Shaft (No Gearhead) |
Three-Phase 200 VAC | 110 | 300~4000 r/min (The minimum speed depends on the inverter to be combined.) |
IP66 (Excluding mounting surface for Round Shaft type) |









Permissible Torque refers to the value of load torque driven by the gearhead's output shaft. Each value is shown for the corresponding gear ratio.
Please use the formula below to calculate the permissible torque value.
Permissible torque TG = TM × i × η
TG: Permissible torque of gearhead
TM : Motor torque (Use 2.39 N·m from BL2M6750CHP-AS)
i : Gearhead gear ratio
η : Gearhead efficiency


Dedicated connection cable (connection terminals, 0.5 m (1.6 ft.)) to connect a 750 W (1 HP) BLS Series Brushless DC Motor to the inverter.
These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.
For 104 mm and 110 mm frame size.





To locate product CAD and Operator Manuals please search using the product Item Number.