New EH Series Electric Gripper with AZ Series AlphaSTEP Hybrid Control System

Designed to Support the Robotics and Similar Markets

EH Series Electric Gripper

Torrance, CA – January 28, 2020

Oriental Motor is pleased to introduce the EH Series, an electric gripper powered by the AZ Series DC input motor and driver. The EH Series was designed to support the robotics and similar markets where a gripper is necessary in certain application.

The EH Series electric gripper is available in a 28 mm base motor frame size (actual mounting frame is 46 mm) combined with Oriental Motor’s DC input AZ Series drivers. The EH Series utilizes a reliable and robust rack & pinion design which allows for a simple pick and place or measuring device to be integrated onto the end of an arm or a system.

The Gripper “pincer” arms is supplied by the end-user. 3D CAD data is available for download at orientalmotor.com.

They key features of the new EH Series electric gripper includes

  • Compact and lightweight (380 g / 0.84 lb.)
  • Adjustable gripping force to protect or measures load
  • Short stroke is possible (0.02 mm minimum move)
  • 25 mm (12.5 mm per side) max stroke
  • Absolute feedback (utilizes AZ Series AlphaSTEP technology)
  • Can be mounted in different configuration.

To learn more about Oriental Motor’s new EH Series electric gripper, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at: https://www.orientalmotor.com/linear-actuators/electric-gripper-linear-actuator-eh-series-az-motors.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.