New PKP2 Series Stepper Motor Now Available with Neugart Planetary PLE Gearheads

PKP2 Series Stepper Motor with Neugart PLE Gearhead

Torrance, CA – ORIENTAL MOTOR USA CORP

Available for 42 mm (1.65 in.), 56.4 mm (2.22 in.) and 85 mm (3.35 in.) Frame Sizes

Oriental Motor is pleased to expand the PKP2 Series stepper motors with Neugart’s Planetary PLE gearheads. This new product expansion offers higher permissible torque, low backlash and higher thrust loads in a light yet powerful design.

The PKP2 Series are high torque 2-phase bipolar stepper motors with increased torque over its entire speed range, from low to high. The lightweight and high performing PLE planetary gearheads from Neugart are 25% lighter than comparable gearheads while exceling with above-average weight to torque ratio (5:1, 10:1, 20:1 and 40:1). The low-friction bearing design with optimized lubrication, low backlash and high output torque makes the PLE gearhead suitable for complex and continuous production cycles. The high-torque combination bipolar 2-phase PKP2 Series stepper motors with PLE gearheads are available in 42 mm (1.65 in.), 56.4 mm (2.22 in.) and 85 mm (3.35 in.) motor frame sizes. Available with encoder.

The PKP2 Series Stepper Motor with PLE Planetary Gearhead key features are:

  • Light and Powerful: 25% lighter than comparable conventional gearheads
  • Efficient and Reliable: Low backlash and high output torque
  • Low Heat Generation: Low friction bearing design allows for continuous operation without sacrificing performance
  • Encoder types available
  • Compact and flat motor connector

To learn more about Oriental Motor’s PKP Series family of products, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at:

https://www.orientalmotor.com/stepper-motors/2-phase-stepper-motors-pkp-series.html

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.