New Product Line-up for BLH Series Speed Control Motors

New Product Line-up for BLH Series Speed Control Motors

RS-485 Communication Type Driver and Motors with Electromagnetic Brake Option

Torrance, CA – February 27, 2020

Oriental Motor is pleased to introduce the expansion of the BLH Series brushless motors and drivers. A new driver and expanded motor options is added to the line-up. This new driver is an RS-485 Communication type. Electromagnetic brake options is now available for 30 W (1/50 HP) – 100 W* (1/8 HP) motors.

The new RS-485 Communication Type driver is suited for advanced speed control that requires data setting, monitoring or multiple synchronization. It is the third driver in the BLH Series, in addition to the digital and analog type drivers and is available for the 15 watt, 30 watt and 50 watt type BLH Series motors. The RS-4856 driver is also the newest driver that is supported by the MEXE02 product support software, which is available for free download at the Oriental Motor web site. The MEXE02 software allows for easy setup, extended functions and capabilities, including ease of use programming and monitoring.

They key features of the new BLH Series speed control motor with Electromagnetic brake and new RS-485 Communication Type driver are

  • Increased torque (30 W & 50 W motors)
  • Electromagnetic brake option for 30 W – 100 W motors
  • IP65 rated
  • Up to 13dB less than existing BLH Series

*100 W motors is compatible with the analog driver only.

To learn more about Oriental Motor’s new BLH Series speed control motor with Electromagnetic brake option, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at:
https://www.orientalmotor.com/brushless-dc-motors-gear-motors/brushless-dc-motors-gear-motors-blh.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.