
Torrance, CA – ORIENTAL MOTOR USA CORP
New Mini Connector on More Frame Sizes
Oriental Motor is pleased to announce the popular high torque PKP Series stepper motors line-up has been expanded to include additional mini connector type. In addition to a new mini connector, the new PKP Series motors offer new design advancements.
The new mini connector PKP motor type is now available with more frame sizes. This expansion includes additional motor resolution options, line driver encoder options, 400 p/rev options and our new PKP Flat type motor with Harmonic gearheads. For the optimal results, test the new PKP stepper motor with the CVD bipolar driver.
The new mini connector shortens the length of the connector’s overhang, thereby further reducing space. The new connector also widens the freedom for the cable outlet direction and orientation because the outlet direction now points upward.
The expanded PKP Series with mini connector now includes PKP Flat type motor, PKP Flat type motor equipped with Harmonic gearhead, 42 mm (1.65 in.) to 56.5 (2.22 in.) mm high resolution type motors with encoder option and 28 mm (1.10 in.) to 42 mm (1.65 in.) motors with encoder option.
Visit our web site to learn more about the PKP Series stepper motors:
http://www.orientalmotor.com/stepper-motors/2-phase-stepper-motors-pkp-series.html
Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.