Standard AC Motor KII Series Expanded Line-up

Standard AC Motor KII Series Expanded Line-up

Torrance, CA – ORIENTAL MOTOR USA CORP

Food-ready Option for KIIS Series Include H1 Grease, Terminal Box type IP66

Oriental Motor is pleased to announce the expanded line-up of the popular KIIS Series standard AC motors. The new addition to the line-up includes H1 food-grade grease in the gearhead and a stainless steel output shaft for applications intended for food processing and/or packaging.

The KIIS Series is Oriental Motor’s standard in geared AC motors. The new H1 grease KIIS Series 3-phase induction motor uses the NSF registered H1 food-grade grease in its gearhead as lubricant and are available in 60 W (1/12 HP) and 100 W (1/8 HP) power output. KIIS Series induction motors lubricated with H1 grease include a terminal box with IP66 class protection. Eight gear ratios from 5:1 up to 180:1 with life of gearhead rated at 5,000 hours.

The NSF registers grease with H1 designation as food-grade lubricants used in food-processing environments where there is the possibility of incidental food contact.

The NSF International is an American based international, third party certification body which provides global services, such as development of standards, product certification, auditing, training and risk management for the public health and environmental sectors.

Visit our web site to learn more about the KIIS Series with H1 food-grade grease:

https://www.orientalmotor.com/ac-motors-gear-motors/three-phase-gear-motors-kiis.html

 

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.