New IP67 Rated BMU / BLE2 Series Brushless Gear Motor with Parallel Shaft

New IP67 Rated BMU / BLE2 Series Brushless Gear Motor with Parallel Shaft

Designed for the Food, Agricultural and Material Handling Industries

Torrance, CA – April 28, 2020

Oriental Motor is pleased to announce the introduction of the BMU and BLE2 Series brushless gear motors in 200W (1/4 HP) power output and IP67 rated.

The 200W (1/4 HP) IP67 rated BMU and BLE2 Series brushless motors are designed for many industries where a higher ingress protection is not only expected but required. These industries include food, agriculture and material handling.

The case on these IP67 motors are also refreshed and manufactured with special paint to prevent rust with electrical corrosion resistance. The stainless steel shaft and screws and one-wire removable connection offers additional flexibility and protection. An added  new feature of these IP67 motors is a metal lock lever that allows for three cable orientation, including a 3rd vertical “V Type.”

No cooling fan is needed with brushless gear motors. These motors are highly energy efficient, contributing to their long life.

They key features of the new IP67 Rated BMU and BLE2 Series brushless gear motors are:

  • IP67 rated for demanding application and industries
  • New motor casing, stainless steel shaft and screw for additional protection
  • New metal lock lever on cable connector, allowing for three cable orientations

To learn more about Oriental Motor’s new IP67 rated BMU and BLE2 Series brushless gear motors, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at: https://www.orientalmotor.com/brushless-dc-motors-gear-motors/ac-input-brushless-dc-motors-gear-motors.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.