New 300W and 400W Brushless Motors Added to BMU and BLE2 Series Lineup

New 300W and 400W Brushless Motors Added to BMU and BLE2 Series Lineup

IP67 with Parallel Shaft

Torrance, CA – April 27, 2021

Oriental Motor is pleased to announce the expanded lineup of our IP67 brushless motor, parallel shaft BMU and BLE2 Series. The IP67 brushless motors now range from 200W (1/4 HP) up to 400W (1/2HP) in motor output power.

The IP67 brushless motors are designed for the many industries such as food, agriculture and material handling that require a higher IP rating with a stainless steel shaft. These motors offer the same protection as our popular AC induction FPW Series, maximum output power of 90W (1/8 HP).

The case of this motor is all new, utilizing special paint to encourage electrical corrosion resistance and to prevent rust. The stainless steel shaft and screws, and one wire removable connection adds additional flexibility and enhanced protection.

No cooling fan is needed as these motors are highly energy efficient adding to their long life and added protection.

New with the IP67 is a new metal lock lever on the connector along with a 3 cable orientation option. Connection cables are required and are sold separately.

To learn more about Oriental Motor’s line of brushless gear motors and brushless motor speed control products, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at: https://www.orientalmotor.com/brushless-dc-motors-gear-motors/index.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.