New Additional Lineup: αSTEP AZ Series Connector Geared Type

Geared Type Motors Now Available in the AZ Series Connector Type Line-up

Torrance, CA – May 14, 2024

Additional Lineup: PKP Series Magnetic Encoder

Geared Types have been incorporated into the αSTEP AZ Series Connector motor type. A single cable, with an IP66 rating, secures the connection between the motor and the driver in a straightforward manner. The newly introduced geared types include Taper Hobbed (TS), Right-Angle Face Spur Gear (FC), Planetary Gear (PS), and Harmonic Gear (HS).

Features:

  • Motor directly connected to the driver
  • Utilizes a lock lever connector for secure connection
  • Offers three options for cable outlet orientation
  • Includes new geared types: Taper Hobbed (TS), Right-Angle Face Spur Gear (FC), Planetary Gear (PS), Harmonic Gear (HS)

Driver Combination: Only single-axis drivers, including the mini Driver, are compatible. Incompatible with multi-axis drivers.

Pricing:

  • Motors starting at $570 for both AC and DC options

To learn more about the new αSTEP AZ Series Connector Geared Type line-up, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page: https://www.orientalmotor.com/stepper-motors/closed-loop-absolute-stepper-motors-az-series-connector-type.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.