BMU / BLE2 Series Available with H1 Grease

BMU / BLE2 Brushless DC Motors with H1 Grease Stainless Steel Shaft, IP66

Torrance, CA – June 17, 2019

Food-ready Option for BMU / BLE2 Series Include H1 Grease and IP66 Rated

Oriental Motor is pleased to announce the expanded line-up of the popular BMU and BLE2 Series brushless DC motors with parallel shaft. The new addition to the line-up includes H1 food-grade grease in the gearhead, IP66 rated and a stainless steel output shaft for applications intended for food processing and/or packaging.

The BMU and BLE2 Series are Oriental Motor’s simple to use and advanced brushless DC motors. The new H1 grease BMU/BLE2 motor uses the NSF registered H1 foodgrade grease in its gearhead as lubricant and are available in 30 W (1/25 HP), 60 W (1/12 HP) and 120 W (1/6 HP) power output. BMU/BLE2 Series motors lubricated with H1 grease offer IP66 class protection and are equipped with a stainless steel parallel motor shaft.

The NSF registers grease with H1 designation as food-grade lubricants used in food-processing environments where there is the possibility of incidental food contact.

The NSF International is an American based international, third party certification body which provides global services, such as development of standards, product certification, auditing, training and risk management for the public health and environmental sectors.

Visit our web site to learn more about the BMU/BLE2 Series with H1 food-grade grease: https://www.orientalmotor.com/brushless-dc-motors-gear-motors/index.html

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.