New Product Breadth Added to BMU and BLE2 Series Brushless Motors

New FR gears 300 W and 400 W models with Hypoid or Helical gearheads

Torrance, CA – July 9, 2020

Oriental Motor USA is pleased to announce the expanded product line-up for the BMU and BLE2 Series brushless motor and driver products. The expanded products include new gears, power output options and IP66 class protection with stainless steel shafts. Cables are standardized in 3 different orientation and metal cable connector lever is now standard.

FR Gears (hollow shaft flat gear) are now available for both BMU and BLE2 brushless motors in 30 W (1/25 HP), 60 W (1/12 HP) and 120 W (1/6 HP) output models. The FR gears are popular as it provides a high permissible torque without any torque saturation or limitation. It can also lower costs while saving space by eliminating additional parts, such as a coupling or belt-and-pulley.

A 300 W (2/5 HP) output model is now available for both BMU and BLE2 Series in round, parallel shaft and Hypoid or Helical gearheads for high torque requirement. The benefit of the 300 W (2/5 HP) model is higher output torque than the single-phase 200 W (1/4 HP) type. A 400 W (1/2 HP) output model with Hypoid or Helical gear types is now available for the BLE2 Series.

Originally available on the 200 W (1/4 HP) BMU and BLE2 brushless motor, the metal cable connector lever with 3-way orientation is now standard.

The key features of the expanded line-up of the BMU and BLE2 Series include:

  • FR gears available for both BMU and BLE2 Series brushless motors
  • 300 W (2/5 HP) output motor with parallel shaft, and Hypoid or Helical gearheads available for BMU and BLE 2 Series
  • 400 W (1/2 HP) output motor available with Hypoid and Helical gearheads available for BLE2 Series
  • IP66 class protection on stainless steel FR gearheads, IP67 class protection on 200 W (1/4 HP) motors with Parallel Shaft (stainless steel).

To learn more about Oriental Motor’s brushless motors, contact the Technical Support group at 800-468-3982 or email, techsupport@orientalmotor.com, or visit the web page at: https://www.orientalmotor.com/brushless-dc-motors-gear-motors/ac-input-brushless-dc-motors-gear-motors.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

 

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.