Lineup Expanded: AZ Series Right-Angle FC Geared Type Frame Size 35 mm

Right-Angle FC Geared Type Now Available in 35mm Frame Size

Torrance, CA – August 5, 2024

Lineup Expanded: AZ Series Right-Angle FC Geared Type Frame Size 35 mm

Oriental Motor is excited to introduce a new 1.38 in. (35 mm) NEMA 14 frame size for its AZ Series Right-Angle FC Geared motor. This compact design helps save valuable equipment space and can be paired seamlessly with Oriental Motor's AZ Series DC input drivers.

Key features:

  • The right-angle FC geared motor design can reduce motor overhang and is available in three different gear ratios
  • This configuration offers high torque output and an increased permissible radial load
  • The cable outlet direction can be oriented up or down to suit installation requirements

Pricing & Lead Time:

  • For orders of up to 10 units, shipping by air is available within 17 business days at a cost of $759.

To learn more about the αSTEP AZ Series Hybrid Step-Servo motor product line-up, contact the Technical Support group at 800-468-3982, email techsupport@orientalmotor.com, or learn more at the product web page:  https://www.orientalmotor.com/stepper-motors/closed-loop-absolute-stepper-motors-az-series.html

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, X and YouTube

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.