AZ Series Compact Driver DC Input with Cables

Direct Connection Motor for Compact Drivers

Torrance, CA – September 29, 2020

Oriental Motor is pleased to announce the introduction of our new AZ Series Compact DC Input Driver and two new AZ Series motor with Harmonic Gears.

This new AZ Series Compact Driver is designed to be mounted close to the motor, making it ideal for robotic applications. To support robotics applications, two new AZ Series DC Input motors have been released, both with Harmonic gears and in 30 mm (1.18 in.) and 42 mm (1.65in.) frame sizes. The 42 mm (1.65 in.) motor is available with an optional electromagnetic brake. Both motors connect directly to the driver. All other AZ Series DC input motors will require an adaptor cable (sold separately) for connection.

The AZ Series Compact Driver has a built-in controller and is controlled via RS-485 communication. It has an on-board USB connector for use with the MEXE02 software along with inputs to control the motor, AZ Series absolute encoder and also the electromagnetic brake. The driver can be controlled via a PLC, touch screens (HMI) or a computer and works with all AZ Series DC-input family of motion control products.

The key features of the new AZ Series Compact Driver includes:

    • Compact designed ideal for robotic application
    • Built-in controller with RS-485 communication; compatible with MEXE02 Support Software
    • Connects directly to 30 mm (1.18 in.) / 42 mm (1.65 in.) AZ Series DC input motors

To learn more about Oriental Motor’s AZ Series Compact Driver, contact the business development group at 800-448-6935 or email, sale@orientalmotor.com, or visit the web page at: https://catalog.orientalmotor.com/item/all-categories/azd-compact-driver-dc-input/azd-krd

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.