Speed Control DSC Series Now Equipped L Series Linear Head

Torrance, CA – ORIENTAL MOTOR USA CORP

New L Series Rack & Pinion System Available for DSC Speed Control Integration

Oriental Motor is pleased to announce the 6W and 25W DSC Series speed control motors are now available with L Series linear head.
 
The new heat treated high strength rack and pinion gears offer a ridged linear motion that is capable of moving a large portable mass vertically or horizontally. The L Series utilizes Oriental Motor’s AC motor closed loop feedback technology to ensure the motor operates as set by the DSC speed controller.

Vertical applications are easily possible with the built-in electromagnetic brake and deceleration function in the DSC Series speed controller. Combined with the DSC Series AC speed control motor, the L Series linear head provides an affordable and compact AC motor powered linear motion where high accuracy is not a concern.

Available in 7 rack lengths from 100mm (3.94 in.) to 1,000mm (39.4 in.). Rack speed is adjustable from 10mm (0.39 in.), up to the 45mm (1.77 in.) per second. Optional accessories include shield plate, rack cover, photo-microsensor sets and limit switches.

All motor and speed controller connectors are pre-wired and the speed controller uses a screwless I/O connector, no soldering required.

They key benefits of the new DSC Series L Series linear head includes

  • High strength processing on rack and pinion
  • Electromagnetic brake for vertical applications
  • Adjustable rack speed,  7 rack lengths
  • Compact, space saving

Visit our web site to learn more about the L Series:
https://www.orientalmotor.com/linear-actuators/rack-and-pinion-linear-actuator-l-series-dsc-motors.html

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.