AR Series DC Input Type Now Available With Right Angle Hollow Shaft FR Gearhead

Torrance, CA – ORIENTAL MOTOR USA CORP

Space-saving Right Angle FR Gearhead Comes to AR Series Stepper Motor

Oriental Motor is pleased to introduce the right angle hollow shaft FR gearhead to the DC-input, 90 mm (3.54 in.) AR Series stepper motor.

The key feature of this unique motor and right angle hollow shaft gearhead combination is its ability to perform highly responsive moves at extremely low speed while maintaining high speed stability, and providing high permissible torque. AGV type transportation vehicles which traditionally rely on brushless DC motors coupled with right angle hollow shaft gearhead can benefit from the output combination of this AR Series. This is particularly true when precise control of each wheel is a necessity.

Available with DC input power, 90 mm AR Series motor frame size. Driver and cables available separately. Please contact Oriental Motor for more information regarding this new product.

They key features of the AR Series stepper motor with right angle FR gearhead includes

  • 4 gear ratios: 10:1, 20:1, 30:1 and 50:1
  • Standard or electromagnetic type
  • Compact, space saving hollow shaft FR gear type
  • Maximum instantaneous torque for starting and stopping
  • Compact, space saving

Contact us at 1-800-468-3982 or sales@orientalmotor.com to learn more about this product.

###

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion control systems.  For over a century, we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today.

Connect with Oriental Motor: Facebook, LinkedIn, Twitter and YouTube

Stay Informed



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Sign Up to Receive the Latest News and Information from Oriental Motor

Stay informed and learn about all of the Newest Innovations and Technology in Motion Control, Get Special Offers, Additional Content and More sent right to your Inbox.