Enclosure Fan Installation


Enclosure Fans are complete ventilation packages offering exhaust or suction air flow and are designed to provide easy installation, superior ventilation and prevent dust, moisture and foreign objects from entering. The Enclosure Fans are available with an AC or DC input fan type, offered in 3 product classes and 5 outer frame dimensions. Enclosure covers without fans are also available. Installation and maintenance is easy utilizing a square mounting hole.

Enclosure Fans



©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved