IP68 Degree of Protection
This cooling fan is a splash proof type that can be used in locations that are splashed with water. It conforms to the IP68 rating under the IED standards.
The active electrical parts are covered with resin.

Axial Fans
Axial fans use a propeller to generate airflow in the direction of the axis of rotation. Capable of generating a large air flow, axial fans are suited for applications requiring ventilation cooling.

Device Ventilation and Cooling
The large airflow of axial fans is suitable for ventilation and cooling inside electronic devices.

Stall Alarm Type
If a cooling fan is left stopped, the internal temperature increases which has an effect on the equipment. The Stall Alarm type fans output an alarm when the fan stops. This allows quick detection of defective stops to allow the cooling fan to be replaced.

Fan Kits Available

Thermostat Available for Energy Saving
Thermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.