The MFD Series Cross Flow Fans provide a wide, uniform air flow suitable for many applications. The MFD Series is available in lengths of 5.91 in. (150 mm) and 11.81 in. (300 mm).
ImpellerĀ Length |
Power Supply (VAC) | Max Air Flow* |
Max Static Pressure* |
||
24 VDC |
106 CFM |
3 m3/min |
0.393 inH2O |
98 Pa |
|
48 VDC |
|||||
24 VDC |
184 CFM |
5.2 m3/min |
0.333 inH2O |
83 Pa |
|
48 VDC |
Cross Flow Fans deliver wide, uniform air flow. These fans provide right-angle air flow and a rectangular shape, allowing for installation in corners and space saving. Cross Flow Fans are suitable for cooling circuit boards or other applications requiring wide and uniform air flow such as air curtains.
Suitable for air-blow cooling of long and thin spaces, such as where electronic devices are installed.
Cross flow fans are suitable for the air-blow cooling of wide areas.
Thermostats (sold separately) make it possible for fans to operate only when cooling is necessary. Thermostats provide energy-saving by automatically stopping fans for example, at night, when the amount of heat generation declines following the load rate's decline in equipment, or in winter, when the ambient temperature drops and forced cooling is not necessary.
Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.
Type |
Item |
Centigrade (°C) |
To locate product CAD and Operator Manuals please search using the product Item Number.