Integrated Robot Controller & Drivers

- MRC01 and AZ Series mini Driver (up to 7) in a single package
- Equivalent to A4 size (300 mm × 180 mm × 85 mm) for space saving
- Controlled via EtherNet/IP or I/O
- Easy wiring reduces the risk of mis-wiring
- Fewer parts to be purchased

EtherNet/IP™ is a trademark of ODVA.
Robot Controller

- Easily introduce custom-built robots to existing systems
- Controlled via EtherNet/IP or I/O
- Number of Control Axes: 8 axes max* (*Only one robot can be controlled by MRC01)
- Easy setup even for beginners (no ladder logic)
- Experience the "MRC Studio" programming software (trial version) before purchase

EtherNet/IP™ is a trademark of ODVA.
Cartesian Robot Controller

- Dedicated controller for Cartesian Robot
- Easily introduce custom-built robots to existing systems
- Controlled via EtherNet/IP or I/O
- Easy setup even for beginners (no ladder logic)
- Experience the "MRC Studio" programming software (trial version) before purchase

EtherNet/IP™ is a trademark of ODVA.