Medical Application - XYZ Gantry

Medical Application - XYZ Gantry / Autosampler

Positioning an XYZ gantry / Autosampler system reliably improves efficiency for filling operations. Oriental Motor offers compact motors with preassembled options for quality and convenience while still achieving the best expected performance.

Common Requests

  • Position precisely
  • Improve reliability
  • Minimize vibration
  • Increase throughput
  • Reduce design time

Solutions

Suitable for Customers Building Their Own Mechanism

PKP Series 2-Phase Stepper Motors
Electromagnetic Brake Type and CVD Series Drivers

  • High torque for quicker acceleration
  • Many configurations including encoder and electromagnetic brake types
  • Best performance when combined with CVD drivers

Suitable for Customers who Want to Buy and Assemble the Slides Themselves

EZS Closed Loop AZ Series Absolute
Encoder Electric Linear Slides

EZS Closed Loop AZ Series Absolute
Encoder Electric Linear Slides

  • Closed-loop operation for absolute positioning
  • Screw + guide are also provided as actuators
  • No need to return home.

Suitable for Ready-to-Use Solution Customers

OVR Cartesian Robots

OVR Cartesian Robots

  • Delivered with three linear slides assembled, reducing equipment startup time and labor
  • Control with the MRC Series controller and AZ Series motor drivers
  • Moving range 300 mm × 300 mm × 100 mm (X-Y-Z)


Video
Engineering Notes
Product Guide for Medical Applications

Product Guide for Medical Applications

We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-468-3982




©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved